PRO1-19 - ProBond Resin Bonded Filter Cartridges | Unique two-stage design for maximum retention & life in viscous fluid applications | South Africa

ProBond Resin Bonded Filter Cartridges | Unique two-stage design for maximum retention & life in viscous fluid applications | #PRO1-19

PRO1-19

ProBond Resin Bonded Filter Cartridges | Unique two-stage design for maximum retention & life in viscous fluid applications | #PRO1-19 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Micron Rating (µm): 1
  • End Cap Configuration: DOE
  • Seal Material: NO GASKET
  • Length (inch): 19-1/2
  • Filter Construction: Depth
  • Filter Material: Resin bonded
  • Application: Industrial Liquid Filtration
Safety Warning

Item Information

Parker ProBond™ filter cartridges have a unique, proprietary two-stage filtration design to maximize particle retention and service life in viscous fluid filtration applications. An outer, spiral, prefilter wrap, made from a fiber blend of polyester and acrylic, increases filter cartridge strength and eliminates residual debris associated with conventional or machined and grooved, resin bonded filter cartridges.
Features/Benefits
• Outer, spiral wrap collects large particles and agglomerates, while inner layers control particle removal at rated size
• Outer wrap increases surface area, & eliminates loose debris and contamination caused by machined products
• Extra-long acrylic fibers provide added strength, resist breakage and migration common with competitive “short fiber” cartridges
• Available with optimal single open-end seals (222 O-ring with flat cap) in ABS or nylon
• Phenolic resin impregnation strengthens cartridge for use with high viscosity fluid
• Withstands pressure surges up to 150psid across cartridge (depending on fluid temperature)
Applications
• Paint Filtration
• Printing Ink Filtration
• Adhesive Filtration
• Resin Filtration
• Emulsion Filtration
• Chemical Coating Filtration
• Organic Solvent Filtration
• Plasticizer Filtration
• Wax Filtration
• Oil & Gas Fluid Filtration
• Petroleum Product Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
702106