H3FG00045517 - Pneumerlock® Pre-pressure Type Booster Model:PBH | South Africa
Loading_Icon

Pneumerlock® Pre-pressure Type Booster Model:PBH

Part #: H3FG00045517

Technical Specifications

Oil Discharge:77 cm3
Switch Option:2 Switchs
Intensification Ratio:25.0
Switch Type:L3-245
Options:Pressure Sensor, Pressure Gauge, Fittings (LT series), Hydraulic Hoses (OH series)
Product Type:Preload Pressure Type Booster (Foot type)
Outlet Pressure Rating:PBH3-40: 11MPa, PBH3-60, PBH-80: 17.5MPa
For Fluid Type:Cosmo New Mighty Super 10 (COSMO OIL), Air (Pneumatic block)
Operating Temperature:5 to 60
Lubricant:PBH3-40,PBH3-60: Unnecessary (but possible), PBH-80: Necessary (Pneumatic block), JIS K2213 Class 1 (Non-additive turbine oil ISO VG32) or its equivalent (Pneumatic block)
Pressure Rating:PBH3-40: 0.2 to 1 MPa (Pneumatic block), PBH3-60, PBH-80: 0.2 to 0.7 MPa (Pneumatic block)
Weight:PBH3-40: 9, PBH3-60: 14.5, PBH-80: 40
Sensor Type:PBH3-40, PBH3-60: Provided, PBH-80: None

Item Information

CAD Drawings + Files

Related Documents

Qty:
H3FG00045517 - Pneumerlock® Pre-pressure Type Booster Model:PBH

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD
Sales Company South Africa
10 Berne Avenue
Aeroport
Kempton Park
Gauteng
South Africa
1620

Phone:0027 11 961 0700