R45T - Replacement Filter Elements – Racor Spin-on Series | South Africa
Loading_Icon

Replacement Filter Elements – Racor Spin-on Series

Part #: R45T
  • R45T - Replacement Filter Elements – Racor Spin-on Series
R45T - Replacement Filter Elements – Racor Spin-on Series
10 Micron Aquabloc® Spin-on Element for 745R, 645R, 445R, 345RC Series

Technical Specifications

Filter Element Type:10 Micron Aquabloc® Spin-on
Product Series:Diesel Spin-on FF/WS
Location:North America and EMEA regions
Brand:Racor
Thread Size:1"-14
Micron Rating:98% : 10 micron
Connection Type:3.75" Male Bottom Threads
Outside Diameter:4.4" (112 mm)
Specifications Met:No
Flow Direction:Outside-to-Inside
Height:3.4" (86 mm)
Related Parts:Clear Bowl: RK21113-01
Product Series:745R, 645R, 445R, 345RC

Item Information

CAD Drawings + Files

Related Documents

Qty:
R45T - Replacement Filter Elements – Racor Spin-on Series

This product is fulfilled by an authorized Parker distributor or division.

Find a Distributor

Division Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD
Sales Company South Africa
10 Berne Avenue
Aeroport
Kempton Park
Gauteng
South Africa
1620

Phone:0027 11 961 0700