QUBE Pressure Regulators Series R45, R65, R105 | Product Series

Filter by

    No filters selected

Series

Pressure Control Range

Reverse Check

Port Size

Pressure Gauge Type

Mounting

Flow Direction

Knob Option

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
QUBE Pressure Regulators Series R45, R65, R105

QUBE Pressure Regulators Series R45, R65, R105

The QUBE system unit offers flexible and extensive configurability by enabling the combination of various components and attachments, making it easy to create tailored tuning and pressure control units.

Full Product Description

The conventional piping components, such as "tee," "elbow," "cross," and "nipple," have been modularized. This allows for flexible combinations with a wide range of options, such as shut-off valves and pressure switches. As a result, the system achieves significant space savings and a significant reduction in piping work.
In the QUBE series, components can be directly connected to each other, resulting in a significant reduction of occupied space. The assembly dimensions are determined solely by the sum of the component dimensions.
The QUBE series offers a wide range of variations with 3 body sizes and connection port sizes from Rc1/ 8 to Rc3 / 4, allowing for optimal selection according to flow rate and piping.
The QUBE series features ports one size larger than necessary for flow rate and body size, which can result in cost savings by selecting one size smaller series based on flow rate.
In the QUBE series, different series can be connected to each other, allowing for the optimal combination of series depending on the flow rate of the branch when deployed in a system unit.
Features
•The bracket-integrated body
It allows direct bolt-on mounting onto the machine side without the need for separate mounting hardware. (Optional brackets are also available.)
•The "bolted robust connection" (patent number 1805706)
It refers to a design where the bodies are directly connected with bolts, resulting in minimal deflection or play in the joint.
•Safety mechanism equipped shut-off valve
It conforms to ISO 4414, OSHA, and JIS B8370 regulations for air pressure system supply interruption valves.
•One-touch detachable bowl (65 series)
Even if residual pressure remains when removing the bowl, it prevents the bowl from flying off.
•Assuring seal with O-rings
The absence of seal tape material eliminates the generation of waste such as tape scraps.
•Space-saving
The modular type FRL enables significant reduction in occupied space.
•Significantly reduces piping work
The entire process from layout to delivery can be carried out consistently based on simple instructions such as the equipment to be used and the pipe connection diameter
•Reliable Mounting Method
The design of the mounting parts is made easy as there are no dimensional errors due to the tightening of the piping between components.
•Direct Mount Pressure Gauge (with SI unit compatible limit indicator)
Although compact, this direct-mount pressure gauge utilizes a bourdon tube, which has a thickness of less than half that of conventional gauges (compared to our company's previous models).
•One-push Combination drain (PAT. PEND)
Drainage can be performed simply by pushing the drainage lever. (Optional)
Products Series Pressure Control Range Reverse Check Port Size Pressure Gauge Type Mounting Flow Direction Knob Option
442J100422 R105 0.03~0.8MPa Without Reverse Check Rc1/2 No pressure gauge No bracket left to right Downward
442J100803 R105 0.03~0.8MPa Without Reverse Check Rc1/2 No pressure gauge Rear side supporting bracket left to right Downward
442J100423 R105 0.03~0.8MPa Without Reverse Check Rc1/2 G10-41 No bracket left to right Downward
442J100860 R105 0.03~0.8MPa Without Reverse Check Rc1/2 G10-41 Rear side supporting bracket left to right Upward
442J100424 R105 0.03~0.8MPa Without Reverse Check Rc1/2 G10-3D No bracket left to right Downward
442J100789 R105 0.03~0.8MPa Without Reverse Check Rc1/2 G10-41 Panel mount ring left to right Downward
442J100852 R105 0.03~0.8MPa Without Reverse Check Rc1/2 G10-41 No bracket left to right Upward
442J100426 R105 0.03~0.8MPa Without Reverse Check Rc1/2 No pressure gauge Panel mount ring left to right Downward
442J100427 R105 0.03~0.8MPa Without Reverse Check Rc3/4 No pressure gauge No bracket left to right Downward
442J100428 R105 0.03~0.8MPa Without Reverse Check Rc3/4 G10-41 No bracket left to right Downward
442J101485 R105 0.03~0.8MPa Without Reverse Check Rc3/4 G10-41 No bracket left to right Upward
442J100429 R105 0.03~0.8MPa With Reverse Check Rc1/2 No pressure gauge No bracket left to right Downward
442J100802 R105 0.03~0.8MPa With Reverse Check Rc1/2 No pressure gauge Rear side supporting bracket left to right Downward
442J100898 R105 0.03~0.8MPa With Reverse Check Rc1/2 G10-41 No bracket left to right Downward
442J100430 R105 0.03~0.8MPa With Reverse Check Rc1/2 G10-3D No bracket left to right Downward
442J100804 R105 0.03~0.8MPa With Reverse Check Rc1/2 No pressure gauge Panel mount ring left to right Downward
442J100431 R105 0.03~0.8MPa With Reverse Check Rc3/4 No pressure gauge No bracket left to right Downward
442J101277 R105 0.03~0.8MPa With Reverse Check Rc3/4 G10-41 No bracket left to right Downward
442J101235 R105 0.03~0.8MPa With Reverse Check Rc3/4 G10-41 No bracket Right to left Downward
442J101278 R105 0.03~0.8MPa With Reverse Check Rc3/4 G10-41 No bracket left to right Upward
442J100030 R45 0.03~0.8MPa Without Reverse Check Rc1/8 No pressure gauge No bracket left to right Downward
442J100434 R45 0.03~0.8MPa Without Reverse Check Rc1/8 No pressure gauge Rear side supporting bracket left to right Downward
442J100435 R45 0.03~0.8MPa Without Reverse Check Rc1/8 G10-41 No bracket left to right Downward
442J100436 R45 0.03~0.8MPa Without Reverse Check Rc1/8 G10-41 Rear side supporting bracket left to right Downward
442J101261 R45 0.03~0.8MPa Without Reverse Check Rc1/8 G10-41 Rear side supporting bracket left to right Upward
442J100437 R45 0.03~0.8MPa Without Reverse Check Rc1/8 G10-41 Both sides supporting bracket left to right Downward
442J101462 R45 0.03~0.8MPa Without Reverse Check Rc1/8 G10-41 Direct mouting bolt left to right Downward
442J100949 R45 0.03~0.8MPa Without Reverse Check Rc1/8 No pressure gauge Panel mount ring left to right Downward
442J100438 R45 0.03~0.8MPa Without Reverse Check Rc1/8 No pressure gauge No bracket left to right Upward
442J100031 R45 0.03~0.8MPa Without Reverse Check Rc1/4 No pressure gauge No bracket left to right Downward
442J100440 R45 0.03~0.8MPa Without Reverse Check Rc1/4 No pressure gauge Rear side supporting bracket left to right Downward
442J101022 R45 0.03~0.8MPa Without Reverse Check Rc1/4 No pressure gauge Both sides supporting bracket left to right Downward
442J100442 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 No bracket left to right Downward
442J100443 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 Rear side supporting bracket left to right Downward
442J100444 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 Rear side supporting bracket(45) left to right Downward
442J100445 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 Rear side supporting bracket(45) Right to left Downward
442J101087 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 Rear side supporting bracket Right to left Upward
442J100446 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 Rear side supporting bracket left to right Upward
442J100447 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 Direct mouting bolt left to right Downward
442J101264 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 Direct mouting bolt left to right Upward
442J100448 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-3D No bracket left to right Downward
442J100449 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-3D Rear side supporting bracket left to right Downward
442J101283 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-3D Both sides supporting bracket left to right Downward
442J101301 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-3D Panel mount ring left to right Downward
442J101498 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-3D No bracket Right to left Downward
442J100450 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-3D No bracket Right to left Upward
442J101146 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-3D No bracket left to right Upward
442J101198 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 Panel mount ring left to right Downward
442J101497 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 No bracket Right to left Downward
442J100451 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 No bracket Right to left Upward
442J100452 R45 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 No bracket left to right Upward
442J100733 R45 0.03~0.8MPa Without Reverse Check Rc1/4 No pressure gauge Panel mount ring left to right Downward
442J100032 R45 0.03~0.8MPa Without Reverse Check Rc3/8 No pressure gauge No bracket left to right Downward
442J100454 R45 0.03~0.8MPa Without Reverse Check Rc3/8 G10-41 No bracket left to right Downward
442J100840 R45 0.03~0.8MPa Without Reverse Check Rc3/8 G10-41 Direct mouting bolt left to right Downward
442J101191 R45 0.03~0.8MPa Without Reverse Check Rc3/8 G10-41 Direct mouting bolt left to right Upward
442J100824 R45 0.03~0.8MPa Without Reverse Check Rc3/8 G10-41 Panel mount ring left to right Downward
442J100457 R45 0.03~0.8MPa Without Reverse Check Rc3/8 G10-41 Panel mount ring left to right Upward
442J100458 R45 0.03~0.8MPa Without Reverse Check Rc3/8 No pressure gauge Panel mount ring left to right Downward
442J100459 R45 0.03~0.8MPa Without Reverse Check Rc3/8 No pressure gauge No bracket left to right Upward
442J100886 R45 0.02~0.42Mpa Without Reverse Check Rc1/8 G10-41 No bracket left to right Downward
442J100461 R45 0.02~0.42Mpa Without Reverse Check Rc1/8 G10-41 Rear side supporting bracket left to right Downward
442J100462 R45 0.02~0.42Mpa Without Reverse Check Rc1/8 G10-3D Rear side supporting bracket left to right Downward
442J100464 R45 0.02~0.42Mpa Without Reverse Check Rc1/4 No pressure gauge No bracket left to right Downward
442J101002 R45 0.02~0.42Mpa Without Reverse Check Rc1/4 No pressure gauge Rear side supporting bracket left to right Downward
442J101247 R45 0.02~0.42Mpa Without Reverse Check Rc1/4 No pressure gauge Rear side supporting bracket(45) left to right Downward
442J101287 R45 0.02~0.42Mpa Without Reverse Check Rc1/4 No pressure gauge Direct mouting bolt left to right Downward
442J100981 R45 0.02~0.42Mpa Without Reverse Check Rc1/4 G10-41 No bracket left to right Downward
442J100465 R45 0.02~0.42Mpa Without Reverse Check Rc1/4 G10-41 Rear side supporting bracket left to right Downward
442J100466 R45 0.02~0.42Mpa Without Reverse Check Rc1/4 G10-41 Rear side supporting bracket left to right Upward
442J101147 R45 0.02~0.42Mpa Without Reverse Check Rc1/4 G10-3D No bracket left to right Upward
442J101481 R45 0.02~0.42Mpa Without Reverse Check Rc1/4 G10-41 Panel mount ring left to right Downward
442J100467 R45 0.02~0.42Mpa Without Reverse Check Rc1/4 G10-41 No bracket Right to left Upward
442J100468 R45 0.02~0.42Mpa Without Reverse Check Rc1/4 G10-41 No bracket left to right Upward
442J100469 R45 0.02~0.42Mpa Without Reverse Check Rc1/4 No pressure gauge No bracket left to right Upward
442J101334 R45 0.02~0.42Mpa Without Reverse Check Rc3/8 No pressure gauge No bracket left to right Downward
442J101490 R45 0.02~0.42Mpa Without Reverse Check Rc3/8 No pressure gauge Direct mouting bolt left to right Downward
442J100470 R45 0.02~0.42Mpa Without Reverse Check Rc3/8 G10-41 Rear side supporting bracket left to right Downward
442J101489 R45 0.02~0.42Mpa Without Reverse Check Rc3/8 G10-41 Direct mouting bolt Right to left Upward
442J100471 R45 0.02~0.42Mpa Without Reverse Check Rc3/8 G10-41 No bracket left to right Upward
442J100472 R45 0.02~0.42Mpa Without Reverse Check Rc3/8 No pressure gauge No bracket Right to left Upward
442J100710 R45 0.02~0.42Mpa With Reverse Check Rc1/8 G10-3D No bracket left to right Upward
442J100817 R45 0.02~0.42Mpa With Reverse Check Rc1/8 No pressure gauge Panel mount ring left to right Downward
442J100475 R45 0.02~0.42Mpa With Reverse Check Rc1/4 No pressure gauge No bracket left to right Downward
442J100476 R45 0.02~0.42Mpa With Reverse Check Rc1/4 G10-41 No bracket left to right Downward
442J101327 R45 0.02~0.42Mpa With Reverse Check Rc1/4 G10-41 Rear side supporting bracket(45) left to right Upward
442J101522 R45 0.02~0.42Mpa With Reverse Check Rc1/4 G10-41 Direct mouting bolt left to right Upward
442J100477 R45 0.02~0.42Mpa With Reverse Check Rc1/4 G10-3D No bracket left to right Downward
442J100478 R45 0.02~0.42Mpa With Reverse Check Rc1/4 G10-41 No bracket Right to left Downward
442J100794 R45 0.02~0.42Mpa With Reverse Check Rc1/4 G10-41 No bracket Right to left Upward
442J101486 R45 0.02~0.42Mpa With Reverse Check Rc3/8 No pressure gauge No bracket left to right Downward
442J101491 R45 0.02~0.42Mpa With Reverse Check Rc3/8 No pressure gauge Direct mouting bolt left to right Downward
442J101487 R45 0.02~0.42Mpa With Reverse Check Rc3/8 G10-41 No bracket left to right Downward
442J101488 R45 0.02~0.42Mpa With Reverse Check Rc3/8 G10-41 Direct mouting bolt Right to left Upward
442J100479 R45 0.03~0.8MPa With Reverse Check Rc1/8 No pressure gauge No bracket left to right Downward
442J101303 R45 0.03~0.8MPa With Reverse Check Rc1/8 No pressure gauge Direct mouting bolt left to right Downward
442J100480 R45 0.03~0.8MPa With Reverse Check Rc1/8 G10-41 No bracket left to right Downward
442J100481 R45 0.03~0.8MPa With Reverse Check Rc1/8 G10-41 Rear side supporting bracket left to right Downward
442J100482 R45 0.03~0.8MPa With Reverse Check Rc1/8 G10-41 Rear side supporting bracket(45) Right to left Downward
442J100483 R45 0.03~0.8MPa With Reverse Check Rc1/8 G10-41 Rear side supporting bracket left to right Upward
442J100484 R45 0.03~0.8MPa With Reverse Check Rc1/8 G10-41 Direct mouting bolt left to right Downward
442J101342 R45 0.03~0.8MPa With Reverse Check Rc1/8 G10-41 No bracket left to right Upward
442J100485 R45 0.03~0.8MPa With Reverse Check Rc1/8 No pressure gauge Panel mount ring left to right Downward
442J100486 R45 0.03~0.8MPa With Reverse Check Rc1/4 No pressure gauge No bracket left to right Downward
442J100487 R45 0.03~0.8MPa With Reverse Check Rc1/4 G10-41 No bracket left to right Downward
442J100488 R45 0.03~0.8MPa With Reverse Check Rc1/4 G10-41 Rear side supporting bracket left to right Downward
442J101196 R45 0.03~0.8MPa With Reverse Check Rc1/4 G10-41 Rear side supporting bracket left to right Upward
442J100489 R45 0.03~0.8MPa With Reverse Check Rc1/4 G10-41 Direct mouting bolt left to right Downward
442J101223 R45 0.03~0.8MPa With Reverse Check Rc1/4 G10-41 Panel mount ring left to right Downward
442J101483 R45 0.03~0.8MPa With Reverse Check Rc1/4 G10-41 No bracket Right to left Downward
442J101484 R45 0.03~0.8MPa With Reverse Check Rc1/4 G10-41 No bracket Right to left Upward
442J100490 R45 0.03~0.8MPa With Reverse Check Rc1/4 G10-41 No bracket left to right Upward
442J100998 R45 0.03~0.8MPa With Reverse Check Rc1/4 No pressure gauge Panel mount ring left to right Downward
442J100797 R45 0.03~0.8MPa With Reverse Check Rc3/8 No pressure gauge No bracket left to right Downward
442J100491 R45 0.03~0.8MPa With Reverse Check Rc3/8 G10-41 No bracket left to right Downward
442J100492 R45 0.03~0.8MPa With Reverse Check Rc3/8 G10-41 Rear side supporting bracket left to right Downward
442J100732 R45 0.03~0.8MPa With Reverse Check Rc3/8 G10-41 Rear side supporting bracket(45) Right to left Downward
442J101193 R45 0.03~0.8MPa With Reverse Check Rc3/8 G10-41 Rear side supporting bracket left to right Upward
442J100978 R45 0.03~0.8MPa With Reverse Check Rc3/8 G10-41 Direct mouting bolt left to right Downward
442J100493 R45 0.03~0.8MPa With Reverse Check Rc3/8 G10-41 No bracket Right to left Upward
442J100011 R55 0.03~0.8MPa Without Reverse Check Rc1/4 No pressure gauge No bracket left to right Downward
442J100494 R55 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 No bracket left to right Downward
442J100890 R55 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 No bracket Right to left Downward
442J101313 R55 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 No bracket left to right Upward
442J100012 R55 0.03~0.8MPa Without Reverse Check Rc3/8 No pressure gauge No bracket left to right Downward
442J100499 R55 0.03~0.8MPa Without Reverse Check Rc3/8 G10-41 No bracket left to right Downward
442J100500 R55 0.03~0.8MPa Without Reverse Check Rc3/8 G10-41 Rear side supporting bracket left to right Downward
442J101202 R55 0.03~0.8MPa Without Reverse Check Rc3/8 G10-41 Both sides supporting bracket left to right Downward
442J100893 R55 0.03~0.8MPa Without Reverse Check Rc3/8 G10-41 No bracket Right to left Downward
442J100013 R55 0.03~0.8MPa Without Reverse Check Rc1/2 No pressure gauge No bracket left to right Downward
442J100501 R55 0.03~0.8MPa Without Reverse Check Rc1/2 G10-41 No bracket left to right Downward
442J100502 R55 0.03~0.8MPa Without Reverse Check Rc1/2 G10-41 No bracket Right to left Downward
442J100504 R55 0.03~0.8MPa Without Reverse Check Rc1/2 No pressure gauge Panel mount ring left to right Downward
442J100042 R65 0.03~0.8MPa Without Reverse Check Rc1/4 No pressure gauge No bracket left to right Downward
442J100505 R65 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 No bracket left to right Downward
442J100506 R65 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 Both sides supporting bracket left to right Downward
442J100507 R65 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 Direct mouting bolt left to right Downward
442J100508 R65 0.03~0.8MPa Without Reverse Check Rc1/4 G10-3D No bracket left to right Downward
442J100867 R65 0.03~0.8MPa Without Reverse Check Rc1/4 G10-3D No bracket Right to left Downward
442J101148 R65 0.03~0.8MPa Without Reverse Check Rc1/4 G10-3D No bracket left to right Upward
442J100509 R65 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 No bracket Right to left Downward
442J100510 R65 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 No bracket Right to left Upward
442J100511 R65 0.03~0.8MPa Without Reverse Check Rc1/4 G10-41 No bracket left to right Upward
442J100043 R65 0.03~0.8MPa Without Reverse Check Rc3/8 No pressure gauge No bracket left to right Downward
442J100512 R65 0.03~0.8MPa Without Reverse Check Rc3/8 G10-41 No bracket left to right Downward
442J101275 R65 0.03~0.8MPa Without Reverse Check Rc3/8 G10-41 Direct mouting bolt left to right Downward
442J100513 R65 0.03~0.8MPa Without Reverse Check Rc3/8 G10-3D No bracket left to right Downward
442J100514 R65 0.03~0.8MPa Without Reverse Check Rc3/8 G10-3D No bracket Right to left Downward
442J101021 R65 0.03~0.8MPa Without Reverse Check Rc3/8 G10-41 Panel mount ring left to right Downward
442J101028 R65 0.03~0.8MPa Without Reverse Check Rc3/8 G10-41 No bracket Right to left Upward
442J100773 R65 0.03~0.8MPa Without Reverse Check Rc3/8 G10-41 No bracket left to right Upward
442J100044 R65 0.03~0.8MPa Without Reverse Check Rc1/2 No pressure gauge No bracket left to right Downward
442J100515 R65 0.03~0.8MPa Without Reverse Check Rc1/2 G10-41 No bracket left to right Downward
442J100516 R65 0.03~0.8MPa Without Reverse Check Rc1/2 G10-41 Rear side supporting bracket left to right Downward
442J101001 R65 0.03~0.8MPa Without Reverse Check Rc1/2 G10-41 Rear side supporting bracket left to right Upward
442J100517 R65 0.03~0.8MPa Without Reverse Check Rc1/2 G10-3D No bracket left to right Downward
442J100734 R65 0.03~0.8MPa Without Reverse Check Rc1/2 G10-41 No bracket Right to left Downward
442J101302 R65 0.03~0.8MPa Without Reverse Check Rc1/2 G10-41 No bracket Right to left Upward
442J100518 R65 0.03~0.8MPa Without Reverse Check Rc1/2 No pressure gauge Panel mount ring left to right Downward
442J100519 R65 0.02~0.42Mpa Without Reverse Check Rc1/4 No pressure gauge No bracket left to right Downward
442J101149 R65 0.02~0.42Mpa Without Reverse Check Rc1/4 G10-3D No bracket left to right Upward
442J100520 R65 0.02~0.42Mpa Without Reverse Check Rc3/8 No pressure gauge No bracket left to right Downward
442J100751 R65 0.02~0.42Mpa Without Reverse Check Rc3/8 G10-41 No bracket left to right Downward
442J100521 R65 0.02~0.42Mpa Without Reverse Check Rc1/2 No pressure gauge No bracket left to right Downward
442J100522 R65 0.02~0.42Mpa Without Reverse Check Rc1/2 G10-41 No bracket left to right Downward
442J100523 R65 0.02~0.42Mpa With Reverse Check Rc1/4 G10-41 Direct mouting bolt left to right Downward
442J101341 R65 0.02~0.42Mpa With Reverse Check Rc3/8 G10-41 No bracket left to right Downward
442J101098 R65 0.02~0.42Mpa With Reverse Check Rc3/8 G10-41 Both sides supporting bracket left to right Upward
442J101015 R65 0.02~0.42Mpa With Reverse Check Rc1/2 G10-41 No bracket left to right Downward
442J101133 R65 0.02~0.42Mpa With Reverse Check Rc1/2 G10-41 Both sides supporting bracket left to right Downward
442J101364 R65 0.02~0.42Mpa With Reverse Check Rc1/2 G10-41 Both sides supporting bracket Right to left Downward
442J100524 R65 0.03~0.8MPa With Reverse Check Rc1/4 No pressure gauge No bracket left to right Downward
442J100525 R65 0.03~0.8MPa With Reverse Check Rc1/4 G10-41 No bracket left to right Downward
442J100938 R65 0.03~0.8MPa With Reverse Check Rc1/4 G10-41 Rear side supporting bracket left to right Downward
442J100526 R65 0.03~0.8MPa With Reverse Check Rc1/4 G10-41 Direct mouting bolt left to right Downward
442J101165 R65 0.03~0.8MPa With Reverse Check Rc1/4 G10-3D No bracket left to right Downward
442J100527 R65 0.03~0.8MPa With Reverse Check Rc1/4 G10-3D No bracket Right to left Downward
442J100528 R65 0.03~0.8MPa With Reverse Check Rc1/4 G10-3D No bracket Right to left Upward
442J101376 R65 0.03~0.8MPa With Reverse Check Rc1/4 G10-41 No bracket left to right Upward
442J100529 R65 0.03~0.8MPa With Reverse Check Rc3/8 No pressure gauge No bracket left to right Downward
442J100530 R65 0.03~0.8MPa With Reverse Check Rc3/8 G10-41 No bracket left to right Downward
442J101243 R65 0.03~0.8MPa With Reverse Check Rc3/8 G10-41 Rear side supporting bracket left to right Downward
442J100903 R65 0.03~0.8MPa With Reverse Check Rc3/8 G10-41 Rear side supporting bracket left to right Upward
442J101330 R65 0.03~0.8MPa With Reverse Check Rc3/8 G10-41 Direct mouting bolt Right to left Downward
442J101244 R65 0.03~0.8MPa With Reverse Check Rc3/8 G10-3D No bracket left to right Downward
442J101245 R65 0.03~0.8MPa With Reverse Check Rc3/8 G10-3D Rear side supporting bracket left to right Downward
442J101265 R65 0.03~0.8MPa With Reverse Check Rc3/8 No pressure gauge Panel mount ring left to right Downward
442J101324 R65 0.03~0.8MPa With Reverse Check Rc1/2 No pressure gauge No bracket left to right Downward
442J100532 R65 0.03~0.8MPa With Reverse Check Rc1/2 G10-41 No bracket left to right Downward

687466
F77479