R5U10-4931509GARA1 - Pilot Operated Pressure Unloading Valve, SAE Flange - Series R5U | South Africa

Pilot Operated Pressure Unloading Valve, SAE Flange - Series R5U | #R5U10-4931509GARA1

Click to View CAD Model
R5U10-4931509GARA1

Pilot Operated Pressure Unloading Valve, SAE Flange - Series R5U | #R5U10-4931509GARA1

R5U10-4931509GARA1


Technical Specifications

  • Port Connection: SAE 1 1/4
  • Additional Options: na
  • Pressure Control Range: 210 BAR
  • Pressure Adjustment Control Type: Hand knob
  • Switching Option: Solenoid not activated unpress. circulation
  • Signal Input: 98 VDC
  • Seal Material: NBR
  • Drain Option: Drain line external via port X1 or X2, internal
  • Body Type: 3-port, M, Y1, X = G 1/4
  • Flange Size: SAE61
  • Frequency: N/A
  • Mounting Type: Flanged according SAE
  • Operation Type: Pilot
  • Actuation Type: Solenoid
  • Product Series: Pressure valve
  • Weight: 6.9 kg
  • Maximum Operating Pressure: 280 bar
  • Maximum Pressure Setting: 210 bar
  • Flow Rate: 600 L/min
  • Maximum Flow Rate: N/A L/min
  • Seal Material: NBR
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Body Material: Cast iron
Safety Warning

Item Information

Pilot operated pressure unloading  valves series R5U are exceptional – both in function and design – even under high flow conditions. They are part of the Parker valve range with SAE flanges which is unique in its variety. Series R5U has a similar design to the subplate mounted R4U series.

R5U valves are used to unload a circuit at low pressure. The SAE flange allows to mount the valve directly on the outlet flanges of pumps. A typical application is  the unloading of pumps in an accumulator circuit. The combination of an R5U, C5V and R5V on a double pump generates a high pressure/low pressure system without the need of a manifold block or piping between the valves. The R5U is optionally available with a vent function for unpressurized circulation.

Markets:
• Industrial

Features/Benefits:
• Maximum adjustable pressure of 350 bars and flow capacity ranging from 90 l/min to 600 l/min - high performance
• Sophisticated pilot stage design - reduces pressure overshoot and cracking flow to a minimum, thus reducing heating, power and production losses in high pressure operation
• Design combines a poppet type seat valve with the pilot control - precise adjustment and quick response to eliminate pressure variation and system shocks
• Short delivery time - no warehousing necessary
• 3-port body with SAE61 flange - enables compact design
• 4 sizes (SAE ¾", 1", 1¼", 1½")
• 3 pressure stages
• 3 adjustment modes
    - Hand knob
    - Acorn nut with lead seal
    - Cylinder lock
• With optional vent function

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687478