Hot Water & Steam Transfer Hose - Radior 3 (Cut Length) | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hot Water & Steam Transfer Hose - Radior 3 (Cut Length)

Hot Water & Steam Transfer Hose - Radior 3 (Cut Length)

Radior 3 (Cut Length) is designed for cooling and heating systems in standard duty service.

Technical Specifications

  • Weight: 0.23 to 2.63 kg/m, 0.15 to 1.77 lb/ft
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Nitrosamine Free
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 0.3 MPa, 3 bar, 43.5 psi
  • Product Type: Coolant Hose, Transfer Hose, Water Hose
  • Cover Material: Nitrosamine Free, Ethylene Propylene Diene Monomer (EPDM)
  • Technology: Fluid & Gas Handling
  • Product Style: Delivery
  • Design Factor: 3:1
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Specifications Met: Parker Specifications
  • Compatible Fitting: n/a
  • Inside Diameter: 0.591 to 3.937 inch, 15 to 100 mm
  • Application: Cooling Systems of automotive engines and stationary engines, Hot Water, Steam
  • Hose Reinforcement Material: Synthetic Textile Fabric/Yarn
  • Minimum Bend Radius: n/a
  • Outside Diameter: 0.827 to 4.449 inch, 21 to 113 mm
  • Media: Water (Hot Water)
Safety Warning

Full Product Description

Radior 3 (Cut Length) is a hose developed for cooling systems of automotive engines and stationary engines. The EPDM tube is suitable for hot water and steam and the light and flexible structure makes this hose ideal in narrow spaces. The construction is resistant to abrasion, heat, aging and weathering for an outstanding longevity of use.  Nitrosamine free compounds formulated to respect the natural environment, to safeguard the quality of life and to assure an easy disposal after use.

Markets
• Industrial
• Transportation
• Construction
• Agriculture

Features/Benefits
• Pre-cut in 1 mt length to speed up assembling operation and to facilitate the storage into limited space
• Straight piece without snake effect facilitates routing and positioning
• Design Factor 3:1 enhances safety for operators and equipment

Application
• Industrial and vehicle coolant systems
• Hot water
• Coolant
• Mild chemicals

Related Documents

×
Products Hose I.D. (inch) Hose I.D. (mm)
IH36830023/1 0.591 15
IH36830001/1 0.709 18
IH36830002/1 0.787 20
IH36830003/1 0.866 22
IH36830004/1 0.984 25
IH36830005/1 1.102 28
IH36830006/1 1.181 30
IH36830007/1 1-1/4 32
IH36830008/1 1-3/8 35
IH36830009/1 1-1/2 38
IH36830010/1 1.575 40
IH36830011/1 1.654 42
IH36830012/1 1-3/4 45
IH36831030/1 1-7/8 48
IH36830013/1 2 50
IH36830014/1 2.165 55
IH36830015/1 2-3/8 60
IH36830016/1 2.559 65
IH36830017/1 2-3/4 70
IH36831031/1 2.953 75
IH36830018/1 3-1/8 80
IH36830019/1 3.543 90
IH36830020/1 3.937 100

687466
687513