Refrigeration Hand Expansion & Shut- Off Valves- Herl Series | #112415


LOADING IMAGES
112415

Refrigeration Hand Expansion & Shut- Off Valves- Herl Series | #112415

HV,2WN ANGLE T6F PN40


Technical Specifications

  • Refrigerant Type: Ammonia and Halocarbon
  • Model Number: HV, 10 WN ANGLE EB T6F-L
  • Valve Body Material: Carbon Steel-Mould Steel
  • Bonnet Material: Carbon Steel
  • Port Size (inch): 10"
  • Bonnet: Extended Flanged Bonnet
  • Connection Style: Weld Neck
  • Port Size (mm): 250mm
  • Body Style: Angle
  • Valve Style: Hand Shut- Off Valve
  • Seat Material: Carbon Steel- Mould Steel
  • Stem Material: Stainless Steel
  • Handle: Handwheel
  • Type: T6F-L
  • Model Number: HV,10 WN ANGLE EB T6F-L
  • Maximum Operating Pressure: 25 bar, 363 psig
  • Maximum Operating Temperature: 160 °C, 320 °F
  • Port Size: 250 mm, 10 inch
  • Connection Type: Weld Neck
  • Body Style: Angle
  • Valve Type: Hand Shut-Off
  • Bonnet Type: Extended Flanged Bonnet
  • Handle Type: Handwheel
  • Refrigerant Type: Ammonia and Halocarbon
  • Handle Material: Aluminum
  • Body Material: Carbon Steel-Mould Steel
  • Seat Material: Carbon Steel- Mould Steel
  • Bonnet Material: Carbon Steel
  • Stem Material: Stainless Steel
  • Packing Material: Graphite, PTFE
  • Bolt Material: Austenitic Stainless Steel
  • Product Type: T6F-L
Safety Warning

Item Information

Parker’s HERL expansion valves offer the industry’s most dependable performance. These valves feature a single piece body construction and proven gasket sealing technology. These expansion valves are available in a variety of configurations to suit the needs of the modern industrial refrigeration system, such as stainless steel construction or as versions rated for CO2.
Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• Single Piece Body Construction
• Gasket Sealing Technology
• Variety of Configurations to suit many needs
• Available CO2 rated Valves
• Available in Stainless Steel Construction

Application:
• Shut-Off Valves are primarily used for isolating parts of the system for service and maintenance
• Expansion Valves are primarily used to meter the flow of refrigerant for evaporator control groups or for expansion in high pressure liquid feed applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687475