Series 11/25/26 - Miniature Solenoid Valve | #991-000641-003


LOADING IMAGES
991-000641-003
Click to View CAD Model

Series 11/25/26 - Miniature Solenoid Valve | #991-000641-003

Parker’s 11/25/26 miniature solenoid valves are designed for medical, analytical, and clinical devices that require reliable consistent performance with low outgassing.


Technical Specifications

  • Voltage (VDC): 24
  • Pneumatic Body Connection: 5/64" Barbs
  • Pneumatic Connection Stem: 5/64" Barbs
  • Application Pressure Requirement: 0-25 psi / .030 orifice
  • Valve Configuration Type: 2-Way Normally Closed
  • Body/Elastomer Materials: Stainless Steel/FKM
  • Electrical Connection: 18" Wire Leads
  • Body Material: Brass 360 HO2, 430 FR SS, 300 Series SS
  • Flow Rate: 12 SLPM
  • Maximum Flow Rate: 12 SLPM
  • Vacuum to Pressure Range: Vacuum to Pressure Rating
  • Maximum Operating Pressure: 25 psi, 1.72 bar
  • Orifice Size: 0.030 inch, 0.76 mm
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 32 °F, 0 °C
  • Function: 2-Way, Normally Closed (NC)
  • Cycles per Lifetime: 202 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 0.5 W
  • Input Voltage: 24 VDC
  • Electrical Connection: 18" Wire Leads
  • Seal Material: FKM
  • Thermal Compensation: Non-Thermally Compensated
  • Length: 2.04 inch, 51.7 mm
  • Width: 0.63 inch, 15.9 mm
  • Height: 0.67 inch, 17.0 mm
  • Weight: 2.1 oz, 60 g
  • Leak Rate: < 0.016 cm3/min of Air
  • Mounting Type: Mounting Screw
  • Connection Type: Barb
  • Connection Size: 5/64 inch Barb
  • For Fluid Type: Gases
  • Industry Application: Oxygen Conservers and Concentrators, Sieve bed switching, Anesthesia Delivery, Compression Therapy, Gas Chromatography, Insufflators, Flow control/shut-off
  • Configuration: n/a
Safety Warning

Item Information

Parker’s 11/25/26 miniature pneumatic solenoid valves are a robust and proven product with a reputation for reliable and consistent performance. These miniature solenoid valves are the preferred choice of major OEM's in the medical and analytical market. The Series 11 bodies are featured in brass or stainless steel. The Series 25 and 26 bodies are made from nickel-plated brass. The Series 11/25/26 have many customizable features in multiple pneumatic and electrical interface options. These valves are the ideal solution for medical applications requiring low out-gassing and a critical leak seal.

Markets
• Respiratory
• Patient Therapy
• Patient Monitoring
• Anesthesia

Features/Benefits
• Proven performance tested to 260 million life cycles
• Wide range of available electrical connections to simplify valve integration and control
• Manifold mount or barbed tube pneumatic configurations available for added system design flexibility
• Available Analytical and Oxygen Service Clean to minimize contamination
• RoHS compliant

Typical Applications
• Oxygen Conservers
• Oxygen Concentrators
• Compression Therapy
• Gas Chromatography
• Insufflators
• Medical & Analytical Gas Control

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687821