Quick Coupling, European Profile, ND 7.2 (Series 26) | #26KAIW13MPXY


LOADING IMAGES
26KAIW13MPXY
Click to View CAD Model

Quick Coupling, European Profile, ND 7.2 (Series 26) | #26KAIW13MPXY

Quick coupling system with nominal diameter 7.2 for pneumatic applications up to 35 bar. Available in brass sleeve or polymer.


Technical Specifications

  • Coupling Half: Coupler
  • Connection Type: Female BSPP
  • Body Material: Brass/Polymer
  • Connection Size: G 1/4
  • Function: Single Shut-Off
  • For Fluid Type: Air & Neutral Gases (Industrial compressed, lubricated air)
  • Weight: 0.088 kg
  • Product Series: Series 26
  • Diameter: 7.2 mm (nominal)
  • Flow Rate: 1070 L/min (air)
  • Industry: General Industrial, Healthcare & Life Sciences, Transportation
  • Interchange Type: European Profile
  • Brand: Parker, Rectus
  • Connection Size: G 1/4
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Length: 41 mm
  • Maximum Operating Pressure: 35 bar, 507 psi
  • Compatible Fitting: Series 26 Plug
  • Application: Food & Beverages, Air & Gas Compressor, Industrial Machinery, Safety & Rescue, Mobile & Defence, Trucks & Trailers
  • Hex Size: 22 mm
  • Product Type: Pneumatic Quick Couplings
  • Connection Type: Female, BSPP
  • Technology: Pneumatics
  • Function: Single Shut-Off
  • Sleeve Material: Technical Polymer
  • Valve Type: Standard Valve
  • Division: Low Pressure Connectors Europe Division
  • Plating Type: Without Surface Treatment
  • Body Material: Brass
  • Operation Type: Sleeve
  • Region of Origin: Germany
  • Product Style: Quick-Connect
  • Quantity per Box: 10
  • Outside Diameter: 25 mm
  • Coupling Half: Coupler
  • Seal Material: NBR
  • Valve Included: Yes
Safety Warning

Item Information

Parker’s Basic Quick Coupling Series 26 is an industrial brass coupling with European profile. Coupling system with single-hand operation and standard-valve. Small mass size. The ergonomic sleeve (available in Brass or Polymer) design prevents dirt on the valve body.

Markets:
- General Industrial
- Industrial manufacturing equipment

Features/Benefits:
- Industrial coupling with European profile, most representative profile worldwide
- Single-hand operation for easy and fast connection

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
A43098