26SRTF06MXN - Quick Coupling, European Profile, ND 7.2 (Series 26) | South Africa

Quick Coupling, European Profile, ND 7.2 (Series 26) | #26SRTF06MXN

Click to View CAD Model
26SRTF06MXN

Quick Coupling, European Profile, ND 7.2 (Series 26) | #26SRTF06MXN OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Connection Size: 6 mm
  • Coupling Half: Plug
  • Version: Single Shut-Off
  • Materials of Construction: Brass, Nickel-plated
  • Connection Type: Recoil Eliminator with Hose Barb
  • Minimum Operating Temperature: -15 to -20 °C
  • Diameter: 7.2 mm (nominal)
  • Application: Fluid Handling, Pneumatics
  • Brand: Rectus
  • Interchange Type: European Profile
  • Seal Material: FKM, NBR
  • Maximum Operating Pressure: 35 bar, 500 psi
  • Media: Gases, Pneumatic Media
  • Valve Included: No (according to version), Yes (according to version)
  • Materials of Construction: Brass, Brass, Nickel-plated, Stainless Steel AISI 303
  • Fitting Connection Type: Various
  • Valve Type: High Flow Air, Poppet
  • Length: 30 to 150 mm
  • Outside Diameter: 12 to 28 mm
  • Maximum Operating Temperature: 212 to 392 °C
  • Flow Rate: 185 to 264 L/min
  • Sleeve Material: Brass, Polymer
Safety Warning

Item Information

Parker’s Basic Quick Coupling Series 26 is an industrial brass coupling with European profile. Coupling system with single-hand operation and standard-valve. Small mass size. The ergonomic sleeve (available in Brass or Polymer) design prevents dirt on the valve body.

Markets:
- General Industrial
- Industrial manufacturing equipment

Features/Benefits:
- Industrial coupling with European profile, most representative profile worldwide
- Single-hand operation for easy and fast connection

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
A43098