Quick couplings, American Profile, DN 19 (Series 39) | #39SBIW26MPN


LOADING IMAGES
39SBIW26MPN
Click to View CAD Model

Quick couplings, American Profile, DN 19 (Series 39) | #39SBIW26MPN OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Function: Double Shut-Off
  • Connection Size: G 3/4
  • Body Material: Brass
  • Coupling Half: Plug
  • Connection Type: Female BSPP
  • For Fluid Type: Chemicals (Paints, solvents, lubricants), Air & neutral gases (industrial compressed, lubricated air, inert gases), Water (Industrial, drinking, treated water)
  • Flow Rate: 33 L/min (water), 3000 L/min (air)
  • Technology: Fluid & Gas Handling, Pneumatics
  • Sleeve Material: Brass
  • Connection Type: BSPP, Female
  • Diameter: 19 mm (nominal)
  • Valve Included: Yes
  • Length: 96 mm
  • Hex Size: 41 mm
  • Outside Diameter: n/a
  • Seal Material: NBR
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Temperature: 100 °C, 212 °F
  • Maximum Operating Pressure: 35 bar, 508 psi
  • Brand: Parker, Rectus
  • Division: Low Pressure Connectors Europe Division
  • Industry: Machinery Construction, Mobile Hydraulics, Industrial, Material Handling
  • Application: Pneumatic Power Tools, Assembly Lines, Air compressors, Fluid Transfer, Laboratory Gas Supply, Cooling of Electronic Components, Food and chemical processing, Water and coolant lines
  • Product Type: Pneumatic Quick Couplings
  • Product Style: Quick Connect
  • Product Series: Series 39
  • Connection Size: G 3/4
  • Body Material: Brass
  • Interchange Type: American profile
  • Coupling Half: Plug
  • Compatible Fitting: Coupler
  • Valve Type: High Flow Valve
  • Function: Double Shut-Off
  • Operation Type: No Sleeve
  • Plating Type: Nickel-Plated
  • Weight: 0.51 kg
  • Quantity per Box: 2.0
  • Region of Origin: Germany
Safety Warning

Item Information

Parker's Series 39 is a compact industrial coupling system made of brass for use with numerous gaseous and liquid media. The UltraFlo valve guarantees optimum flow and low pressure drop.

Markets:
- Machinery Construction
- Mobile Hydraulics
- Industrial
- Material Handling

Features/Benefits:
- UltraFlo valve for optimum flow and low pressure drop
- Single-hand operation for easy and fast connection

Applications:
- Pneumatic Power Tools
- Assembly Lines
- Air compressors
- Fluid Transfer
- Laboratory Gas Supply
- Cooling of Electronic Components
- Food and chemical processing
- Water and coolant lines

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
A43098