SOFT-SHIELD 3500 Fabric Over Foam EMI Shielding Gaskets | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SOFT-SHIELD 3500 Fabric Over Foam EMI Shielding Gaskets SOFT-SHIELD 3500 Fabric Over Foam EMI Shielding Gaskets SOFT-SHIELD 3500 Fabric Over Foam EMI Shielding Gaskets SOFT-SHIELD 3500 Fabric Over Foam EMI Shielding Gaskets

SOFT-SHIELD 3500 Fabric Over Foam EMI Shielding Gaskets

Parker Chomerics SOFT-SHIELD® 3500 series foam gaskets are wrapped in a conductive nickel-plated copper fabric and provide excellent compression set in low closure force applications requiring high shielding effectiveness.

Technical Specifications

  • Specifications Met: UL 94 V-0
  • Length: 96 inch
  • Noise Shielding Level: > 100 dB
  • Operating Temperature: -40 to 70 °C
Safety Warning

Full Product Description

Parker Chomerics SOFT-SHIELD® 3500 series open cell urethane foam gaskets are wrapped in a conductive nickel-plated copper polyester taffeta fabric and provide excellent compression set (15%) in low closure force applications requiring high shielding effectiveness (>100 dB). SOFT-SHIELD® 3500 is one of the most versatile EMI fabric over foam product offerings on the market. The conductive jacket can also be made of a rip-stop polyester fabric for higher durability applications.

Features and Benefits:
• Low cost >100 dB shielding effectiveness
• Low closure force (less than 1 lb./inch)
• Low contact resistance
• Over 250 profiles available
• RoHS, REACH and UL 94 V-0 compliant
• Low compression set properties (15%)
• Abrasion and sheer-resistant conductive jackets

Typical Applications:
• Server faceplate and blade cards
• Electronic enclosures
• Consumer electronics
• Door seals
• EMI window / vent seals
• Grounding applications

Related Documents

×

687466
179336