TDP032EH99C2VS0 - 2-Way High-Response Valve - Series TDP | South Africa

2-Way High-Response Valve - Series TDP | #TDP032EH99C2VS0

Click to View CAD Model
TDP032EH99C2VS0

2-Way High-Response Valve - Series TDP | #TDP032EH99C2VS0

The pilot operated 2-way high response valves series TDP provide a precise control of high flows at maximum dynamics. Typical applications for these slip-in cartridge proportional throttle valves are die cast, injection molding and hydraulic presses.


Technical Specifications

  • Marking: Standard
  • Port Connection: NG32
  • Performance: Closed loop, VCD performance, integrated electronics
  • Spool Design: Linear
  • Seal Material: FPM
  • Signal Input: +4- +20 mA
  • Product Series: High-response Valve
  • Operation Type: Pilot
  • Actuation Type: VCD-actuator
  • Electronics Type: Onboard
  • Function: 2-way
  • Performance: High Response for Controlled Applications
  • Pilot Inlet / Drain Locations: External/external
  • Mounting Type: Slip-in Cartridge
  • Mounting Position: Unrestricted
  • Configuration: n/a
  • Maximum Operating Pressure: 350 bar
  • Flow Rate: n/a
  • Maximum Flow Rate: 850 L/min
  • Maximum Operating Temperature: 50 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: FPM
  • For Fluid Type: Water Glycol
  • Weight: 13 kg
  • Body Material: Steel
Safety Warning

Item Information

Parker’s 2-way high response valves series TDP are particularly suitable for demanding controlled and closed loop applications where high flow has to be precisely controlled at highest dynamics.



The proportional throttle valves have a 2-stage design consisting of a DFplus pilot valve and a main stage with poppet and LVDT. With the DFplus pilot valve the TDP achieves extremely fast response times: from 10.5 ms (NG25) up to 28 ms (NG100) with an accuracy of <0.1 % of the nominal flow. The pilot valve actively controls the poppet – independent of the pressure conditions in the main ports. The integrated electronics in the pilot of the TDP has two control loops for the main poppet and the pilot spool.



Markets:
• Industrial
•; Molding



Features/Benefits:
• High precision – for high quality products, minimum scrap rate and long machine lifetime
• Extremely fast step response – shortens material processing and thus cycle times
• Short delivery time – no warehousing necessary
• Active pilot operated 2-way high-response valve
• Cavity and mounting pattern according to ISO 7368
•; Flow direction B to A and A to B
•; Completely mounted and adapted unit with integrated electronics
• IO-Link interface for parametrizing
• RGB diode for optical status check
• NFC interface
• Fail save position in case of electrical and/or hydraulic power down
• In order to ensure the closed position, pilot pressure is required.
• 8 sizes NG25 up to NG100



Applications:
• Die cast
• General presses
• Injection molding



Please note:

It is basically required that the pilot pressure is at the level of the system pressure. At low system pressure the pilot pressure should be min. 140 bar, when high valve dynamics are desired.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687478