TH-1000-16FO-30 - Hydraulic Thermal Bypass Valves - TH Series | South Africa

Hydraulic Thermal Bypass Valves - TH Series | #TH-1000-16FO-30

Click to View CAD Model
TH-1000-16FO-30

Hydraulic Thermal Bypass Valves - TH Series | #TH-1000-16FO-30

TH Series thermal bypass valve


Technical Specifications

  • Shift Temperature (F): 120
  • Cracking Pressure (psi): 50
  • Thread Type: Female SAE ORB
  • Connection Thread Size (inch): 1 5/16 - 12 UN
  • For Fluid Type: Hydraulic Oil
  • Maximum Operating Pressure: 250 psi
  • Maximum Flow Rate: 60 gal/min
  • Maximum Operating Temperature: 195 °F
  • Flow Rate: 60 gal/min
  • Minimum Operating Temperature: -30 °F
  • Valve Port Size: 1 inch
  • Actuation Type: Mechanical
  • Body Material: Aluminum
  • Function: Diverter
  • Seal Material: Elastomeric
Safety Warning

Item Information

TH Series Thermal Bypass Valves are used to modulate fluid temperature by shifting return line flow through the cooler, or bypassing it directly to the reservoir. Additionally, an integral pressure relief function automatically releases excess pressure to the reservoir if the cooler becomes restricted, and the inlet pressure becomes excessive. Relief crack pressure settings range from 5 to 85 psi in 5 psi increments. The TH Series is available in 1"" size and rated for pressures up to 250 psi with a max flow rate 60 gpm. There are five standard shift temperatures.

Technical Characteristics:
• Valve Size: 1""
• Material: Aluminum
• Weight: 2.0 lbs
• Port Ends: Female SAE O-Ring Boss
• Standard Crack Pressure Setting Options: 5 to 85 psi (in 5 psi increments)
• Standard Shift Temperature Options (°F): 100°, 120°, 140°, 160°, 180°
• Full Shift Temperature (cooler port open): Shift temperature plus 25°F
• Proof Pressure: 300 psi (21 bar)
• Minimum Burst Pressure (up to full shift temperature): 325 psi (22 bar)
• Minimum Burst Pressure (above full shift temperature): 600 psi (41 bar)
• Operating Temperature: Min= -30°F, Max= Shift temperature plus 75°F
• Max Flow Rate: 60 gpm (227 l/m)

Markets:
• Construction
• Agriculture
• On and Off Road Equipment

Features/Benefits:  
• Ideal for hydrostatic drive circuits requiring fast warm up, controlled fluid temperatures, and low return line back pressure.
• Lightweight, corrosion resistant aluminum housing
• Integral relief valve dumps excess inlet pressure to the reservoir
• Five standard shift temperature options
• Wide range of crack pressure options from 5 to 85 psi

Applications:  
• Hydrostatic drive circuits

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687539