VSO® LowPro Miniature Analytical Proportional Valve | #936-070091-010


LOADING IMAGES
936-070091-010
Click to View CAD Model

VSO® LowPro Miniature Analytical Proportional Valve | #936-070091-010

Designed for 1 SCCM to 6.5 SLPM gas flow control in analytical instruments, the Parker VSO® LowPro GC proportional valve is compact, durable and easy to mount. High duty cycle and dynamic temperature range conforms to all analytical platforms.


Technical Specifications

  • Performance: Pressure Range: 0-150 psi
  • Voltage (VDC): 9
  • Orifice Size (inch): 0.007
  • Wetted Materials:Seal (Elastomer): FKM
  • Flow Rate: up to 3.5 SLPM
  • Maximum Flow Rate: 3.5 SLPM
  • Vacuum to Pressure Range: 27 inch-Hg to Pressure Rating, 686.0 mm-Hg to Pressure Rating
  • Maximum Operating Pressure: 150 psi, 10.3 bar
  • Orifice Size: 0.007 inch, 0.18 mm
  • Maximum Operating Temperature: 185 °F, 85 °C
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Function: 2-Way, Normally Closed (NC)
  • Cycles per Lifetime: 100 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 0.7 W
  • Input Voltage: 9 VDC
  • Electrical Connection: 4.5" Wire Leads
  • Body Material: Brass C36000
  • Spring Material: Stainless Steel 17-7
  • Armature Material: 1018 Steel (Nickel-plated)
  • Wetted Material: Urethane, Polyvinyl Butyral, Epoxy
  • Seal Material: FKM
  • Thermal Compensation: Non-Thermally Compensated
  • Length: 0.80 inch, 20 mm
  • Width: 0.63 inch, 16 mm
  • Height: 0.53 inch, 14 mm
  • Weight: 0.56 oz, 19 g
  • Response Time: 10 ms Typical
  • Leak Rate: 0.030 cm3/min of Helium @ 150 Psi
  • Mounting Type: Manifold
  • Connection Type: Mounting Screw
  • Connection Size: #2-56 x 3/16" Socket Head Cap screw
  • For Fluid Type: Gases
  • Industry Application: Gas Chromatography
  • Configuration: n/a
Safety Warning

Item Information

The Parker VSO® LowPro GC is a powerful miniature proportional valve that controls the flow rate of common carrier gases from less than 1 SCCM up to 6.5 SLPM. At less than half the size and weight of competitor valves, the LowPro GC isolates the carrier gas from the valve coil with excellent leak rate performance, very high resolution and best in class flow control stability while operating in extreme environmental conditions.

Markets
• Analytical Chemistry

Features/Benefits
• Lower power to minimize oxygen permeation into the system
• Media isolated from the coil to prevent chemical outgassing into the system
• Small size, less weight with simplified mounting enables smaller system volume
• Cleaned for Analytical Service use
• Reach, RoHS, ISO 15001, IP65, and CE compliant

Typical Application
• Gas Chromatography
• Mass Spec
• Air Over Liquid

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687821