921-411051-000 - VSO® Max HP Miniature High Pressure High Flow Proportional Valve | South Africa

VSO® Max HP Miniature High Pressure High Flow Proportional Valve | #921-411051-000

921-411051-000

VSO® Max HP Miniature High Pressure High Flow Proportional Valve | #921-411051-000

Parker's VSO MAX HP Model 4 delivers a flow of 180 slpm at 25 PSI and is designed for higher flow at lower pressure commonly found on ventilators and anesthesia systems with upstream regulators.


Technical Specifications

  • Orifice Size (inch): 0.125
  • Voltage (VDC): 5
  • Flow Rate: up to 450 SLPM
  • Maximum Flow Rate: 450 SLPM
  • Maximum Operating Pressure: 101 psi, 7 bar
  • Orifice Size: 0.125 inch, 3.18 mm
  • Maximum Operating Temperature: 131 °F, 55 °C
  • Minimum Operating Temperature: 41 °F, 5 °C
  • Function: 2-Way, Normally Closed (NC)
  • Cycles per Lifetime: 100 Million
  • Actuation Type: Solenoid
  • Operation Type: Electronic
  • Control Method: Current or Voltage
  • Power Consumption: 2.2 W
  • Input Voltage: 5 VDC
  • Electrical Connection: 18" Wire Leads
  • Body Material: Brass C36000
  • Spring Material: Stainless Steel
  • Armature Material: Stainless Steel 430FR
  • Seal Material: FKM
  • Thermal Compensation: Non-Thermally Compensated
  • Length: 2.02 inch, 51.4 mm
  • Width: 0.63 inch, 15.9 mm
  • Height: 0.69 inch, 17.4 mm
  • Weight: 2.45 oz, 69.5 g
  • Response Time: 10 ms Typical
  • Leak Rate: 0.5 cm3/min of Air @ 150 Psi
  • Mounting Type: Manifold
  • Connection Type: Mounting Screw
  • Connection Size: 4-40 x 7/8" Stainless Steel, Socket Head Cap screw
  • For Fluid Type: Gases
  • Industry Application: Ventilators, Insufflators, Anesthesia Delivery & Monitors, Pressure & Flow Control, Mass Flow Control
  • Configuration: n/a
Safety Warning

Item Information

The Parker VSO® MAX HP series is a miniature high flow proportional valve that provides flow capabilities to meet your OEM application needs. The valve delivers a high range of controllable flow while consuming 25% less power than comparable miniature proportional valves, assisting with battery life savings. VSO® MAX HP Model 2 delivers a flow at 200 slpm at 45 PSI and is designed for higher range of operating pressures 120 psi (8.27 bar) commonly found on systems without a regulator. Model 4 delivers a flow of 180 slpm at 25 PSI and is designed for higher flow at lower pressure commonly found on systems with regulators. This translates to a smaller, sleek medical device design and offers potential savings and features three standard control voltage ranges (5, 12 and 24 VDC). 

Markets
Respiratory
Anesthesia 
Surgical (High Flow)

Features/Benefits
Low power consumption generates less heat
Proven performance tested to 100 million life cycles
Cleaned for Oxygen service use
Reach, RoHS, ISO 15001, IP65, and CE compliant

Typical Applications
Ventilators
Insufflators
Anesthesia Delivery & Monitors
Pressure and Flow Control
Mass Flow Control

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
687821