XRF6111 - XRF Analyser | South Africa

XRF Analyser | #XRF6111

XRF6111

XRF Analyser | #XRF6111

The XRF analyser offers the ability to spot check the Sulphur content of fuel oil. The XRF will help shipowners and operators ensure compliance with the latest International Maritime Organization (IMO) regulations for emissions.


Technical Specifications

  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Marine, Oil and Gas, Energy Generation, Aviation, Industrial Plant
  • Technology: Filtration, Hydraulics
  • Product Type: Condition Monitor
  • Product Style: Elemental
  • For Fluid Type: Lube Oil Fuels
  • Operating Temperature: 15 to 30 °C
  • Sensing Method: X-ray Fluorescence
  • Height: 258 mm
  • Length: 258 mm
  • Width: 212 mm
  • Weight: 4.5 kg
  • Materials of Construction: Lead, Cadmium, Silver, Molybdenum, Zinc, Copper, Nickel, Chromium, Vanadium, Titanium, Calcium, Sulphur, Iron, Manganese
  • Body Material: Steel, Plastic
  • Specifications Met: CE Certification
  • Cycle Time: 130 second
  • Communication Interface: USB
  • Electrical Requirements: 9 VDC
  • Operating Humidity: < 70%
  • Signal Output: RS233
Safety Warning

Item Information

The XRF Analyser is part of Parker’s range of condition-monitoring equipment. This equipment is used where maximum efficiency and total confidence are vital in protecting capital plant and equipment. Our equipment is used extensively throughout the Marine, oil and gas, energy generation, aviation and industrial sectors.

Testing at sea, offshore or on land, as a lightweight, portable and self-contained X-Ray Fluorescence (XRF) spectrometer, the XRF Analyser enables in-situ lab standard testing of fuel oils at sea or on land. The XRF Analyser can, for example, be used in the engine room or control room of a ship to test the Sulphur content of fuel oil as it is being delivered. Checking the fuel during delivery allowing ships personnel to verify that the Sulphur content shown on the bunker delivery note is correct, thus eliminating the risk of accidental non-compliance.

The XRF can be used by suppliers, brokers, surveyors and producers of bunker fuels. Faster and more accessible testing means that the XRF Analyser allows fuel oils to be tested more frequently and conveniently compared to sending samples to a laboratory. By allowing test results to be downloaded, or storing them for up to two years, the XRF Analyser also plays an important role in helping vessel operators to manage compliance audits more efficiently.

In addition to measuring the Sulphur content in fuel oils, the XRF Analyser can be used to measure a range of other elements that are common contaminants which can affect lube oil performance and indicate accelerated wear conditions. Wear elements measured by the Parker Kittiwake XRF Analyser and their likely sources on board a ship (if any).

The XRF Analyser combines simplicity with accuracy. Its standalone operation means that it offers immediate plug-and-play operation. Integrated into the small, lightweight housing is a high-resolution LCD touch-screen display which enables fast operation and delivers clear results.

The operator simply draws the sample of fuel oil from the ship’s system into the sample container, places it in the XRF Analyser and presses the test button. As the sample is not damaged or altered during testing, it can be retained for any additional sample analysis. The result of the test is displayed percentage of Sulphur in the sample. This helps to avoid ambiguity and human error by eliminating the need for the operator to interpret the test data.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
MANUAL]-XRF Analyser--MA-K31464-KW
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

South Africa Headoffice

Parker Hannifin (Africa) Pty LTD

Sales Company South Africa

10 Berne Avenue

Aeroport

Kempton Park

Gauteng

South Africa

1620

Phone

0027 11 961 0700

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687466
C89472