TDW025EW89C2N81JWT129999 - 二通插装节流阀单元 - TDW 系列 - 派克 Parker

二通插装节流阀单元 - TDW 系列 | #TDW025EW89C2N81JWT129999

Click to View CAD Model
TDW025EW89C2N81JWT129999

二通插装节流阀单元 - TDW 系列 | #TDW025EW89C2N81JWT129999

The series of active pilot operated 2/2 way throttle valves TDW enables fast and safe switching operations. The valves in cartridge design are supplied as one unit to ensure easy installation.


技术规格:

  • 标记: Standard
  • 材料-密封: NBR
  • 端口连接: NG25
  • 提升阀设计: Sinus poppet with overlap
  • 位置控制类型: Start position monitored
  • 先导级别: With DC valve, normally open
  • 电磁阀选件: Without manual override
  • 孔口 1 尺寸: 1.2 mm
  • 孔口 2 尺寸: Open
  • 孔口 3 尺寸: Open
  • 产品序列: Throttle valve
  • 运行类型: Pilot
  • 启动类型: Solenoid
  • 安装类型: Slip-in cartridge
  • 安装位: Unrestricted
  • 功能: 2-way
  • 配置: N/A
  • 先导入口/排水位置: External/external
  • 最大运行压力: 350 bar
  • 最大流速: 420 L/min
  • 流速: N/A
  • 最高运行温度: 60 °C
  • 最高环境温度: 60 °C
  • 最低运行温度: -20 °C
  • 最低环境温度: -20 °C
  • 输入电压: 24 VDC
  • 密封材料: NBR
  • 与流体类型共同使用: Hydraulic oil according to DIN 51524
  • 重量: 8 kg
  • 阀体材料: Steel
  • 最高流体温度: 60 °C
  • 最低流体温度: -25 °C
  • 最大运动粘度: 400 cSt
  • 最小运动粘度: 20 cSt
  • 过滤器效率额定值: ISO 4406; 18/16/13
  • 防护等级: IP65 in accordance with EN 60529

物品信息

Parker's active pilot operated 2/2 way throttle valves TDW enables to open and close the main poppet solely by pilot pressure, independent of pressure build-up in the main ports A and B. Thus they provide safe switching resulting in reliable operation.

The main poppet is designed hollow and mostly pressure balanced. The operation is accomplished via minimal control surfaces resulting in low pilot oil demand and fast switching operations.

Markets:
• Industrial
• Molding
• Oil & Gas

Features/Benefits:
• Active pilot operated 2/2 way cartridge valve - ensures safe switching
• Various sizes, NG25 - NG125 - allows extremely variable use
• Cavity and mounting pattern according to ISO 7368 (except for size NG125) - for quick and easy integration
• Lower recess in the standardized mounting cavity is no longer required - minimizes pressure losses
• Flow-optimized sleeve - improved energy efficiency
• Fast switching operations - optimized process speed
• Supplied as one unit - facilitates mounting and dismounting
• Short delivery time for most sizes - no warehousing necessary
• Position monitoring and stroke limiter optional

Applications:
• Suitable for general hydraulic applications
• General presses
• Injection molding
• Die cast

了解更多 显示更少

CAD 图纸 + 文件


相关文档(前身为“产品支持”)

×

数量:
请求报价

物品已成功添加至询价单 转至询价单

x

确定

x

查找经销商

购买地点

当地厂商

派克汉尼汾总部(上海)

上海市金桥出口加工区云桥路280号

201206

电话

+86-21-28995000

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。

687890
687478