PRO-SHIELD 7128 银填充聚酯导电涂料 | #90-04-7128-0000


LOADING IMAGES
90-04-7128-0000

PRO-SHIELD 7128 银填充聚酯导电涂料 | #90-04-7128-0000

Parker Chomerics PRO-SHIELD 7128 is a silver-filled, high performance polyester coating that provides superb EMI shielding and a very thin dry film thickness.


技术规格:

  • 尺寸: Quart
  • 表面电阻率: <= 0.015 Ω/square
  • 噪声屏蔽级别: > 85 dB (Avg)
  • 工作湿度: Anti-Corrosion
  • 衬底类型: Composite
  • 重量: 900 g

物品信息

Parker Chomerics PRO-SHIELD 7128 is a high performance, silver-filled polyester electrically conductive ink designed to provide premium shielding performance at a reasonable price.

PRO-SHIELD 7128 has a specially formulated flexible polymer system which “lays down” smoothly when sprayed to provide complete EMI shielding coverage at very thin coating thicknesses. Its flexibility makes it especially attractive for conductive coating of parts with tight geometries.

Features and Benefits:
• Flexible coating which provides great adhesion to a variety of substrates
• Excellent wettability allows for uniform coating application at thin dry film thicknesses (< 0.001”)
• One component solution, no measuring and mixing of components is required
• Designed for high volume spray applications
• Exceptional working life (required elevated temperature heating)
• High EMI shielding properties (>85 dB) due to pure silver flake filler
• Flexible coating which provides great adhesion to a variety of substrates
• No primer required
• Exceptional working life at room temperature. Cures only when heated, i.e., greater than 74°C (165°F).

Typical Applications:
• Life science equipment
• Test equipment
• Communication devices
• Cellphones and laptops
• Consumer electronics
• Aerospace applications
• Drones and other RC vehicles

了解更多 显示更少

CAD 图纸 + 文件

No CAD files available

确定

x

相关文档(前身为“产品支持”)

×

数量:
请求报价

物品已成功添加至询价单 转至询价单

x

确定

x

查找经销商

购买地点

当地厂商

派克汉尼汾总部(上海)

上海市金桥出口加工区云桥路280号

201206

电话

+86-21-28995000

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。

687890
179336