EO DIN系列旋转螺母过渡接头 | #EL20ZSCF


LOADING IMAGES
EL20ZSCF
Click to View CAD Model

EO DIN系列旋转螺母过渡接头 | #EL20ZSCF

The feature of EO-2 fittings is elastomeric seals on all joints. It assures leak free operation without retightening. EO-2 is designed for metric tube, based on German standards DIN 3861, DIN 2353, now represented by international standard ISO 8434-1.


技术规格:

  • 密封材料: NBR
  • 包括附件: Pre-assembled with EO-2 Functional Nut
  • 连接 2 尺寸: 20 mm (O.D.)
  • 连接 1 尺寸: 20 mm (O.D.)
  • 阀体材料: Steel
  • 连接 3 尺寸: 20 mm (O.D.)
  • 产品序列: EO Heavy
  • 形状: Run Tee
  • 连接 1 类型: Male 24° Cone
  • 连接 2 类型: Male 24° Cone
  • 连接 3 类型: Male 24° Cone (with O-Ring)
  • 品牌: Ermeto
  • 分部: High Pressure Connectors Europe Division
  • 技术: Fluid & Gas Handling
  • 行业: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • 应用: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
  • 产品类型: Hydraulic DIN Fittings
  • 产品风格: Adjustable Position
  • 产品序列: EO Heavy
  • 配置: Tube to Swivel
  • 最大运行压力: 420 bar
  • 形状: Run Tee
  • 连接 1 类型: Male, 24° Cone
  • 连接 1 尺寸: 20 mm Tube O.D.
  • 连接 2 类型: Male, 24° Cone
  • 连接 2 尺寸: 20 mm Tube O.D.
  • 连接 3 类型: Male, 24° Cone (with O-Ring)
  • 连接 3 尺寸: 20 mm Tube O.D.
  • 符合规格: DIN, ISO 8434, ISO 8343
  • 与流体类型共同使用: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • 包括附件: Pre-assembled with EO-2 Functional Nut
  • 阀体材料: Steel
  • 密封类型: O-Ring
  • 密封材料: NBR
  • 最高环境温度: 300 °C, 572 °F
  • 最低环境温度: -40 °C, -40 °F
  • 最高流体温度: 300 °C, 572 °F
  • 最低流体温度: -40 °C, -40 °F

物品信息

The feature of all EO-2 fittings is elastomeric seals on all joints. It assures leak free operation without retightening. EO-2 is designed for metric tube and based on German Standards DIN 3861, DIN 2353, today represented by international standard ISO 8434-1.
The elastomeric seal assures a hermetically sealed tube joint. It is located between the inner cone of the fitting body and the tube surface, thus blocking the only possible leak path. The sealing effect is pressure supported which makes the EO-2 fitting suitable for high-pressure applications. The static compression also eliminates air-ingress into the fluid system at vacuum conditions.
Features, advantages, benefits of the EO-PSR fitting range:
High pressure: EO-2 can be used in applications of up to 800 bar (S series) and 500 bar (L series). EO-2 exceeds the DIN/ISO requirements and guarantees a 4-fold design factor.
EO-LUB: Due to the special treatment of larger sized nuts (25S/28L and larger), the tightening torques of EO-2 fittings have been reduced by 25 %. This makes assembly easier and prevents underassembly.
Sealing capability: An elastomeric seal forms the primary sealing element, thus assuring leakfree sealing. Even low-viscosity media such as water or gas are hermetically sealed. Hydraulic systems therefore do not "sweat" at fittings.
Functional nut: Individual components (retaining ring, seal) cannot be lost, forgotten, confused or assembled in the wrong orientation. This saves assembly costs and avoids dangerous assembly errors. EO-2 functional nut can be used for the whole variety of the broad range of more than 50 configurations in some 25 sizes of standard EO LL, L and S series.
Assembly costs: With less than 10 seconds cycle time on the EOMAT, the cost of presetting EO-2 is extremely low.
Easy, visible inspection of assembly result.
EO-2 fittings can be disassembled and reassembled many times.
Applications: Machine tools, mobile hydraulics, shipbuilding/offshore, transportation

了解更多 显示更少

CAD 图纸 + 文件


相关文档(前身为“产品支持”)

×

数量:
请求报价

物品已成功添加至询价单 转至询价单

x

确定

x

查找经销商

购买地点

当地厂商

派克汉尼汾总部(上海)

上海市金桥出口加工区云桥路280号

201206

电话

+86-21-28995000

立即获取您的派克帐户!

无论是购物偏好还是应用小程序,创建一个帐户即可管理所有派克与您相关的内容。

687890
687614