V520P-12 - Industrial Brass Ball Valves | Parker NA

Industrial Brass Ball Valves

Part #: V520P-12
  • V520P-12 - Industrial Brass Ball Valves
  • V520P-12 - Industrial Brass Ball Valves
  • V520P-12 - Industrial Brass Ball Valves
V520P-12 - Industrial Brass Ball Valves
Parker's brass ball valves are designed to provide years of service at an economical price and are available in various end configurations and options.

Technical Specifications

Minimum Operating Temperature:-40 °F, -40 °C
Vented:No
Maximum Operating Temperature:350 °F, 176 °C
Maximum Operating Pressure:41 bar
Locking Mechanism:Non-Locking
Connection Type:NPT, Straight Thread Solder
Body Material:Brass
Ball Material:Chrome Plated Brass
Seat Material:PTFE
Connection Size:3/4 inch
Connection 1 Solder O.D. (inch):na
Actuation Type:Manual
Connection 2 Thread Style:Female Pipe
Configuration:Female-Female NPT Ports
Function:2-Way, Normally Closed, Normally Open
Handle Type:Lever
Connection 2 Solder O.D. (inch):na
Orifice Size:.79 inch
Maximum Flow Rate:13 Cv
Seal Material:PTFE
Shape:In-Line
Connection 1 Thread Size (inch):3/4
Mounting Type:Panel, In-Line
Connection 1 Thread Style:Female Pipe
Maximum Working Pressure (psi):600
Handle:Steel Lever
Product Type:Brass Series 520 Ball Valve
Operation Type:n/a
Connection 2 Thread Size (inch):3/4
Style:Female to Female (Standard Port)
Shape:In Line

Item Information

CAD Drawings + Files

Related Documents

undefined35.11 /part
Qty:
V520P-12 - Industrial Brass Ball Valves

This product is fulfilled by an authorized Parker distributor or division.

Shipped
Fastest Estimated Ship Date -
This product is not available for sale at this time.

Find a Distributor

Division Contact

Parker Hannifin Corporation

Fluid System Connectors Division
300 Parker Drive
Otsego, MI 49078 USA
UNITED STATES

Phone:+1 (269) 692-6555