气动单向阀 | #7996 12 00


LOADING IMAGES
7996 12 00
Click to View CAD Model

气动单向阀 | #7996 12 00

单向阀使压缩空气只能单一方向流动,不产生逆流。安装在回路的进气端,为系统提供保护。


Technical Specifications

  • Connection 1 Size: 12 MM
  • Connection 2 Size: 12 MM (O.D)
  • Flow Rate: 2300 NL/MIN
  • Connection 1 Type: Tube
  • Flow Direction: In-Line Version
  • Brand: Parker, Legris
  • Industry: Industrial Manufacturing Equipment, Industrial Processing
  • Application: Automotive Process, Robotics, Textile, Packaging, Pneumatics
  • Technology: Pneumatics
  • Product Type: Non-Return Valves
  • Product Style: Check Valve
  • Maximum Operating Pressure: 10 bar
  • Minimum Operating Pressure: 1 bar
  • Shape: In-line non-return valve
  • Configuration: Tube to Tube
  • Connection 1 Type: Tube
  • Connection 1 Size: 12 mm
  • Connection 2 Type: Tube
  • Connection 2 Size: 12 mm
  • Maximum Operating Temperature: 70 °C
  • Minimum Operating Temperature: 0 °C
  • For Fluid Type: Air
  • Maximum Flow Rate: 2300 NL/min
  • Flow Direction: In-Line Version
  • Body Material: Technical polymer
  • Seal Material: NBR
  • Weight: 0.05 kg
  • Length: 66.5 mm
  • Quantity per Box: 5
  • Thread Material: Nickel-plated Brass
  • Division: Low Pressure Connectors Europe Division
  • Cracking Pressure: 0.3 bar
Safety Warning

Item Information

单向阀使压缩空气只能单一方向流动,不产生逆流。安装在回路的进气端,为系统提供保护。使用颜色代码使单向阀正确地安装在进气端或排气端,不会因安装错误造成系统损坏,同时降低了因安装错误带来的成本,也使安装过程更加安全和稳定。


特征/优势:-多种应用:
• 应用范围广
• 快插式连接:使用更加方便
• 螺纹与快插组合形式-设计强大
• 根据DI 2006/42/CE标准经过测试以及耐久试验验证
• 边缘式密封提高了密封性能?优异的耐振性能
• 结构紧凑
• 重量轻
• 符号标识流向
• 使用颜色代码以实现安全安装:绿色释放环:进气型红色释放环
• 排气型

市场:
• 工厂自动化
• 汽车安装生产线
• 食品以及饮料
• 半导体
• 纺织机械设备
• 包装设备
• 轨道交通应用:
• 气动回路保护技术:• 止回阀• 单向阀• 功能接头• 气动系统• 气动接头• 空气接头


技术参数:
• 流体:压缩空气
• 材料:铜镀镍,丁腈橡胶,工程塑料,不含硅
• 工作压力:真空至10 bar
• 温度:0°C 到 +70°C
• 开启压力:0.3 bar

符合法规:
• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)
• 产品类型:
• 等径进气型单向阀
• 等径进气型单向阀,BSPP外螺以及公制外螺纹
• 等径排气型单向阀,BSPP外螺以及公制外螺纹
• 等径进气型单向阀,BSPT外螺
• 等径排气型单向阀,BSPT外螺

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing France SAS

Low Pressure Connectors Europe Division

Parc Alcyone - Bat. D

1 rue André et Yvonne Meynier

CS 46911

35069 Rennes Cedex

France

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098