Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Part of Parker’s GlobalCore constant working pressure hose line, lightweight and flexible 387 hoses consistently deliver 3,000 PSI performance across markets and across the globe.
California Residents: Prop-65 Warning
| Selector Guides |
|---|
| GlobalCore Hose Assembly E-Configurator |
| Product Demos & Tutorials |
|---|
| How to Configure GlobalCore Hose Assembly Part Number |
| Communities, Blogs & Industry Links |
|---|
| GlobalCore Website |
| SAE vs ISO Specification for Hydraulic Hoses |
| Top 5 Reasons Customers Choose GlobalCore Hose |
| Products | Hose I.D. (size) | Hose Cover Type |
|---|---|---|
| 387-4 | -4 | Standard Cover |
| 387-6 | -6 | Standard Cover |
| 387-8 | -8 | Standard Cover |
| 387-10 | -10 | Standard Cover |
| 387-12 | -12 | Standard Cover |
| 387-16 | -16 | Standard Cover |
| 387-20 | -20 | Standard Cover |
| 387-24 | -24 | Standard Cover |
| 387-32 | -32 | Standard Cover |
| 387TC-4 | -4 | ToughCover |
| 387TC-6 | -6 | ToughCover |
| 387TC-8 | -8 | ToughCover |
| 387TC-10 | -10 | ToughCover |
| 387TC-12 | -12 | ToughCover |
| 387TC-16 | -16 | ToughCover |
| 387TC-20 | -20 | ToughCover |
| 387TC-24 | -24 | ToughCover |
| 387TC-32 | -32 | ToughCover |
| 387ST-4 | -4 | SuperTough |
| 387ST-6 | -6 | SuperTough |
| 387ST-8 | -8 | SuperTough |
| 387ST-10 | -10 | SuperTough |
| 387ST-12 | -12 | SuperTough |
| 387ST-16 | -16 | SuperTough |
| 387ST-20 | -20 | SuperTough |
| 387ST-24 | -24 | SuperTough |
| 387ST-32 | -32 | SuperTough |
| 387CP-12 | -12 | Critical Protection Cover |
| 387CP-16 | -16 | Critical Protection Cover |
| 387CP-20 | -20 | Critical Protection Cover |
| 387CP-6 | -6 | Critical Protection Cover |
| 387CP-8 | -8 | Critical Protection Cover |