Liquid Pump, Air Driven - ACL Series | Product Series

Filter by

    No filters selected

Pressure Ratio (Air/Water)

Piston Air Drive

Liquid Inlet Location

Isolation Chamber

Seal Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Liquid Pump, Air Driven - ACL Series

Liquid Pump, Air Driven - ACL Series OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance

Technical Specifications

  • Minimum Operating Temperature: -18 to 60 °C, 0 to 140 °F
  • Pressure Rating: 15 to 150 psi, 1 to 10 bar
  • Liquid Inlet Port Size: 3/8 inch, NPTF
  • Liquid Outlet Port Size: F250C inch
  • Supply Air Inlet Port Size: 1/4 inch, NPTF 3/8 inch
  • Pilot Air Inlet Port Size: No Pilot
  • Displacement per Stroke: 0.09 inch3, 0.04 inch3, 1.47 cm3, 0.66 cm3
  • Maximum Outlet Pressure Rating: 12500 psi, 862 bar, 2200 bar
Safety Warning

Full Product Description

Parker Autoclave's ACL Series is a compact 3” air-driven high pressure liquid pump.  These pumps have been designed as a miniature high pressure liquid pump that delivers high pressure hydraulic power in a mobile, easy to use package. At only 8 ½” tall these liquid pumps provide easy-to-understand features that permit system designers to spend their time thinking about how to use the pump, not where they are going to place it. The Parker Autoclave pumps are designed to include the most competitive options and require only the basic of choices be made.

The high strength stainless steel pump pressure heads are specifically designed and engineered for high cycle life.  These pumps have extended service check valves with ceramic balls and sealed, anodized aluminum parts for better protection from harsh environments. The latest lubrication technology provides long, maintenance free seal service life and improves pump efficiency and performance.  Noise reduction features are standard.

This attention to detail is what sets Parker Autoclave Engineers products apart from the competition.


Markets:
• Oil and Gas
• Petrochemical
• Chemical
• Research


Features/Benefits:
• Compact, Air Operated Liquid High Pressure Pump
• 3” Single-Acting, Single Piston Air Drive/Hand Lever Operated
• Air to Pressure Ratio:  1:220
• Hardened Stainless Steel Plunger
• Air Drive Pressure Range: 15-150 psi (1-10 bar)
• Volume Displacement per Stroke:  .04 in³ (.66 cm³)
• Maximum Outlet Pressure:  31,900 psi (2200 bar)
• Isolation (distance) chamber to protect air-drive section from high pressure seal leakage is optional    
    

Applications:
• Pilot Plants
• Research Vessels
• Medium to High Pressure Fluid Handling Systems

Related Documents

×
Products Pressure Ratio (Air/Water) Piston Air Drive Liquid Inlet Location Isolation Chamber Seal Type
ACL72-01BNP 1:88 Single Bottom None UHMWPE U-Cup with Elgiloy Spring Energizer
ACL72-01BNU 1:88 Single Bottom None Urethane U-Cup
ACL72-01SNP 1:88 Single Side None UHMWPE U-Cup with Elgiloy Spring Energizer
ACL72-01SNU 1:88 Single Side None Urethane U-Cup
ACL189-01BNP 1:220 Single Bottom None UHMWPE U-Cup with Elgiloy Spring Energizer
ACL189-01BNU 1:220 Single Bottom None Urethane U-Cup
ACL189-01SNP 1:220 Single Side None UHMWPE U-Cup with Elgiloy Spring Energizer
ACL189-01SNU 1:220 Single Side None Urethane U-Cup

687PDC
687516