LF 3600 Chemical Nickel-Plated Brass Push-In Fittings | Product Series

Filter by

    No filters selected

Product Style

Configuration

Shape

Connection 1 Size

Connection 2 Size

Connection 2 Type

Connection 3 Size

Connection 3 Type

Body Material

Seal Material

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LF 3600 Chemical Nickel-Plated Brass Push-In Fittings

LF 3600 Chemical Nickel-Plated Brass Push-In Fittings

In order to meet your technical and environment requirements, Parker Legris designed this range of metal fittings, offering robustness, reliability and resistance to industrial fluids for the most demanding environments.

Technical Specifications

  • Maximum Operating Temperature: 150 °C
  • Minimum Operating Temperature: -20 °C, -25 °C
  • Vacuum Pressure Rating: 755 mm-Hg
  • For Fluid Type: Air (Compressed Air), Lubricants (Grease), Water
  • Connection 2 Type: Refer to Part for Detailed Specification
  • Connection 1 Type: Tube
  • Industry: Industrial Processing, Food & Beverage, General Industrial, Transportation, Healthcare & Life Sciences
  • Coating: FDA Chemical Nickel-plated
  • Configuration: Refer to Part for Detailed Specification
  • Maximum Operating Pressure: 20 or 30 bar
  • Shape: Refer to Part for Detailed Specification
  • Application: General Industrial, Fluid Control, Industrial, Medical, Pneumatic, In Plant Pneumatic, Transportation, Process Control
  • Product Type: Push-to-Connect Fittings
  • Technology: Fluid & Gas Handling
  • Connection 2 Size: Refer to Part for Detailed Specification
  • Connection 1 Size: Refer to Part for Detailed Specification
  • Division: Low Pressure Connectors Europe Division
  • Seal Material: KFM
  • Connection 3 Type: Refer to Part for Detailed Specification
  • Weight: Refer to Part for Detailed Specification
  • Connection 3 Size: Refer to Part for Detailed Specification
  • Brand: Parker, Legris
  • Body Material: Brass
  • Quantity per Box: Refer to Part for Detailed Specification
  • Specifications Met: Refer to Part for Detailed Specification
Safety Warning

Full Product Description

In order to meet your technical and environment requirements, Parker Legris designed this range of metal fittings, offering robustness, reliability and resistance to industrial fluids for the most demanding environments.

PRODUCT ADVANTAGES:

> High Performance
- Resistant up to +150°C at 30 bar
- Excellent mechanical performance
- Long threads to resist shock and vibration
- Excellent abrasion and corrosion resistance due to high phosphorus chemical nickel plating
- Full flow, minimal pressure drop

> Versatility
- Materials conform to FDA standards
- Spring collet gripping system suitable for both metal(grooved) and polymer tubing
- Excellent resistance to high pressure and vacuum
- Excellent chemical compatibility
- More than 250 part numbers
- One fitting for numerous applications: stock optimisation
- Manual connection and disconnection
- Compact and ergonomic

> Reliability
- High performance brass for increased lifespan
- 100% leak-tested in production
- Date coding to guarantee quality and traceability

PRODUCT TYPES:
- Stud Fittings
- Stud Standpipe
- Cartridge
- Stud Elbow
- Extended Stud Elbow
- Compact Elbow
- Stud Branch Tee
- Stud Run Tee
- Single Banjo
- Tube-To-Tube Fittings
- Equal Tube-To-Tube Connector
- Equal Elbow
- Equal Tee
- Bulkhead Connector Fittings
- Equal Bulkhead Connector
- Bulkhead Connector
- Equal Bulkhead Elbow
- Plug-In Reducer
- Plug-In Adaptor
- Plug-In Increaser
- Plug-In Barb Connector
- Stem Connector
- Blanking Plug
- Disconnection Tool
- Release Button Covers

APPLICATIONS:
- Food Process
- Coffee Machines
- In-Plant Automotive
- Medical Equipment
- Printing
- Misting
- Welding Robots

TECHNICAL CHARACTERISTICS:
- Fluids: Compressed Air, Grease, Lubricant, Water
- Materials: Chemical nickel-plated brass, FKM
- Pressure: Vacuum to 30 bar
- Temperature: -20°C to +150°C
- Ø metric: 4-14 mm

REGULATIONS:
>Industrial
- ISO 14743: pneumatic transmissions, push-in fittings for thermoplastic tubing
- DI: 97/23/EC (PED)
- DI : 2002/95/EC (RoHS), 2011/65/EC
- RG: 1907/2006 (REACH)
- DI: 94/9/EC (ATEX )
- UL94 V-0: please consult us
>Food
- RG: 21CFR (FDA)
- RG: 1935/2004/EC (minimum fl ow 0.02 l/h)
- USDA NSF H1: grease
- ASTM B733-04: autocatalytic (electroless) nickel-phosphorus coatings

Technologies:
- Stud Fittings
- Tube-to-Tube Fittings
- Bulkhead Connectors
- Push-In Fittings
- Nickel-Plated Brass Push-In Fittings
- Push-to-Connect Fittings
- Pneumatic Fittings
- Instant Fittings
- Quick Fittings
- Connectors
- Swivel Fittings

Related Documents

×
Products Product Style Configuration Shape Connection 1 Size Connection 2 Size Connection 2 Type Connection 3 Size Connection 3 Type Body Material Seal Material Color
3608 62 18 Stud Fitting - Adjustable Tube to Port Branch Tee 1/2" (O.D.) 1/2" (O.D.) Tube NPT 3/8 Male NPT Brass, FDA Chemical Nickel-plated FKM
3608 04 10 Stud Fitting - Adjustable Tube to Port Branch Tee 4 mm (O.D.) 4 mm (O.D.) Tube R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3608 04 11 Stud Fitting - Adjustable Tube to Port Branch Tee 5/32" (O.D.) 5/32" (O.D.) Tube NPT 1/8 Male NPT Brass, FDA Chemical Nickel-plated FKM
3608 06 10 Stud Fitting - Adjustable Tube to Port Branch Tee 6 mm (O.D.) 6 mm (O.D.) Tube R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3608 06 13 Stud Fitting - Adjustable Tube to Port Branch Tee 6 mm (O.D.) 6 mm (O.D.) Tube R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3608 08 10 Stud Fitting - Adjustable Tube to Port Branch Tee 8 mm (O.D.) 8 mm (O.D.) Tube R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3608 08 13 Stud Fitting - Adjustable Tube to Port Branch Tee 8 mm (O.D.) 8 mm (O.D.) Tube R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3609 56 11 Stud Fitting - Adjustable Tube to Port Elbow 90° 1/4" (O.D.) NPT 1/8 Male NPT Brass, FDA Chemical Nickel-plated FKM
3609 56 14 Stud Fitting - Adjustable Tube to Port Elbow 90° 1/4" (O.D.) NPT 1/4 Male NPT Brass, FDA Chemical Nickel-plated FKM
3609 56 18 Stud Fitting - Adjustable Tube to Port Elbow 90° 1/4" (O.D.) NPT 3/8 Male NPT Brass, FDA Chemical Nickel-plated FKM
3609 60 14 Stud Fitting - Adjustable Tube to Port Elbow 90° 3/8" (O.D.) NPT 1/4 Male NPT Brass, FDA Chemical Nickel-plated FKM
3609 60 18 Stud Fitting - Adjustable Tube to Port Elbow 90° 3/8" (O.D.) NPT 3/8 Male NPT Brass, FDA Chemical Nickel-plated FKM
3609 60 22 Stud Fitting - Adjustable Tube to Port Elbow 90° 3/8" (O.D.) NPT 1/2 Male NPT Brass, FDA Chemical Nickel-plated FKM
3609 62 18 Stud Fitting - Adjustable Tube to Port Elbow 90° 1/2" (O.D.) NPT 3/8 Male NPT Brass, FDA Chemical Nickel-plated FKM
3609 62 22 Stud Fitting - Adjustable Tube to Port Elbow 90° 1/2" (O.D.) NPT 1/2 Male NPT Brass, FDA Chemical Nickel-plated FKM
3609 04 10 Stud Fitting - Adjustable Tube to Port Elbow 90° 4 mm (O.D.) R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3609 04 11 Stud Fitting - Adjustable Tube to Port Elbow 90° 5/32" (O.D.) NPT 1/8 Male NPT Brass, FDA Chemical Nickel-plated FKM
3609 04 13 Stud Fitting - Adjustable Tube to Port Elbow 90° 4 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3610 10 04 Release Button Covers 10 mm (O.D.) Anodised Aluminum Blue
3669 12 13 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 12 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3669 12 17 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 12 mm (O.D.) G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3669 14 21 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 14 mm (O.D.) G 1/2 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3675 04 10 Stud Fitting Tube to Port Straight 4 mm (O.D.) R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3675 04 11 Stud Fitting Tube to Port Straight 5/32" (O.D.) NPT 1/8 Male NPT Brass, FDA Chemical Nickel-plated FKM
3675 04 13 Stud Fitting Tube to Port Straight 4 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3675 04 14 Stud Fitting Tube to Port Straight 5/32" (O.D.) NPT 1/4 Male NPT Brass, FDA Chemical Nickel-plated FKM
3675 06 10 Stud Fitting Tube to Port Straight 6 mm (O.D.) R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3675 06 13 Stud Fitting Tube to Port Straight 6 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3675 08 10 Stud Fitting Tube to Port Straight 8 mm (O.D.) R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3675 08 13 Stud Fitting Tube to Port Straight 8 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3675 08 17 Stud Fitting Tube to Port Straight 8 mm (O.D.) R 3/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3601 12 21 Stud Fitting Tube to Port Straight 12 mm (O.D.) G 1/2 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3601 14 17 Stud Fitting Tube to Port Straight 14 mm (O.D.) G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3601 14 21 Stud Fitting Tube to Port Straight 14 mm (O.D.) G 1/2 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3601 56 20 Stud Fitting Tube to Port Straight 1/4" (O.D.) 10-32 Male UNF Brass, FDA Chemical Nickel-plated FKM
3601 04 10 Stud Fitting Tube to Port Straight 4 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3601 04 13 Stud Fitting Tube to Port Straight 4 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3601 04 19 Stud Fitting Tube to Port Straight 4 mm (O.D.) M5x0.8 Male Metric Brass, FDA Chemical Nickel-plated FKM
3601 04 20 Stud Fitting Tube to Port Straight 5/32" (O.D.) 10-32 Male UNF Brass, FDA Chemical Nickel-plated FKM
3601 04 52 Stud Fitting Tube to Port Straight 4 mm (O.D.) M6x1.0 Male Metric Brass, FDA Chemical Nickel-plated FKM
3601 04 56 Stud Fitting Tube to Port Straight 4 mm (O.D.) M8x1.0 Male Metric Brass, FDA Chemical Nickel-plated FKM
3601 06 10 Stud Fitting Tube to Port Straight 6 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3601 06 13 Stud Fitting Tube to Port Straight 6 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3610 06 00 Release Button Covers 6 mm (O.D.) Anodised Aluminum Natural
3610 06 04 Release Button Covers 6 mm (O.D.) Anodised Aluminum Blue
3610 08 00 Release Button Covers 8 mm (O.D.) Anodised Aluminum Natural
3610 08 04 Release Button Covers 8 mm (O.D.) Anodised Aluminum Blue
3610 12 00 Release Button Covers 12 mm (O.D.) Anodised Aluminum Natural
3610 12 04 Release Button Covers 12 mm (O.D.) Anodised Aluminum Blue
3610 14 00 Release Button Covers 14 mm (O.D.) Anodised Aluminum Natural
3610 14 04 Release Button Covers 14 mm (O.D.) Anodised Aluminum Blue
3614 04 10 Stud Fitting Tube to Port Straight 4 mm (O.D.) G 1/8 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3614 04 13 Stud Fitting Tube to Port Straight 4 mm (O.D.) G 1/4 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3614 04 19 Stud Fitting Tube to Port Straight 4 mm (O.D.) M5x0.8 Female Metric Brass, FDA Chemical Nickel-plated FKM
3614 06 10 Stud Fitting Tube to Port Straight 6 mm (O.D.) G 1/8 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3614 06 13 Stud Fitting Tube to Port Straight 6 mm (O.D.) G 1/4 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3675 10 13 Stud Fitting Tube to Port Straight 10 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3675 10 17 Stud Fitting Tube to Port Straight 10 mm (O.D.) R 3/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3675 10 21 Stud Fitting Tube to Port Straight 10 mm (O.D.) R 1/2 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3675 12 13 Stud Fitting Tube to Port Straight 12 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3675 12 17 Stud Fitting Tube to Port Straight 12 mm (O.D.) R 3/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3675 12 21 Stud Fitting Tube to Port Straight 12 mm (O.D.) R 1/2 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3675 14 17 Stud Fitting Tube to Port Straight 14 mm (O.D.) R 3/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3675 14 21 Stud Fitting Tube to Port Straight 14 mm (O.D.) R 1/2 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3675 56 18 Stud Fitting Tube to Port Straight 1/4" (O.D.) NPT 3/8 Male NPT Brass, FDA Chemical Nickel-plated FKM
3675 60 22 Stud Fitting Tube to Port Straight 3/8" (O.D.) NPT 1/2 Male NPT Brass, FDA Chemical Nickel-plated FKM
3675 62 22 Stud Fitting Tube to Port Straight 1/2" (O.D.) NPT 1/2 Male NPT Brass, FDA Chemical Nickel-plated FKM
3681 04 19 Stud Fitting with Internal Hexagon Tube to Port Straight 4 mm (O.D.) M5x0.8 Male Metric Brass, FDA Chemical Nickel-plated FKM
3601 06 19 Stud Fitting Tube to Port Straight 6 mm (O.D.) M5x0.8 Male Metric Brass, FDA Chemical Nickel-plated FKM
3601 06 60 Stud Fitting Tube to Port Straight 6 mm (O.D.) M10x1.0 Male Metric Brass, FDA Chemical Nickel-plated FKM
3601 08 10 Stud Fitting Tube to Port Straight 8 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3601 08 13 Stud Fitting Tube to Port Straight 8 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3601 08 17 Stud Fitting Tube to Port Straight 8 mm (O.D.) G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3601 10 13 Stud Fitting Tube to Port Straight 10 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3601 10 17 Stud Fitting Tube to Port Straight 10 mm (O.D.) G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3602 04 00 Tube to Tube Fitting Tube to Tube Elbow 90° 4 mm (O.D.) 4 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3602 06 00 Tube to Tube Fitting Tube to Tube Elbow 90° 6 mm (O.D.) 6 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3602 08 00 Tube to Tube Fitting Tube to Tube Elbow 90° 8 mm (O.D.) 8 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3602 10 00 Tube to Tube Fitting Tube to Tube Elbow 90° 10 mm (O.D.) 10 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3602 12 00 Tube to Tube Fitting Tube to Tube Elbow 90° 12 mm (O.D.) 12 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3602 14 00 Tube to Tube Fitting Tube to Tube Elbow 90° 14 mm (O.D.) 14 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3699 10 17 Stud Fitting - Adjustable Tube to Port Elbow 90° 10 mm (O.D.) G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 12 13 Stud Fitting - Adjustable Tube to Port Elbow 90° 12 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 12 17 Stud Fitting - Adjustable Tube to Port Elbow 90° 12 mm (O.D.) G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 12 21 Stud Fitting - Adjustable Tube to Port Elbow 90° 12 mm (O.D.) G 1/2 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 14 17 Stud Fitting - Adjustable Tube to Port Elbow 90° 14 mm (O.D.) G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 14 21 Stud Fitting - Adjustable Tube to Port Elbow 90° 14 mm (O.D.) G 1/2 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3620 04 00 Double Male Stem Connector Straight 4 mm (O.D.) Brass, FDA Chemical Nickel-plated
3620 06 00 Double Male Stem Connector Straight 6 mm (O.D.) Brass, FDA Chemical Nickel-plated
3620 08 00 Double Male Stem Connector Straight 8 mm (O.D.) Brass, FDA Chemical Nickel-plated
3620 10 00 Double Male Stem Connector Straight 10 mm (O.D.) Brass, FDA Chemical Nickel-plated
3620 12 00 Double Male Stem Connector Straight 12 mm (O.D.) Brass, FDA Chemical Nickel-plated
3631 06 10 Stud Fitting - Standpipe Tube to Port Straight 6 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3631 06 13 Stud Fitting - Standpipe Tube to Port Straight 6 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3631 08 10 Stud Fitting - Standpipe Tube to Port Straight 8 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3631 08 13 Stud Fitting - Standpipe Tube to Port Straight 8 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3631 08 17 Stud Fitting - Standpipe Tube to Port Straight 8 mm (O.D.) G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3631 10 13 Stud Fitting - Standpipe Tube to Port Straight 10 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3631 10 17 Stud Fitting - Standpipe Tube to Port Straight 10 mm (O.D.) G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3631 10 21 Stud Fitting - Standpipe Tube to Port Straight 10 mm (O.D.) G 1/2 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3631 12 17 Stud Fitting - Standpipe Tube to Port Straight 12 mm (O.D.) G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3631 12 21 Stud Fitting - Standpipe Tube to Port Straight 12 mm (O.D.) G 1/2 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3631 14 21 Stud Fitting - Standpipe Tube to Port Straight 14 mm (O.D.) G 1/2 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3636 04 10 Bulkhead Tube to Port Straight 4 mm (O.D.) G 1/8 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3620 14 00 Double Male Stem Connector Straight 14 mm (O.D.) Brass, FDA Chemical Nickel-plated
3621 04 10 Stud Fitting - Standpipe Tube to Port Straight 4 mm (O.D.) R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated
3621 06 10 Stud Fitting - Standpipe Tube to Port Straight 6 mm (O.D.) R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated
3621 06 13 Stud Fitting - Standpipe Tube to Port Straight 6 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated
3621 08 10 Stud Fitting - Standpipe Tube to Port Straight 8 mm (O.D.) R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated
3621 08 13 Stud Fitting - Standpipe Tube to Port Straight 8 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated
3621 10 13 Stud Fitting - Standpipe Tube to Port Straight 10 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated
3621 10 17 Stud Fitting - Standpipe Tube to Port Straight 10 mm (O.D.) R 3/8 Male BSPT Brass, FDA Chemical Nickel-plated
3621 12 17 Stud Fitting - Standpipe Tube to Port Straight 12 mm (O.D.) R 3/8 Male BSPT Brass, FDA Chemical Nickel-plated
3621 12 21 Stud Fitting - Standpipe Tube to Port Straight 12 mm (O.D.) R 1/2 Male BSPT Brass, FDA Chemical Nickel-plated
3621 14 21 Stud Fitting - Standpipe Tube to Port Straight 14 mm (O.D.) R 1/2 Male BSPT Brass, FDA Chemical Nickel-plated
3622 04 05 Barbed Connector with Tailpiece Tube to Tube Straight 4 mm (O.D.) 5 mm (O.D.) Brass, FDA Chemical Nickel-plated
3622 04 53 Barbed Connector with Tailpiece Tube to Tube Straight 4 mm (O.D.) 3.2 mm (O.D.) Brass, FDA Chemical Nickel-plated
3622 06 05 Barbed Connector with Tailpiece Tube to Tube Straight 6 mm (O.D.) 5 mm (O.D.) Brass, FDA Chemical Nickel-plated
3622 08 08 Barbed Connector with Tailpiece Tube to Tube Straight 8 mm (O.D.) 8 mm (O.D.) Brass, FDA Chemical Nickel-plated
3622 08 56 Barbed Connector with Tailpiece Tube to Tube Straight 8 mm (O.D.) 6.3 mm (O.D.) Brass, FDA Chemical Nickel-plated
3622 10 08 Barbed Connector with Tailpiece Tube to Tube Straight 10 mm (O.D.) 8 mm (O.D.) Brass, FDA Chemical Nickel-plated
3622 10 56 Barbed Connector with Tailpiece Tube to Tube Straight 10 mm (O.D.) 6.3 mm (O.D.) Brass, FDA Chemical Nickel-plated
3622 12 08 Barbed Connector with Tailpiece Tube to Tube Straight 12 mm (O.D.) 8 mm (O.D.) Brass, FDA Chemical Nickel-plated
3622 12 10 Barbed Connector with Tailpiece Tube to Tube Straight 12 mm (O.D.) 10 mm (O.D.) Brass, FDA Chemical Nickel-plated
3622 12 62 Barbed Connector with Tailpiece Tube to Tube Straight 12 mm (O.D.) 12.5 mm (O.D.) Brass, FDA Chemical Nickel-plated
3622 14 14 Barbed Connector with Tailpiece Tube to Tube Straight 14 mm (O.D.) 14 mm (O.D.) Brass, FDA Chemical Nickel-plated
3622 14 62 Barbed Connector with Tailpiece Tube to Tube Straight 14 mm (O.D.) 12.5 mm (O.D.) Brass, FDA Chemical Nickel-plated
3626 04 00 Blanking Plug with Tailpiece 4 mm (O.D.) Brass, FDA Chemical Nickel-plated
3626 06 00 Blanking Plug with Tailpiece 6 mm (O.D.) Brass, FDA Chemical Nickel-plated
3636 06 10 Bulkhead Tube to Port Straight 6 mm (O.D.) G 1/8 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3636 06 13 Bulkhead Tube to Port Straight 6 mm (O.D.) G 1/4 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3636 08 10 Bulkhead Tube to Port Straight 8 mm (O.D.) G 1/8 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3636 08 13 Bulkhead Tube to Port Straight 8 mm (O.D.) G 1/4 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3636 10 17 Bulkhead Tube to Port Straight 10 mm (O.D.) G 3/8 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3636 12 17 Bulkhead Tube to Port Straight 12 mm (O.D.) G 3/8 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3636 12 21 Bulkhead Tube to Port Straight 12 mm (O.D.) G 1/2 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3639 04 00 Bulkhead Tube to Tube Elbow 90° 4 mm (O.D.) 4 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3639 06 00 Bulkhead Tube to Tube Elbow 90° 6 mm (O.D.) 6 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3639 08 00 Bulkhead Tube to Tube Elbow 90° 8 mm (O.D.) 8 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3639 10 00 Bulkhead Tube to Tube Elbow 90° 10 mm (O.D.) 10 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3639 12 00 Bulkhead Tube to Tube Elbow 90° 12 mm (O.D.) 12 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3639 14 00 Bulkhead Tube to Tube Elbow 90° 14 mm (O.D.) 14 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3666 04 06 Reducer with Tailpiece Tube to Tube 4 mm (O.D.) 6 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3666 04 08 Reducer with Tailpiece Tube to Tube 4 mm (O.D.) 8 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3666 06 08 Reducer with Tailpiece Tube to Tube 6 mm (O.D.) 8 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3666 06 10 Reducer with Tailpiece Tube to Tube 6 mm (O.D.) 10 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3698 10 13 Stud Fitting - Adjustable Tube to Port Branch Tee 10 mm (O.D.) 10 mm (O.D.) Tube G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3698 12 17 Stud Fitting - Adjustable Tube to Port Branch Tee 12 mm (O.D.) 12 mm (O.D.) Tube G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3698 14 21 Stud Fitting - Adjustable Tube to Port Branch Tee 14 mm (O.D.) 14 mm (O.D.) Tube G 1/2 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3698 04 10 Stud Fitting - Adjustable Tube to Port Branch Tee 4 mm (O.D.) 4 mm (O.D.) Tube G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3698 04 19 Stud Fitting - Adjustable Tube to Port Branch Tee 4 mm (O.D.) 4 mm (O.D.) Tube M5x0.8 Male Metric Brass, FDA Chemical Nickel-plated FKM
3698 06 10 Stud Fitting - Adjustable Tube to Port Branch Tee 6 mm (O.D.) 6 mm (O.D.) Tube G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3698 06 13 Stud Fitting - Adjustable Tube to Port Branch Tee 6 mm (O.D.) 6 mm (O.D.) Tube G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 04 10 Stud Fitting - Adjustable Tube to Port Elbow 90° 4 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 04 13 Stud Fitting - Adjustable Tube to Port Elbow 90° 4 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 04 19 Stud Fitting - Adjustable Tube to Port Elbow 90° 4 mm (O.D.) M5x0.8 Male Metric Brass, FDA Chemical Nickel-plated FKM
3699 04 20 Stud Fitting - Adjustable Tube to Port Elbow 90° 5/32" (O.D.) 10-32 Male UNF Brass, FDA Chemical Nickel-plated FKM
3614 08 10 Stud Fitting Tube to Port Straight 8 mm (O.D.) G 1/8 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3614 08 13 Stud Fitting Tube to Port Straight 8 mm (O.D.) G 1/4 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3614 10 17 Stud Fitting Tube to Port Straight 10 mm (O.D.) G 3/8 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3614 12 17 Stud Fitting Tube to Port Straight 12 mm (O.D.) G 3/8 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3614 12 21 Stud Fitting Tube to Port Straight 12 mm (O.D.) G 1/2 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3616 04 00 Bulkhead Tube to Tube Straight 4 mm (O.D.) 4 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3616 06 00 Bulkhead Tube to Tube Straight 6 mm (O.D.) 6 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3616 08 00 Bulkhead Tube to Tube Straight 8 mm (O.D.) 8 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3616 10 00 Bulkhead Tube to Tube Straight 10 mm (O.D.) 10 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3616 12 00 Bulkhead Tube to Tube Straight 12 mm (O.D.) 12 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3616 14 00 Bulkhead Tube to Tube Straight 14 mm (O.D.) 14 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3616 56 00 Bulkhead Tube to Tube Straight 1/4" (O.D.) 1/4" (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3616 60 00 Bulkhead Tube to Tube Straight 3/8" (O.D.) 3/8" (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3693 08 13 Stud Fitting - Adjustable Tube to Port Run Tee 8 mm (O.D.) 8 mm (O.D.) Tube G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3693 10 13 Stud Fitting - Adjustable Tube to Port Run Tee 10 mm (O.D.) 10 mm (O.D.) Tube G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3693 12 17 Stud Fitting - Adjustable Tube to Port Run Tee 12 mm (O.D.) 12 mm (O.D.) Tube G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3693 14 21 Stud Fitting - Adjustable Tube to Port Run Tee 14 mm (O.D.) 14 mm (O.D.) Tube G 1/2 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3693 04 10 Stud Fitting - Adjustable Tube to Port Run Tee 4 mm (O.D.) 4 mm (O.D.) Tube G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3693 04 19 Stud Fitting - Adjustable Tube to Port Run Tee 4 mm (O.D.) 4 mm (O.D.) Tube M5x0.8 Male Metric Brass, FDA Chemical Nickel-plated FKM
3693 04 20 Stud Fitting - Adjustable Tube to Port Run Tee 5/32" (O.D.) 5/32" (O.D.) Tube 10-32 Male UNF Brass, FDA Chemical Nickel-plated FKM
3693 06 10 Stud Fitting - Adjustable Tube to Port Run Tee 6 mm (O.D.) 6 mm (O.D.) Tube G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3693 06 13 Stud Fitting - Adjustable Tube to Port Run Tee 6 mm (O.D.) 6 mm (O.D.) Tube G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3693 08 10 Stud Fitting - Adjustable Tube to Port Run Tee 8 mm (O.D.) 8 mm (O.D.) Tube G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3698 08 10 Stud Fitting - Adjustable Tube to Port Branch Tee 8 mm (O.D.) 8 mm (O.D.) Tube G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3698 08 13 Stud Fitting - Adjustable Tube to Port Branch Tee 8 mm (O.D.) 8 mm (O.D.) Tube G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3602 56 00 Tube to Tube Fitting Tube to Tube Elbow 90° 1/4" (O.D.) 1/4" (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3602 60 00 Tube to Tube Fitting Tube to Tube Elbow 90° 3/8" (O.D.) 3/8" (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3602 62 00 Tube to Tube Fitting Tube to Tube Elbow 90° 1/2" (O.D.) 1/2" (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3603 10 13 Stud Fitting - Adjustable Tube to Port Run Tee 10 mm (O.D.) 10 mm (O.D.) Tube R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3603 10 17 Stud Fitting - Adjustable Tube to Port Run Tee 10 mm (O.D.) 10 mm (O.D.) Tube R 3/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3603 12 17 Stud Fitting - Adjustable Tube to Port Run Tee 12 mm (O.D.) 12 mm (O.D.) Tube R 3/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3603 14 21 Stud Fitting - Adjustable Tube to Port Run Tee 14 mm (O.D.) 14 mm (O.D.) Tube R 1/2 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3603 56 14 Stud Fitting - Adjustable Tube to Port Run Tee 1/4" (O.D.) 1/4" (O.D.) Tube NPT 1/4 Male NPT Brass, FDA Chemical Nickel-plated FKM
3603 60 22 Stud Fitting - Adjustable Tube to Port Run Tee 3/8" (O.D.) 3/8" (O.D.) Tube NPT 1/2 Male NPT Brass, FDA Chemical Nickel-plated FKM
3603 62 18 Stud Fitting - Adjustable Tube to Port Run Tee 1/2" (O.D.) 1/2" (O.D.) Tube NPT 3/8 Male NPT Brass, FDA Chemical Nickel-plated FKM
3603 62 22 Stud Fitting - Adjustable Tube to Port Run Tee 1/2" (O.D.) 1/2" (O.D.) Tube NPT 1/2 Male NPT Brass, FDA Chemical Nickel-plated FKM
3603 04 10 Stud Fitting - Adjustable Tube to Port Run Tee 4 mm (O.D.) 4 mm (O.D.) Tube R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3603 04 11 Stud Fitting - Adjustable Tube to Port Run Tee 5/32" (O.D.) 5/32" (O.D.) Tube NPT 1/8 Male NPT Brass, FDA Chemical Nickel-plated FKM
3603 06 10 Stud Fitting - Adjustable Tube to Port Run Tee 6 mm (O.D.) 6 mm (O.D.) Tube R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3603 06 13 Stud Fitting - Adjustable Tube to Port Run Tee 6 mm (O.D.) 6 mm (O.D.) Tube R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3603 08 10 Stud Fitting - Adjustable Tube to Port Run Tee 8 mm (O.D.) 8 mm (O.D.) Tube R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3603 08 13 Stud Fitting - Adjustable Tube to Port Run Tee 8 mm (O.D.) 8 mm (O.D.) Tube R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3604 04 00 Tube to Tube Fitting Tube to Tube Equal Tee 4 mm (O.D.) 4 mm (O.D.) Tube 4 mm (O.D.) Brass, FDA Chemical Nickel-plated FKM
3604 06 00 Tube to Tube Fitting Tube to Tube Equal Tee 6 mm (O.D.) 6 mm (O.D.) Tube 6 mm (O.D.) Brass, FDA Chemical Nickel-plated FKM
3604 08 00 Tube to Tube Fitting Tube to Tube Equal Tee 8 mm (O.D.) 8 mm (O.D.) Tube 8 mm (O.D.) Brass, FDA Chemical Nickel-plated FKM
3604 10 00 Tube to Tube Fitting Tube to Tube Equal Tee 10 mm (O.D.) 10 mm (O.D.) Tube 10 mm (O.D.) Brass, FDA Chemical Nickel-plated FKM
3616 62 00 Bulkhead Tube to Tube Straight 1/2" (O.D.) 1/2" (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3618 04 10 Stud Fitting - Single Banjo Tube to Port Straight 4 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3618 04 19 Stud Fitting - Single Banjo Tube to Port Straight 4 mm (O.D.) M5x0.8 Male Metric Brass, FDA Chemical Nickel-plated FKM
3618 06 10 Stud Fitting - Single Banjo Tube to Port Straight 6 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3618 06 13 Stud Fitting - Single Banjo Tube to Port Straight 6 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3618 06 19 Stud Fitting - Single Banjo Tube to Port Straight 6 mm (O.D.) M5x0.8 Male Metric Brass, FDA Chemical Nickel-plated FKM
3618 08 10 Stud Fitting - Single Banjo Tube to Port Straight 8 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3618 08 13 Stud Fitting - Single Banjo Tube to Port Straight 8 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3618 10 17 Stud Fitting - Single Banjo Tube to Port Straight 10 mm (O.D.) G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3666 08 10 Reducer with Tailpiece Tube to Tube mm (O.D.) 10 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3666 08 12 Reducer with Tailpiece Tube to Tube mm (O.D.) 12 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3666 10 12 Reducer with Tailpiece Tube to Tube 10 mm (O.D.) 12 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3666 12 14 Reducer with Tailpiece Tube to Tube 12 mm (O.D.) 14 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3609 04 14 Stud Fitting - Adjustable Tube to Port Elbow 90° 5/32" (O.D.) NPT 1/4 Male NPT Brass, FDA Chemical Nickel-plated FKM
3609 06 10 Stud Fitting - Adjustable Tube to Port Elbow 90° 6 mm (O.D.) R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3609 06 13 Stud Fitting - Adjustable Tube to Port Elbow 90° 6 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3609 08 10 Stud Fitting - Adjustable Tube to Port Elbow 90° 8 mm (O.D.) R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3609 08 13 Stud Fitting - Adjustable Tube to Port Elbow 90° 8 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3609 08 17 Stud Fitting - Adjustable Tube to Port Elbow 90° 8 mm (O.D.) R 3/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3609 10 13 Stud Fitting - Adjustable Tube to Port Elbow 90° 10 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3609 10 17 Stud Fitting - Adjustable Tube to Port Elbow 90° 10 mm (O.D.) R 3/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3609 12 13 Stud Fitting - Adjustable Tube to Port Elbow 90° 12 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3609 12 17 Stud Fitting - Adjustable Tube to Port Elbow 90° 12 mm (O.D.) R 3/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3609 12 21 Stud Fitting - Adjustable Tube to Port Elbow 90° 12 mm (O.D.) R 1/2 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3609 14 17 Stud Fitting - Adjustable Tube to Port Elbow 90° 14 mm (O.D.) R 3/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3609 14 21 Stud Fitting - Adjustable Tube to Port Elbow 90° 14 mm (O.D.) R 1/2 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3667 06 56 Adaptor Metric / Imperial with Tailpiece Tube to Tube 6 mm (O.D.) 1/4" (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3667 10 60 Adaptor Metric / Imperial with Tailpiece Tube to Tube 10 mm (O.D.) 3/8" (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3667 12 62 Adaptor Metric / Imperial with Tailpiece Tube to Tube 12 mm (O.D.) 1/2" (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3668 06 04 Increase with Tailpiece Tube to Tube 6 mm (O.D.) 4 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3669 04 10 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 4 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3669 04 19 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 4 mm (O.D.) M5x0.8 Male Metric Brass, FDA Chemical Nickel-plated FKM
3669 06 10 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 6 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3669 06 13 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 6 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3669 08 10 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 8 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3669 08 13 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 8 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3669 10 13 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 10 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3669 10 17 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 10 mm (O.D.) G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 04 52 Stud Fitting - Adjustable Tube to Port Elbow 90° 4 mm (O.D.) M6x1.0 Male Metric Brass, FDA Chemical Nickel-plated FKM
3699 04 56 Stud Fitting - Adjustable Tube to Port Elbow 90° 4 mm (O.D.) M8x1.0 Male Metric Brass, FDA Chemical Nickel-plated FKM
3699 06 10 Stud Fitting - Adjustable Tube to Port Elbow 90° 6 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 06 13 Stud Fitting - Adjustable Tube to Port Elbow 90° 6 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 06 60 Stud Fitting - Adjustable Tube to Port Elbow 90° 6 mm (O.D.) M10x1.0 Male Metric Brass, FDA Chemical Nickel-plated FKM
3699 08 10 Stud Fitting - Adjustable Tube to Port Elbow 90° 8 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 08 13 Stud Fitting - Adjustable Tube to Port Elbow 90° 8 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 08 17 Stud Fitting - Adjustable Tube to Port Elbow 90° 8 mm (O.D.) G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 10 13 Stud Fitting - Adjustable Tube to Port Elbow 90° 10 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3601 10 21 Stud Fitting Tube to Port Straight 10 mm (O.D.) G 1/2 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3601 12 13 Stud Fitting Tube to Port Straight 12 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3601 12 17 Stud Fitting Tube to Port Straight 12 mm (O.D.) G 3/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3604 12 00 Tube to Tube Fitting Tube to Tube Equal Tee 12 mm (O.D.) 12 mm (O.D.) Tube 12 mm (O.D.) Brass, FDA Chemical Nickel-plated FKM
3604 14 00 Tube to Tube Fitting Tube to Tube Equal Tee 14 mm (O.D.) 14 mm (O.D.) Tube 14 mm (O.D.) Brass, FDA Chemical Nickel-plated FKM
3606 04 00 Tube to Tube Fitting Tube to Tube Straight 4 mm (O.D.) 4 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3606 06 00 Tube to Tube Fitting Tube to Tube Straight 6 mm (O.D.) 6 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3606 08 00 Tube to Tube Fitting Tube to Tube Straight 8 mm (O.D.) 8 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3606 10 00 Tube to Tube Fitting Tube to Tube Straight 10 mm (O.D.) 10 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3606 12 00 Tube to Tube Fitting Tube to Tube Straight 12 mm (O.D.) 12 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3606 14 00 Tube to Tube Fitting Tube to Tube Straight 14 mm (O.D.) 14 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3608 10 13 Stud Fitting - Adjustable Tube to Port Branch Tee 10 mm (O.D.) 10 mm (O.D.) Tube R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3608 10 17 Stud Fitting - Adjustable Tube to Port Branch Tee 10 mm (O.D.) 10 mm (O.D.) Tube R 3/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3608 12 17 Stud Fitting - Adjustable Tube to Port Branch Tee 12 mm (O.D.) 12 mm (O.D.) Tube R 3/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3608 14 21 Stud Fitting - Adjustable Tube to Port Branch Tee 14 mm (O.D.) 14 mm (O.D.) Tube R 1/2 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3626 08 00 Blanking Plug with Tailpiece 8 mm (O.D.) Brass, FDA Chemical Nickel-plated
3626 10 00 Blanking Plug with Tailpiece 10 mm (O.D.) Brass, FDA Chemical Nickel-plated
3626 12 00 Blanking Plug with Tailpiece 12 mm (O.D.) Brass, FDA Chemical Nickel-plated
3626 14 00 Blanking Plug with Tailpiece 14 mm (O.D.) Brass, FDA Chemical Nickel-plated
3629 08 10 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 8 mm (O.D.) R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3629 08 13 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 8 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3629 10 13 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 10 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3629 04 10 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 4 mm (O.D.) R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3629 06 10 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 6 mm (O.D.) R 1/8 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3629 06 13 Stud Fitting - Extented Adjustable Tube to Port Elbow 90° 6 mm (O.D.) R 1/4 Male BSPT Brass, FDA Chemical Nickel-plated FKM
3631 04 10 Stud Fitting - Standpipe Tube to Port Straight 4 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3631 04 13 Stud Fitting - Standpipe Tube to Port Straight 4 mm (O.D.) G 1/4 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3631 04 19 Stud Fitting - Standpipe Tube to Port Straight 4 mm (O.D.) M5x0.8 Male Metric Brass, FDA Chemical Nickel-plated FKM
3601 06 10 52 Stud Fitting Tube to Port Straight 6 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3601 56 10 Stud Fitting Tube to Port Straight 1/4" (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3604 06 00 52 Tube to Tube Fitting Tube to Tube Equal Tee 6 mm (O.D.) 6 mm (O.D.) Tube 6 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3604 56 00 Tube to Tube Fitting Tube to Tube Equal Tee 1/4" (O.D.) 1/4" (O.D.) Tube 1/4" (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3606 06 08 Tube to Tube Fitting Tube to Tube Straight 6 mm (O.D.) 6 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3606 06 08 52 Tube to Tube Fitting Tube to Tube Straight 6 mm (O.D.) 6 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3606 56 00 Tube to Tube Fitting Tube to Tube Straight 1/4" (O.D.) 1/4" (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3614 04 10 52 Stud Fitting Tube to Port Straight 4 mm (O.D.) G 1/8 Female BSPP Brass, FDA Chemical Nickel-plated FKM
3675 60 14 Stud Fitting Tube to Port Straight 3/8" (O.D.) NPT 1/4 Male NPT Brass, FDA Chemical Nickel-plated FKM
3699 00 00 37 Stud Fitting - Adjustable Tube to Port Elbow 90° 6 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 06 10 52 Stud Fitting - Adjustable Tube to Port Elbow 90° 6 mm (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3699 06 19 Stud Fitting - Adjustable Tube to Port Elbow 90° 6 mm (O.D.) M5x0.8 Male Metric Brass, FDA Chemical Nickel-plated FKM
3699 56 10 Stud Fitting - Adjustable Tube to Port Elbow 90° 1/4" (O.D.) G 1/8 Male BSPP Brass, FDA Chemical Nickel-plated FKM
3601 08 60 Stud Fitting Tube to Port Straight 8 mm (O.D.) M10x1.1 Male Metric Brass, FDA Chemical Nickel-plated FKM
3666 06 12 Reducer with Tailpiece Tube to Tube Straight 6 mm (O.D.) 12 mm (O.D.) Tube Brass, FDA Chemical Nickel-plated FKM
3669 06 19 Stud Fitting - Adjustable Tube to Port Elbow 90° 6 mm (O.D.) M5x0.8 Male Metric Brass, FDA Chemical Nickel-plated FKM
3669 06 60 Stud Fitting - Adjustable Tube to Port Elbow 90° 6 mm (O.D.) M10x1.0 Male Metric Brass, FDA Chemical Nickel-plated FKM

A29633
A43098