Polyamide (PA) Flexible Tubing | Product Series

Filter by

    No filters selected

Tubing Material

Tube O.D. (mm)

Tube I.D. (mm)

Color

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polyamide (PA) Flexible Tubing Polyamide (PA) Flexible Tubing

Polyamide (PA) Flexible Tubing

Tried-and-tested for industrial or vehicle applications, PA tubing guarantees excellent durability due to its stable long-term mechanical properties.
Special grade of semi-rigid polyamide manufactured according to our Eco-Design approach.

Technical Specifications

  • Weight: 0.192 to 26 kg/package
  • Maximum Operating Temperature: up to 100 °C See the Graph “Working Pressure/Working Temperature”
  • Media: Air (Compressed Air: Semi-Rigid PA), Air (Compressed Air: Rigid PA), Industrial Fluids (Semi-Rigid PA), Lubricants (Rigid PA), Industrial Fluids (Rigid PA)
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Pressure: 50 to 58 bar
  • Application: Packaging, Tooling, Compressed Air, Industrial Machinery, Robotics, Motion Technologies
  • Vacuum Pressure Rating: 755.0 mm-Hg
  • Number of Tubes: 1.0
  • Specifications Met: REACH (Industrial), RoHS (Industrial), DIN 74324 -1 (for Chemical Performance and Resistance in Transportation), ISO 7628 (for Chemical Performance and Resistance in Transportation), DIN 73378 (for Chemical Performance and Resistance in Transportation), PED (Industrial)
Safety Warning

Full Product Description

Tried-and-tested for industrial or vehicle applications, PA tubing guarantees excellent durability due to its stable long-term mechanical properties.


Parker Legris' special grade of semi-rigid polyamide is manufactured according to our Eco-Design approach for higher performance.


Features/Benefits:


- Tried-&-Tested Material


• Good chemical and humidity resistance

• Excellent material stability (mechanical and chemical)

• Continuous calibration during production for excellent reliability

• Two material grades: rigid and semi-rigid

• Bio-based semi-rigid material


- Versatility & Performance


• Wide range of working pressure and temperature

• Good vibration absorption

• Abrasion-resistant

• Remaining length marking

• Large choice of colours to facilitate circuit identification

• Silicone-free


Markets:


• Factory Automation

• Miscellaneous Manufacturing

• Packaging

• Machine Tools

• Hydrogen


Applications:


• Standard Pneumatic Machinery Equipment

• Low Pressure Compressed Air Conveying

• Suitable for Vacuum Applications

• Applications Subjected to Mechanical Stress (Rigid PA)

• Hydrogen 

• Thermal Management 


Technologies:


• PA Tubing

• Polyamide Tubing

• Flexible Tubing

• Flexible Tube

• Semi Rigid Tubing

• Industrial Tubing


Technical Characteristics:


Fluids:

• Semi-Rigid PA: Compressed air, other fluids

• Rigid PA: Compressed air, lubricants, other fluids

Materials:

• Semi-Rigid PA: Bio-based polyamide (68 shore D)

• Rigid PA: Polyamide (65 shore D)

Pressure:

• Semi-Rigid PA: Vacuum to 50 bar

• Rigid PA: Vacuum to 60 bar

Temperature:

• Semi-Rigid PA: -40°C to +100°C

• Rigid PA: -40°C to +80°C


Regulations:


Industrial

• DI: 2002/95/EC (RoHS), 2011/65/EC

• DI: 97/23/EC (PED)

• RG: 1907/2006 (REACH)

Transportation

• Chemical performance and resistance tested according to

DIN 74324 -1 / DIN 73378 / ISO 7628


Product Types:


• Semi-rigid PA Tubing

• Rigid PA Tubing

Related Documents

×
Products Tubing Material Tube O.D. (mm) Tube I.D. (mm) Color Length (m)
1025P03 00 18 PA 3 1,8 NATURAL 25
1025P03 04 18 PA 3 1,8 BLUE 25
1025P04 00 PA 4 2 NATURAL 25
1025P04 01 PA 4 2 BLACK 25
1025P04 02 PA 4 2 GREEN 25
1025P04 03 PA 4 2 RED 25
1025P04 04 PA 4 2 BLUE 25
1025P04 05 PA 4 2 YELLOW 25
1025P04 00 27 PA 4 2,7 NATURAL 25
1025P04 01 27 PA 4 2,7 BLACK 25
1025P04 02 27 PA 4 2,7 GREEN 25
1025P04 03 27 PA 4 2,7 RED 25
1025P04 04 27 PA 4 2,7 BLUE 25
1025P04 05 27 PA 4 2,7 YELLOW 25
1025P04 06 27 PA 4 2,7 GREY 25
1025P05 00 33 PA 5 3,3 NATURAL 25
1025P05 01 33 PA 5 3,3 BLACK 25
1025P05 04 33 PA 5 3,3 BLUE 25
1025P06 00 PA 6 4 NATURAL 25
1100P08 00 PA 8 6 NATURAL 100
1100P08 01 PA 8 6 BLACK 100
1100P08 02 PA 8 6 GREEN 100
1100P08 03 PA 8 6 RED 100
1100P08 04 PA 8 6 BLUE 100
1100P08 05 PA 8 6 YELLOW 100
1100P08 06 PA 8 6 GREY 100
1100P10 00 75 PA 10 7,5 NATURAL 100
1100P10 01 75 PA 10 7,5 BLACK 100
1100P10 04 75 PA 10 7,5 BLUE 100
1100P10 00 PA 10 8 NATURAL 100
1100P10 01 PA 10 8 BLACK 100
1100P10 02 PA 10 8 GREEN 100
1100P10 03 PA 10 8 RED 100
1100P10 04 PA 10 8 BLUE 100
1100P10 05 PA 10 8 YELLOW 100
1100P12 00 09 PA 12 9 NATURAL 100
1100P12 01 09 PA 12 9 BLACK 100
1100P12 04 09 PA 12 9 BLUE 100
1100P12 00 PA 12 10 NATURAL 100
1100P12 01 PA 12 10 BLACK 100
1100P12 04 PA 12 10 BLUE 100
1100P12 06 PA 12 10 GREY 100
1100P14 00 11 PA 14 11 NATURAL 100
1100P14 01 11 PA 14 11 BLACK 100
1100P14 04 11 PA 14 11 BLUE 100
1100P14 00 PA 14 12 NATURAL 100
1100P14 01 PA 14 12 BLACK 100
1100P14 04 PA 14 12 BLUE 100
1100P16 00 13 PA 16 13 NATURAL 100
1100P16 01 13 PA 16 13 BLACK 100
1100P16 02 13 PA 16 13 GREEN 100
1100P16 03 13 PA 16 13 RED 100
1100P16 04 13 PA 16 13 BLUE 100
2005P08 00 PA 8 6 NATURAL 500
2005P08 01 PA 8 6 BLACK 500
2005P08 02 PA 8 6 GREEN 500
2005P08 03 PA 8 6 RED 500
2005P08 04 PA 8 6 BLUE 500
2005P08 05 PA 8 6 YELLOW 500
2005P10 00 PA 10 8 NATURAL 500
2005P10 01 PA 10 8 BLACK 500
2005P10 02 PA 10 8 GREEN 500
1025P06 01 PA 6 4 BLACK 25
1025P06 02 PA 6 4 GREEN 25
1025P06 03 PA 6 4 RED 25
1025P06 04 PA 6 4 BLUE 25
1025P06 05 PA 6 4 YELLOW 25
1025P06 06 PA 6 4 GREY 25
1025P08 00 PA 8 6 NATURAL 25
1025P08 01 PA 8 6 BLACK 25
1025P08 02 PA 8 6 GREEN 25
1025P08 03 PA 8 6 RED 25
1025P08 04 PA 8 6 BLUE 25
1025P08 05 PA 8 6 YELLOW 25
1025P08 06 PA 8 6 GREY 25
1025P10 00 75 PA 10 7,5 NATURAL 25
1025P10 01 75 PA 10 7,5 BLACK 25
1025P10 04 75 PA 10 7,5 BLUE 25
1025P10 00 PA 10 8 NATURAL 25
1025P10 01 PA 10 8 BLACK 25
1025P10 02 PA 10 8 GREEN 25
1025P10 03 PA 10 8 RED 25
1025P10 04 PA 10 8 BLUE 25
1025P10 05 PA 10 8 YELLOW 25
1025P10 06 PA 10 8 GREY 25
1025P12 00 09 PA 12 9 NATURAL 25
1025P12 01 09 PA 12 9 BLACK 25
1025P12 04 09 PA 12 9 BLUE 25
1025P12 00 PA 12 10 NATURAL 25
1025P12 01 PA 12 10 BLACK 25
1025P12 04 PA 12 10 BLUE 25
1025P12 05 PA 12 10 YELLOW 25
1025P14 00 11 PA 14 11 NATURAL 25
1025P14 01 11 PA 14 11 BLACK 25
1025P14 04 11 PA 14 11 BLUE 25
1025P14 00 PA 14 12 NATURAL 25
1025P14 01 PA 14 12 BLACK 25
1025P14 04 PA 14 12 BLUE 25
1025P16 00 13 PA 16 13 NATURAL 25
1025P16 01 13 PA 16 13 BLACK 25
1025P16 02 13 PA 16 13 GREEN 25
1025P16 03 13 PA 16 13 RED 25
1025P16 04 13 PA 16 13 BLUE 25
1100P04 00 PA 4 2 NATURAL 100
1100P04 01 PA 4 2 BLACK 100
1100P04 02 PA 4 2 GREEN 100
1100P04 03 PA 4 2 RED 100
1100P04 04 PA 4 2 BLUE 100
1100P04 05 PA 4 2 YELLOW 100
1100P04 06 PA 4 2 GREY 100
1100P04 00 27 PA 4 2,7 NATURAL 100
1100P04 01 27 PA 4 2,7 BLACK 100
1100P04 02 27 PA 4 2,7 GREEN 100
1100P04 03 27 PA 4 2,7 RED 100
1100P04 04 27 PA 4 2,7 BLUE 100
1025L10 01 06 Rigid PA - 65 SHORE D 10.0 6.0 BLACK 25.0
1100P04 05 27 PA 4 2,7 YELLOW 100
1100P04 06 27 PA 4 2,7 GREY 100
1100P05 00 33 PA 5 3,3 NATURAL 100
1100P05 04 33 PA 5 3,3 BLUE 100
1100P06 00 PA 6 4 NATURAL 100
1100P06 01 PA 6 4 BLACK 100
1100P06 02 PA 6 4 GREEN 100
1100P06 03 PA 6 4 RED 100
1100P06 04 PA 6 4 BLUE 100
1100P06 05 PA 6 4 YELLOW 100
1100P06 06 PA 6 4 GREY 100
2005P10 03 PA 10 8 RED 500
2005P10 04 PA 10 8 BLUE 500
2005P10 05 PA 10 8 YELLOW 500
2010P04 00 27 PA 4 2,7 NATURAL 1000
2010P04 01 27 PA 4 2,7 BLACK 1000
2010P04 02 27 PA 4 2,7 GREEN 1000
2010P04 03 27 PA 4 2,7 RED 1000
2010P04 04 27 PA 4 2,7 BLUE 1000
2010P04 05 27 PA 4 2,7 YELLOW 1000
2010P06 00 PA 6 4 NATURAL 1000
2010P06 01 PA 6 4 BLACK 1000
2010P06 02 PA 6 4 GREEN 1000
2010P06 03 PA 6 4 RED 1000
2010P06 04 PA 6 4 BLUE 1000
2010P06 05 PA 6 4 YELLOW 1000
2010P06 06 PA 6 4 GREY 1000
1025L04 01 25 Rigid PA - 65 SHORE D 4 2,5 BLACK 25
1025L06 01 Rigid PA - 65 SHORE D 6 4 BLACK 25
1025L08 01 05 Rigid PA - 65 SHORE D 8 5 BLACK 25
1025L08 01 Rigid PA - 65 SHORE D 8 6 BLACK 25
1001P00 01 22 PA 12.0 9.0 BLUE 400.0
1025P12 03 PA 12.0 10.0 RED 25.0
1100P03 00 18 PA 3.0 1,8 NATURAL 100.0
2010P04 00 PA 4.0 2.0 NATURAL 1000.0
2010P04 01 PA 4.0 2.0 BLACK 1000.0
2010P04 02 PA 4.0 2.0 GREEN 1000.0
2010P04 03 PA 4.0 2.0 RED 1000.0
2010P04 04 PA 4.0 2.0 BLUE 1000.0

A29633
A43098