Stainless Steel Non-Return Valves | Product Series

Filter by

    No filters selected

Diameter Nominal (DN)

Connection 1 Type

Connection 1 Size

Connection 2 Type

Connection 2 Size

Length

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Stainless Steel Non-Return Valves

Stainless Steel Non-Return Valves

Stainless steel non-return valves are ideally suited to harsh environments and for conveying many industrial fluids. These products allow fluids to flow in one direction and prevent them from flowing in the other.

Technical Specifications

  • Application: Machine Tools, Automotive Process, Pneumatics, Packaging, Printing, Manufacturing Equipment, Machine Tools
  • Maximum Operating Temperature: 356 °F, 180 °C
  • Minimum Operating Temperature: -4 °F, -20 °C
  • For Fluid Type: Corrosive
  • Minimum Operating Pressure: 72.5 psi, 0.5 bar
  • Maximum Operating Pressure: 580 psi, 40 bar
  • Seal Material: FKM
  • Shape: Non-Return Valve, Non-Return Valve Male supply/Female exhaust
  • Connection Type: Thread
  • O-Ring Material: FKM
  • Quantity per Box: 1 to 2
  • Weight: 0.082 to 0.519 kg
  • Product Type: Stainless Steel Non-Return Valves
Safety Warning

Full Product Description

Stainless steel non-return valves are ideally suited to harsh environments and for conveying many industrial fluids. These products allow fluids to flow in one direction and prevent them from flowing in the other.

Features/Benefit:

- Demanding Environments

• Robust design
• Suitable for use with many chemicals or in corrosive environments
• Compatible with many fluids

- Compact & Versatile

• Reduced dimensions
• Smooth external surfaces contribute to equipment cleanliness
• Flow direction symbol protects against incorrect installation
• Hexagonal body to facilitate installation

Markets:

• Machine Tools
• Food and Beverage
• Printing and Marking Equipment
• Industrial Chemical Processing
• Wearing Apparel
• Vehicle Assembly Facilities

Applications:

• Pneumatic Circuits Protection
• Suitable for Industrial Fluids in Harsh Environment

Technologies:

• Non-return valve
• Check valve
• Function fitting
• FKM seal

Technical Characteristics:

• Fluids: Many fluids
• Materials: 316L stainless steel, 302 stainless steel, FKM, silicone-free
• Pressure: Vacuum to 40 bar
• Temperature: -20°C to +180°C
• Cracking pressure: 0.25 bar

Regulations:

• DI: 2002/95/EC (RoHS)
• RG: 1907/2006 (REACH)
• DI: 97/23/EC (PED)

Product Types:

• Non-Return Valve, Female BSPP Thread
• Non-Return Valve, Supply, Male BSPP Thread/Exhaust, Female BSPP Thread
• Non-Return Valve, Supply, Female BSPP Thread/Exhaust, Male BSPP Thread
• Non-Return Valve, Female NPT Thread

Related Documents

×
Products Diameter Nominal (DN) Connection 1 Type Connection 1 Size Connection 2 Type Connection 2 Size Length
4890 10 10 50 Female BSPP G 1/8 (Thread) Female BSPP G 1/8 (Thread) 50 MM
4890 13 13 50 Female BSPP G 1/4 (Thread) Female BSPP G 1/4 (Thread) 50 MM
4890 17 17 67 Female BSPP G 3/8 (Thread) Female BSPP G 3/8 (Thread) 67 MM
4890 21 21 71 Female BSPP G 1/2 (Thread) Female BSPP G 1/2 (Thread) 71 MM
4890 27 27 84 Female BSPP G 3/4 (Thread) Female BSPP G 3/4 (Thread) 84 MM
4890 34 34 90 Female BSPP G 1 (Thread) Female BSPP G 1 (Thread) 90 MM
4891 10 10 56 Female BSPP G 1/8 (Thread) Male BSPP G 1/8 (Thread) 56 MM
4891 13 13 58 Female BSPP G 1/4 (Thread) Male BSPP G 1/4 (Thread) 58 MM
4891 17 17 75 Female BSPP G 3/8 (Thread) Male BSPP G 3/8 (Thread) 75 MM
4891 21 21 79 Female BSPP G 1/2 (Thread) Male BSPP G 1/2 (Thread) 79 MM
4891 27 27 84 Female BSPP G 3/4 (Thread) Male BSPP G 3/4 (Thread) 84 MM
4891 34 34 102 Female BSPP G 1 (Thread) Male BSPP G 1 (Thread) 102 MM
4892 10 10 56 Male BSPP G 1/8 (Thread) Female BSPP G 1/8 (Thread) 56 MM
4892 13 13 58 Male BSPP G 1/4 (Thread) Female BSPP G 1/4 (Thread) 58 MM
4892 17 17 75 Male BSPP G 3/8 (Thread) Female BSPP G 3/8 (Thread) 75 MM
4892 21 21 79 Male BSPP G 1/2 (Thread) Female BSPP G 1/2 (Thread) 79 MM
4892 27 27 84 Male BSPP G 3/4 (Thread) Female BSPP G 3/4 (Thread) 84 MM
4892 34 34 102 Male BSPP G 1 (Thread) Female BSPP G 1 (Thread) 102 MM
4895 11 11 50 Female NPT NPT 1/8 (Thread) Female NPT NPT 1/8 (Thread) 50 MM
4895 14 14 54 Female NPT NPT 1/4 (Thread) Female NPT NPT 1/4 (Thread) 54 MM
4895 18 18 67 Female NPT NPT 3/8 (Thread) Female NPT NPT 3/8 (Thread) 67 MM
4895 22 22 77 Female NPT NPT 1/2 (Thread) Female NPT NPT 1/2 (Thread) 77 MM

A29633
A43098