Fluoropolymer (PFA) Tubing | Product Series

Filter by

    No filters selected

Tubing Material

Tube O.D. (mm)

Tube I.D. (mm)

Color

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Fluoropolymer (PFA) Tubing Fluoropolymer (PFA) Tubing

Fluoropolymer (PFA) Tubing

Parker Legris PFA tubing offers 10 times greater durability than other fluoropolymer tubings under severe chemical and mechanical conditions. This tubing range is available in three material grades, offering perfect compatibility with all applications.

Technical Specifications

  • Weight: 0.243 to 11.183 kg/package
  • Maximum Operating Temperature: 150 °C See the Graph “Working Pressure/Working Temperature”
  • Media: Medical Fluids, Food & Beverage, Industrial Gases, Compressed Air
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Pressure: 33 bar
  • Application: Food Processing, Fuel Cells, Oil & Gas, Aircraft, Pharmaceutical, Medical, Chemicals, Clean Rooms
  • Vacuum Pressure Rating: 755 mm-Hg
  • Specifications Met: USP Class VI (A). Medical: External Communication Devices, FDA, UL 94 V-0 (Industrial), ATEX (Antistatic version only), REACH (Industrial), PED (Industrial), RoHS (Industrial)
Safety Warning

Full Product Description

Parker Legris PFA tubing offers 10 times greater durability than other fluoropolymer tubings under severe chemical and mechanical conditions. This tubing range is available in three material grades, offering perfect compatibility with all applications.


Features/Benefits:


- Great Versatility


• Exceptional chemical inertia

• A flexible alternative to stainless steel tubing

• Broad range of working temperatures, from cryogenic to extreme heat

• Non-stick properties allowing conveyance of many fluids & gases

• Outstanding resistance to ageing

• Fluoropolymer with the lowest permeability

• Non-flammable

• UV-transparent

• Tube marking on request

• Silicone-free


- Three Material Grades


Clear PFA: to cover all applications, including those requiring maximum mechanical resistance

Colored PFA: for circuit identification

• Black Antistatic PFA: eliminates all risk of electrostatic discharge


Markets:


• Food and Beverage

• Power Generation Equipment

• Aircraft

• Pharmaceutical

• Medical

• Oil and Gas


Applications:


• Applications Subjected to Severe Mechanical and Chemical Conditions

• Medical Fluids Conveying

• Gas and Compressed Air Conveying

• Applications Requiring Very Low and High Temperature

• Fire Hazard Zones

• Applications Subjected to Intensive Cleaning

• Suitable for Fuel Cells and Clean Rooms

• Thermal Management


Technologies:


• Fluoropolymer Tubing

• PFA Tubing

Perfluoro alkoxy Tubing

• Anti Static Tubing

• Industrial Tubing

Related Documents

×
Products Tubing Material Tube O.D. (mm) Tube I.D. (mm) Color Length (m)
1050T04P00 PFA CLEAR 4 2 NATURAL 50
1050T04P12 PFA COLOURED 4 2 GREEN CRYSTAL 50
1050T04P13 PFA COLOURED 4 2 RED CRYSTAL 50
1050T04P14 PFA COLOURED 4 2 BLUE CRYSTAL 50
1050T06P00 PFA CLEAR 6 4 NATURAL 50
1050T06P12 PFA COLOURED 6 4 GREEN CRYSTAL 50
1050T06P13 PFA COLOURED 6 4 RED CRYSTAL 50
1050T06P14 PFA COLOURED 6 4 BLUE CRYSTAL 50
1050T08P00 PFA CLEAR 8 6 NATURAL 50
1050T08P12 PFA COLOURED 8 6 GREEN CRYSTAL 50
1050T08P13 PFA COLOURED 8 6 RED CRYSTAL 50
1050T08P14 PFA COLOURED 8 6 BLUE CRYSTAL 50
1050T10P00 PFA CLEAR 10 8 NATURAL 50
1050T12P00 PFA CLEAR 12 9 NATURAL 50
1100T04P00 PFA CLEAR 4 2 NATURAL 100
1100T06P00 PFA CLEAR 6 4 NATURAL 100
1100T08P00 PFA CLEAR 8 6 NATURAL 100
1100T10P00 PFA CLEAR 10 8 NATURAL 100
1100T12P00 PFA CLEAR 12 9 NATURAL 100
1010T04A01 ANTISTATIC PFA TUBING 4 2 BLACK 10
1010T06A01 ANTISTATIC PFA TUBING 6 4 BLACK 10
1010T08A01 ANTISTATIC PFA TUBING 8 6 BLACK 10
1010T10A01 ANTISTATIC PFA TUBING 10 8 BLACK 10
1050T10P14 PFA COLOURED 10 8 BLUE CRYSTAL 50

A29633
A43098