Quick Coupling, European Profile, ND 7.2 (Series 26) | Product Series

Filter by

    No filters selected

Coupling Half

Function

Connection Type

Connection Size

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Quick Coupling, European Profile, ND 7.2 (Series 26)

Quick Coupling, European Profile, ND 7.2 (Series 26)

Quick coupling system with nominal diameter 7.2 for pneumatic applications up to 35 bar. Available in brass sleeve or polymer.

Technical Specifications

  • Minimum Operating Temperature: -20 °C, -4 °F
  • Diameter: 7.2 mm (nominal)
  • Application: Pneumatics, Fluid Handling
  • Brand: Rectus, Parker
  • Interchange Type: European Profile
  • Maximum Operating Pressure: 507 psi, 35 bar
  • Seal Material: FKM, NBR
  • Media: Gases, Pneumatic Media
  • Valve Type: Standard Valve, Without Valve
  • Fitting Connection Type: Various
  • Valve Included: Yes (according to version), No (according to version)
  • Length: 30 to 150 mm
  • Outside Diameter: 12 to 28 mm
  • Maximum Operating Temperature: 212 to 392 °C
  • Flow Rate: 830 to 1070 L/min
  • Sleeve Material: Brass, Polymer
Safety Warning

Full Product Description

Parker’s Basic Quick Coupling Series 26 is an industrial brass coupling with European profile. Coupling system with single-hand operation and standard-valve. Small mass size. The ergonomic sleeve (available in Brass or Polymer) design prevents dirt on the valve body.

Markets:
- General Industrial
- Industrial manufacturing equipment

Features/Benefits:
- Industrial coupling with European profile, most representative profile worldwide
- Single-hand operation for easy and fast connection

Related Documents

×
Products Coupling Half Function Connection Type Connection Size Body Material
26KAAW10MPX Coupler Single Shut-Off Male BSPP G 1/8 Brass
26KAAW10MPN Coupler Single Shut-Off Male BSPP G 1/8 Brass
26KAAW13MPX Coupler Single Shut-Off Male BSPP G 1/4 Brass
26KAAW13MPN Coupler Single Shut-Off Male BSPP G 1/4 Brass
26KAAW17MPX Coupler Single Shut-Off Male BSPP G 3/8 Brass
26KAAW17MPN Coupler Single Shut-Off Male BSPP G 3/8 Brass
26KAAW21MPX Coupler Single Shut-Off Male BSPP G 1/2 Brass
26KAAW21MPN Coupler Single Shut-Off Male BSPP G 1/2 Brass
26KAAW21MPXS_36 Coupler Single Shut-Off Male BSPP G 1/2 Brass
26KAAW21MPNS_09 Coupler Single Shut-Off Male BSPP G 1/2 Brass
26KAAD14MPX Coupler Single Shut-Off Male Metric 14x1.5 MM Brass
26KAAD14MPN Coupler Single Shut-Off Male Metric 14x1.5 MM Brass
26KAAD16MPX Coupler Single Shut-Off Male Metric 16x1.5 MM Brass
26KAAD16MPN Coupler Single Shut-Off Male Metric 16x1.5 MM Brass
26KAAD18MPX Coupler Single Shut-Off Male Metric 18x1.5 MM Brass
26KAAD18MPN Coupler Single Shut-Off Male Metric 18x1.5 MM Brass
26KAIW13MPX Coupler Single Shut-Off Female BSPP G 1/4 Brass
26KAIW13MPN Coupler Single Shut-Off Female BSPP G 1/4 Brass
26KAIW17MPX Coupler Single Shut-Off Female BSPP G 3/8 Brass
26KAIW17MPN Coupler Single Shut-Off Female BSPP G 3/8 Brass
26KAIW21MPX Coupler Single Shut-Off Female BSPP G 1/2 Brass
26KAIW21MPN Coupler Single Shut-Off Female BSPP G 1/2 Brass
26KAIM14MPX Coupler Single Shut-Off Female Metric 14x1.5 MM Brass
26KAIM14MPN Coupler Single Shut-Off Female Metric 14x1.5 MM Brass
26KAIM16MPX Coupler Single Shut-Off Female Metric 16x1.5 MM Brass
26KAIM16MPN Coupler Single Shut-Off Female Metric 16x1.5 MM Brass
26KAIM18MPX Coupler Single Shut-Off Female Metric 18x1.5 MM Brass
26KAIM18MPN Coupler Single Shut-Off Female Metric 18x1.5 MM Brass
26KATF06MPX Coupler Single Shut-Off Hose Barb 6 MM Brass
26KATF06MPN Coupler Single Shut-Off Hose Barb 6 MM Brass
26KATF08MPX Coupler Single Shut-Off Hose Barb 8 MM Brass
26KATF08MPN Coupler Single Shut-Off Hose Barb 8 MM Brass
26KATF09MPX Coupler Single Shut-Off Hose Barb 9 MM Brass
26KATF09MPN Coupler Single Shut-Off Hose Barb 9 MM Brass
26KATF10MPX Coupler Single Shut-Off Hose Barb 10 MM Brass
26KATF10MPN Coupler Single Shut-Off Hose Barb 10 MM Brass
26KATF13MPX Coupler Single Shut-Off Hose Barb 13 MM Brass
26KATF13MPN Coupler Single Shut-Off Hose Barb 13 MM Brass
26KATP06MPX Coupler Single Shut-Off Parker Push-Lok 6 MM Brass
26KATP06MPN Coupler Single Shut-Off Parker Push-Lok 6 MM Brass
26KATP10MPX Coupler Single Shut-Off Parker Push-Lok 10 MM Brass
26KATP10MPN Coupler Single Shut-Off Parker Push-Lok 10 MM Brass
26KATP13MPX Coupler Single Shut-Off Parker Push-Lok 13 MM Brass
26KATP13MPN Coupler Single Shut-Off Parker Push-Lok 13 MM Brass
26KAKO06MPX Coupler Single Shut-Off Tube 4x6 MM Brass
26KAKO06MPN Coupler Single Shut-Off Tube 4x6 MM Brass
26KAKO08MPX Coupler Single Shut-Off Tube 6x8 MM Brass
26KAKO08MPN Coupler Single Shut-Off Tube 6x8 MM Brass
26KAKO10MPX Coupler Single Shut-Off Tube 8x10 MM Brass
26KAKO10MPN Coupler Single Shut-Off Tube 8x10 MM Brass
26KAKO12MPX Coupler Single Shut-Off Tube 9x12 MM Brass
26KAKO12MPN Coupler Single Shut-Off Tube 9x12 MM Brass
26KATS06MPX Coupler Single Shut-Off Hose Barb 6 MM Brass
26KATS06MPN Coupler Single Shut-Off Hose Barb 6 MM Brass
26KATS08MPX Coupler Single Shut-Off Hose Barb 8 MM Brass
26KATS08MPN Coupler Single Shut-Off Hose Barb 8 MM Brass
26KATS10MPX Coupler Single Shut-Off Hose Barb 10 MM Brass
26KATS10MPN Coupler Single Shut-Off Hose Barb 10 MM Brass
26KAKK08MPX Coupler Single Shut-Off Tube 6x8 MM Brass
26KAKK08MPN Coupler Single Shut-Off Tube 6x8 MM Brass
26KAKK10MPX Coupler Single Shut-Off Tube 8x10 MM Brass
26KAKK10MPN Coupler Single Shut-Off Tube 8x10 MM Brass
26KAKK12MPX Coupler Single Shut-Off Tube 9x12 MM Brass
26KAKK12MPN Coupler Single Shut-Off Tube 9x12 MM Brass
26SFAW10MXX Plug Single Shut-Off Male BSPP G 1/8 Brass
26SFAW10MXN Plug Single Shut-Off Male BSPP G 1/8 Brass
26SFAW13MXX Plug Single Shut-Off Male BSPP G 1/4 Brass
26SFAW13MXN Plug Single Shut-Off Male BSPP G 1/4 Brass
26SFAW17MXX Plug Single Shut-Off Male BSPP G 3/8 Brass
26SFAW17MXN Plug Single Shut-Off Male BSPP G 3/8 Brass
26SFAW21MXX Plug Single Shut-Off Male BSPP G 1/2 Brass
26SFAW21MXN Plug Single Shut-Off Male BSPP G 1/2 Brass
26SFAD14MXX Plug Single Shut-Off Male Metric 14x1.5 MM Brass
26SFAD14MXN Plug Single Shut-Off Male Metric 14x1.5 MM Brass
26SFAD16MXX Plug Single Shut-Off Male Metric 16x1.5 MM Brass
26SFAD16MXN Plug Single Shut-Off Male Metric 16x1.5 MM Brass
26SFAD18MXX Plug Single Shut-Off Male Metric 18x1.5 MM Brass
26SFAD18MXN Plug Single Shut-Off Male Metric 18x1.5 MM Brass
26SFIW10MXX Plug Single Shut-Off Female BSPP G 1/8 Brass
26SFIW10MXN Plug Single Shut-Off Female BSPP G 1/8 Brass
26SFIW13MXX Plug Single Shut-Off Female BSPP G 1/4 Brass
26SFIW13MXN Plug Single Shut-Off Female BSPP G 1/4 Brass
26SFIW17MXX Plug Single Shut-Off Female BSPP G 3/8 Brass
26SFIW17MXN Plug Single Shut-Off Female BSPP G 3/8 Brass
26SFIW21MXX Plug Single Shut-Off Female BSPP G 1/2 Brass
26SFIW21MXN Plug Single Shut-Off Female BSPP G 1/2 Brass
26SFIM14MXX Plug Single Shut-Off Female Metric 14x1.5 MM Brass
26SFIM14MXN Plug Single Shut-Off Female Metric 14x1.5 MM Brass
26SFIM16MXX Plug Single Shut-Off Female Metric 16x1.5 MM Brass
26SFIM16MXN Plug Single Shut-Off Female Metric 16x1.5 MM Brass
26SFIM18MXX Plug Single Shut-Off Female Metric 18x1.5 MM Brass
26SFIM18MXN Plug Single Shut-Off Female Metric 18x1.5 MM Brass
26SFTF04MXX Plug Single Shut-Off Hose Barb 4 MM Brass
26SFTF04MXN Plug Single Shut-Off Hose Barb 4 MM Brass
26SFTF06MXX Plug Single Shut-Off Hose Barb 6 MM Brass
26SFTF06MXN Plug Single Shut-Off Hose Barb 6 MM Brass
26SFTF08MXX Plug Single Shut-Off Hose Barb 8 MM Brass
26SFTF08MXN Plug Single Shut-Off Hose Barb 8 MM Brass
26SFTF09MXX Plug Single Shut-Off Hose Barb 9 MM Brass
26SFTF09MXN Plug Single Shut-Off Hose Barb 9 MM Brass
26SFTF10MXX Plug Single Shut-Off Hose Barb 10 MM Brass
26SFTF10MXN Plug Single Shut-Off Hose Barb 10 MM Brass
26SFTF13MXX Plug Single Shut-Off Hose Barb 13 MM Brass
26SFTF13MXN Plug Single Shut-Off Hose Barb 13 MM Brass
26SFTP06MXX Plug Single Shut-Off Parker Push-Lok 6 MM Brass
26SFTP06MXN Plug Single Shut-Off Parker Push-Lok 6 MM Brass
26SFTP10MXX Plug Single Shut-Off Parker Push-Lok 10 MM Brass
26SFTP10MXN Plug Single Shut-Off Parker Push-Lok 10 MM Brass
26SFTP13MXX Plug Single Shut-Off Parker Push-Lok 13 MM Brass
26SFTP13MXN Plug Single Shut-Off Parker Push-Lok 13 MM Brass
26SFKO06MXX Plug Single Shut-Off Tube 4x6 MM Brass
26SFKO06MXN Plug Single Shut-Off Tube 4x6 MM Brass
26SFKO08MXX Plug Single Shut-Off Tube 6x8 MM Brass
26SFKO08MXN Plug Single Shut-Off Tube 6x8 MM Brass
26SFKO10MXX Plug Single Shut-Off Tube 8x10 MM Brass
26SFKO10MXN Plug Single Shut-Off Tube 8x10 MM Brass
26SFKO12MXX Plug Single Shut-Off Tube 9x12 MM Brass
26SFKO12MXN Plug Single Shut-Off Tube 9x12 MM Brass
26SFTS06MXX Plug Single Shut-Off Hose Barb 6 MM Brass
26SFTS06MXN Plug Single Shut-Off Hose Barb 6 MM Brass
26SFTS08MXX Plug Single Shut-Off Hose Barb 8 MM Brass
26SFTS08MXN Plug Single Shut-Off Hose Barb 8 MM Brass
26SFTS10MXX Plug Single Shut-Off Hose Barb 10 MM Brass
26SFTS10MXN Plug Single Shut-Off Hose Barb 10 MM Brass
26SFKK06MXX Plug Single Shut-Off Tube 4x6 MM Brass
26SFKK06MXN Plug Single Shut-Off Tube 4x6 MM Brass
26SFKK08MXX Plug Single Shut-Off Tube 6x8 MM Brass
26SFKK08MXN Plug Single Shut-Off Tube 6x8 MM Brass
26SFKK10MXX Plug Single Shut-Off Tube 8x10 MM Brass
26SFKK10MXN Plug Single Shut-Off Tube 8x10 MM Brass
26SFKK12MXX Plug Single Shut-Off Tube 9x12 MM Brass
26SFKK12MXN Plug Single Shut-Off Tube 9x12 MM Brass
26SRTF06MXX Plug Recoil Eliminator Hose Barb 6 MM Brass
26SRTF06MXN Plug Recoil Eliminator Hose Barb 6 MM Brass
26SRTF08MXX Plug Recoil Eliminator Hose Barb 8 MM Brass
26SRTF08MXN Plug Recoil Eliminator Hose Barb 8 MM Brass
26SRTF09MXX Plug Recoil Eliminator Hose Barb 9 MM Brass
26SRTF09MXN Plug Recoil Eliminator Hose Barb 9 MM Brass
26SRTF10MXX Plug Recoil Eliminator Hose Barb 10 MM Brass
26SRTF10MXN Plug Recoil Eliminator Hose Barb 10 MM Brass
26SRTF13MXX Plug Recoil Eliminator Hose Barb 13 MM Brass
26SRTF13MXN Plug Recoil Eliminator Hose Barb 13 MM Brass
26KBAW10MPX Coupler Double Shut-Off Male BSPP G 1/8 Brass
26KBAW10MPN Coupler Double Shut-Off Male BSPP G 1/8 Brass
26KBAW13MPX Coupler Double Shut-Off Male BSPP G 1/4 Brass
26KBAW13MPN Coupler Double Shut-Off Male BSPP G 1/4 Brass
26KBAW17MPX Coupler Double Shut-Off Male BSPP G 3/8 Brass
26KBAW17MPN Coupler Double Shut-Off Male BSPP G 3/8 Brass
26KBAW21MPX Coupler Double Shut-Off Male BSPP G 1/2 Brass
26KBAW21MPN Coupler Double Shut-Off Male BSPP G 1/2 Brass
26KBAD16MPX Coupler Double Shut-Off Male Metric 16x1.5 MM Brass
26KBAD16MPN Coupler Double Shut-Off Male Metric 16x1.5 MM Brass
26KBAD18MPX Coupler Double Shut-Off Male Metric 18x1.5 MM Brass
26KBAD18MPN Coupler Double Shut-Off Male Metric 18x1.5 MM Brass
26KBIW13MPX Coupler Double Shut-Off Female BSPP G 1/4 Brass
26KBIW13MPN Coupler Double Shut-Off Female BSPP G 1/4 Brass
26KBIW17MPX Coupler Double Shut-Off Female BSPP G 3/8 Brass
26KBIW17MPN Coupler Double Shut-Off Female BSPP G 3/8 Brass
26KBIW21MPX Coupler Double Shut-Off Female BSPP G 1/2 Brass
26KBIW21MPN Coupler Double Shut-Off Female BSPP G 1/2 Brass
26KBIM16MPX Coupler Double Shut-Off Female Metric 16x1.5 MM Brass
26KBIM16MPN Coupler Double Shut-Off Female Metric 16x1.5 MM Brass
26KBIM18MPX Coupler Double Shut-Off Female Metric 18x1.5 MM Brass
26KBIM18MPN Coupler Double Shut-Off Female Metric 18x1.5 MM Brass
26KBTF06MPX Coupler Double Shut-Off Hose Barb 6 MM Brass
26KBTF06MPN Coupler Double Shut-Off Hose Barb 6 MM Brass
26KBTF08MPX Coupler Double Shut-Off Hose Barb 8 MM Brass
26KBTF08MPN Coupler Double Shut-Off Hose Barb 8 MM Brass
26KBTF09MPX Coupler Double Shut-Off Hose Barb 9 MM Brass
26KBTF09MPN Coupler Double Shut-Off Hose Barb 9 MM Brass
26KBTF10MPX Coupler Double Shut-Off Hose Barb 10 MM Brass
26KBTF10MPN Coupler Double Shut-Off Hose Barb 10 MM Brass
26KBTF13MPX Coupler Double Shut-Off Hose Barb 13 MM Brass
26KBTF13MPN Coupler Double Shut-Off Hose Barb 13 MM Brass
26KBTP06MPX Coupler Double Shut-Off Parker Push-Lok 6 MM Brass
26KBTP06MPN Coupler Double Shut-Off Parker Push-Lok 6 MM Brass
26KBTP10MPX Coupler Double Shut-Off Parker Push-Lok 10 MM Brass
26KBTP10MPN Coupler Double Shut-Off Parker Push-Lok 10 MM Brass
26KBTP13MPX Coupler Double Shut-Off Parker Push-Lok 13 MM Brass
26KBTP13MPN Coupler Double Shut-Off Parker Push-Lok 13 MM Brass
26KBKO08MPX Coupler Double Shut-Off Tube 6x8 MM Brass
26KBKO08MPN Coupler Double Shut-Off Tube 6x8 MM Brass
26KBKO10MPX Coupler Double Shut-Off Tube 8x10 MM Brass
26KBKO10MPN Coupler Double Shut-Off Tube 8x10 MM Brass
26KBKO12MPX Coupler Double Shut-Off Tube 9x12 MM Brass
26KBKO12MPN Coupler Double Shut-Off Tube 9x12 MM Brass
26KBTS06MPX Coupler Double Shut-Off Hose Barb 6 MM Brass
26KBTS06MPN Coupler Double Shut-Off Hose Barb 6 MM Brass
26KBTS08MPX Coupler Double Shut-Off Hose Barb 8 MM Brass
26KBTS08MPN Coupler Double Shut-Off Hose Barb 8 MM Brass
26KBTS10MPX Coupler Double Shut-Off Hose Barb 10 MM Brass
26KBTS10MPN Coupler Double Shut-Off Hose Barb 10 MM Brass
26KBKK08MPX Coupler Double Shut-Off Tube 6x8 MM Brass
26KBKK08MPN Coupler Double Shut-Off Tube 6x8 MM Brass
26KBKK10MPX Coupler Double Shut-Off Tube 8x10 MM Brass
26KBKK10MPN Coupler Double Shut-Off Tube 8x10 MM Brass
26KBKK12MPX Coupler Double Shut-Off Tube 9x12 MM Brass
26KBKK12MPN Coupler Double Shut-Off Tube 9x12 MM Brass
26KAAW13RVX Coupler Single Shut-Off Male BSPP G 1/4 Stainless Steel 303
26KAAW17RVX Coupler Single Shut-Off Male BSPP G 3/8 Stainless Steel 303
26KAAW21RVX Coupler Single Shut-Off Male BSPP G 1/2 Stainless Steel 303
26KAIW13RVX Coupler Single Shut-Off Female BSPP G 1/4 Stainless Steel 303
26KAIW17RVX Coupler Single Shut-Off Female BSPP G 3/8 Stainless Steel 303
26KAIW21RVX Coupler Single Shut-Off Female BSPP G 1/2 Stainless Steel 303
26KATF06RVX Coupler Single Shut-Off Hose Barb 6 MM Stainless Steel 303
26KATF08RVX Coupler Single Shut-Off Hose Barb 8 MM Stainless Steel 303
26KATF09RVX Coupler Single Shut-Off Hose Barb 9 MM Stainless Steel 303
26KATF10RVX Coupler Single Shut-Off Hose Barb 10 MM Stainless Steel 303
26KATF13RVX Coupler Single Shut-Off Hose Barb 13 MM Stainless Steel 303
26KBIW10MPX Coupler Double Shut-Off Female BSPP G 1/8 Brass
26KAIW10MPX Coupler Single Shut-Off Female BSPP G 1/8 Brass
26KAKK06MPX Coupler Single Shut-Off Tube 4x6 MM Brass
26KBAD14MPX Coupler Single Shut-Off Male Metric 14x1.5 MM Brass
26KBIM14MPX Coupler Double Shut-Off Female Metric 14x1.5 MM Brass
26KBKO06MPX Coupler Double Shut-Off Tube 4x6 MM Brass
26KAAD22MPX Coupler Single Shut-Off Male Metric 22x1.5 MM Brass
26KAAW13MEX Coupler Single Shut-Off Male BSPP G 1/4 Brass
26KAAW13MPXB Coupler Single Shut-Off Male BSPP G 1/4 Brass
26KAAW13MVX Coupler Single Shut-Off Male BSPP G 1/4 Brass
26KAAW17MEX Coupler Single Shut-Off Male BSPP G 3/8 Brass
26KAAW17MPXB Coupler Single Shut-Off Male BSPP G 3/8 Brass
26KAAW17MVN Coupler Single Shut-Off Male BSPP G 3/8 Brass
26KAAW17MVX Coupler Single Shut-Off Male BSPP G 3/8 Brass
26KAAW21MPXB Coupler Single Shut-Off Male BSPP G 1/2 Brass
26KAAW21MVX Coupler Single Shut-Off Male BSPP G 1/2 Brass
26KAIW13MEX Coupler Single Shut-Off Female BSPP G 1/4 Brass
26KAIW13MPXB Coupler Single Shut-Off Female BSPP G 1/4 Brass
26KAIW13MVX Coupler Single Shut-Off Female BSPP G 1/4 Brass
26KAIW21MPXB Coupler Single Shut-Off Female BSPP G 1/2 Brass
26KATF08MPXB Coupler Single Shut-Off Hose Barb 8 MM Brass
26KATF09MVX Coupler Single Shut-Off Hose Barb 9 MM Brass
26KATF10MPXB Coupler Single Shut-Off Hose Barb 10 MM Brass
26KATF10MVN Coupler Single Shut-Off Hose Barb 10 MM Brass
26KATF13MPXB Coupler Single Shut-Off Hose Barb 13 MM Brass
26KATF13MVX Coupler Single Shut-Off Hose Barb 13 MM Brass
26KBTF13MVX Coupler Double Shut-Off Hose Barb 13 MM Brass
26KFAD16MPX Coupler Straight-Through Male Metric 16x1.5 MM Brass
26KFAW13MPN Coupler Straight-Through Male BSPP G 1/4 Brass
26KFAW13MPX Coupler Straight-Through Male BSPP G 1/4 Brass
26KFAW17MPN Coupler Straight-Through Male BSPP G 3/8 Brass
26KFAW17MPX Coupler Straight-Through Male BSPP G 3/8 Brass
26KFAW17RVX Coupler Straight-Through Male BSPP G 3/8 Stainless Steel 303
26KFAW21MPX Coupler Straight-Through Male BSPP G 1/2 Brass
26KFTF06MPX Coupler Straight-Through Hose Barb 6 MM Brass
26KFTF06RVX Coupler Straight-Through Hose Barb 6 MM Stainless Steel 303
26KFTF13MPX Coupler Straight-Through Hose Barb 13 MM Brass
26SFKU13MXN Plug Straight-Through Hose Barb 9.5x13 MM Brass
26SRIW13MXX Plug Recoil Eliminator Female BSPP G 1/4 Brass
26KAAK17MPX Coupler Single Shut-Off Male BSPT R 3/8 Brass
26KAAW17REX Coupler Single Shut-Off Male BSPP G 3/8 Stainless Steel 303
26KAIW17MPXB Coupler Single Shut-Off Female BSPP G 3/8 Brass
26KATF06MEX Coupler Single Shut-Off Hose Barb 6 MM Brass
26KATF09MEX Coupler Single Shut-Off Hose Barb 9 MM Brass
26KBAW17MVX Coupler Double Shut-Off Male BSPP G 3/8 Brass
26KFAW10MPN Coupler Straight-Through Male BSPP G 1/8 Brass
26SRIW17MXX Plug Recoil Eliminator Female BSPP G 3/8 Brass
26KEAW13MPN Coupler Self-Venting Male BSPP G 1/4 Brass
26KEAW17MPN Coupler Self-Venting Male BSPP G 3/8 Brass
26KEAW21MPN Coupler Self-Venting Male BSPP G 1/2 Brass
26KEIW13MPN Coupler Self-Venting Female BSPP G 1/4 Brass
26KEIW17MPN Coupler Self-Venting Female BSPP G 3/8 Brass
26KEIW21MPN Coupler Self-Venting Female BSPP G 1/2 Brass
26KETF06MPN Coupler Self-Venting Hose Barb 6 MM Brass
26KETF08MPN Coupler Self-Venting Hose Barb 8 MM Brass
26KETF09MPN Coupler Self-Venting Hose Barb 9 MM Brass
26KETF10MPN Coupler Self-Venting Hose Barb 10 MM Brass
26KETF13MPN Coupler Self-Venting Hose Barb 13 MM Brass
26KAAW13MPXY Coupler Single Shut-Off Male BSPP G 1/4 Brass/Polymer
26KAAW17MPXY Coupler Single Shut-Off Male BSPP G 3/8 Brass/Polymer
26KAAW21MPXY Coupler Single Shut-Off Male BSPP G 1/2 Brass/Polymer
26KAIW13MPXY Coupler Single Shut-Off Female BSPP G 1/4 Brass/Polymer
26KAIW17MPXY Coupler Single Shut-Off Female BSPP G 3/8 Brass/Polymer
26KAIW21MPXY Coupler Single Shut-Off Female BSPP G 1/2 Brass/Polymer
26KATF06MPXY Coupler Single Shut-Off Hose Barb 6 MM Brass/Polymer
26KATF08MPXY Coupler Single Shut-Off Hose Barb 8 MM Brass/Polymer
26KATF09MPXY Coupler Single Shut-Off Hose Barb 9 MM Brass/Polymer
26KATF10MPXY Coupler Single Shut-Off Hose Barb 10 MM Brass/Polymer
26KATF13MPXY Coupler Single Shut-Off Hose Barb 13 MM Brass/Polymer

A29633
A43098