Beverage & Food Transfer Hose - Aperspir | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Beverage & Food Transfer Hose - Aperspir

Beverage & Food Transfer Hose - Aperspir

Aperspir is a suction and delivery PVC hose engineered to resist to abrasive and liquid food.

Technical Specifications

  • Maximum Operating Pressure: 29 to 145 psi, 2 to 10 bar, 130 to 174 psi, 9 to 12 bar
  • Vacuum Pressure Rating: 0.8 to 0.9 bar, 600.05 to 675.06 mm-Hg, 23.62 to 26.58 inch-Hg, 0.9 bar, 26.58 inch-Hg, 675.06 mm-Hg
  • Minimum Bend Radius: 48 to 600 mm, 1.890 to 23.622 inch, 0.945 to 11.811 inch, 24 to 300 mm
  • Maximum Operating Temperature: 65 °C, 149 °F, -10 °C, 14 °F
  • Minimum Operating Temperature: 23 °F, -5 °C, -10 °C, 14 °F
  • Weight: 0.13 to 4.37 lb/ft, 0.19 to 6.50 kg/m
  • Industry: General Industrial, Off-road Machinery
  • Hose Inner Tube Material: n/a
  • Brand: Parker
  • Product Type: Food Grade Hose, Suction Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: PVC
  • Design Factor: 3:1
  • Division: Polymer Hose Division Europe
  • Product Style: Suction and Delivery
  • Materials of Construction: Rubber
  • Cover Color: Transparent
  • Media: Food & Beverage
  • Specifications Met: CE EU 10/2011
  • Compatible Fitting: n/a
  • Inside Diameter: 0.472 to 5-7/8 inch, 12 to 150 mm
  • Length: 20 to 50 m
  • Application: Agriculture Equipment, Beverage, Food
  • Hose Reinforcement Material: Embedded Harmonic Steel Wire Helix in A Transparent PVC Wall
  • Outside Diameter: n/a, 0.716 to 6.669 inch, 18.2 to 169.4 mm
Safety Warning

Full Product Description

Aperspir is a versatile food grade PVC hose designed to be used in a broad spectrum of applications; meets relevant European Comunity directives for PVC and industry sanitary requirements. It is proposed in a large range of sizes to cover quite a number of possibilities. The purpose of this hose is to provide you with a reliable and economic solution whenever there is a medium or heavy duty application.

Markets
• Food processing
• Industrial
• Agriculture

Features/benefits   
• Smooth tube without odor and taste to fully preserve the quality of fluid conveyed             
• Transparent wall permits visual observation of materials being conveyed
• Helix wire provides not only flexibility, suction capacity and kink resistance but also a path to conduct static electrical charge to the ground

Application
• Dry abrasive food
• Alimentary liquids, water
• In-plant and labs
• Vacuum

Related Documents

×
Products Hose I.D. (mm)
IH35641012/30 12
IH35641016/50 16
IH35641019/50 19
IH35641020/50 20
IH35641025/50 25
IH35641030/50 30
IH35641032/50 32
IH35641038/50 38
IH35641040/50 40
IH35641045/50 45
IH35641050/50 50
IH35641060/50 60
IH35641075/50 75
IH35641100/30 100
IH35641120/30 120
IH35641125/30 125
IH35641150/20 150

E08824
687513