Beverage & Food Transfer Hose - Vinitress | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Beverage & Food Transfer Hose - Vinitress Beverage & Food Transfer Hose - Vinitress

Beverage & Food Transfer Hose - Vinitress

Vinitress is a clear PVC hose engineered for the delivery of liquid food and beverage contents and sanitary products.

Technical Specifications

  • Weight: 0.10 to 1.53 kg/m, 0.07 to 0.55 lb/ft
  • Industry: Agriculture, General Industrial
  • Hose Inner Tube Material: n/a
  • Brand: Parker
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Pressure: 5 to 20 bar, 72.5 to 300 psi
  • Product Type: Food Grade Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: PVC
  • Division: Polymer Hose Division Europe
  • Product Style: Delivery
  • Minimum Bend Radius: 1.575 to 11.811 inch, 40 to 300 mm
  • Materials of Construction: Rubber
  • Media: Food & Beverage
  • Specifications Met: CE EU 10/2011
  • Compatible Fitting: n/a
  • Inside Diameter: 0.236 to 2 inch, 6 to 50 mm
  • Length: 25 to 100 m
  • Application: Food & Beverage Processing
  • Hose Reinforcement Material: Textile
  • Operating Features: Sterilization at 130 °C for Short Periods.
  • Outside Diameter: 0.472 to 2.520 inch, 12 to 64 mm
Safety Warning

Full Product Description

Vinitress is a flexible clear PVC hose for food, beverages and sanitary products. The hose features a smooth tube that does not impart taste or odor and allows full-flow. An excellent food grade hose for all low duty mission profiles where an economical solution is requested.

Markets
• Agriculture
• Industrial
• Processing

Features/Benefits                             
• Meets requirements and amendments of RoHS and EU resolutions for food contact to preserve consumers' health and foodstuff properties
• Transparent structure to visually monitor the passage of media
• Design Factor 3:1 to enhance safety for operators and equipment

Applications
• Beverages
• Water

Related Documents

×
Products Hose I.D. (mm)
IH35033229/100 6
IH35033230/100 8
IH35033223/50 9
IH35033231/100 10
IH35033220/50 13
IH35033222/50 15
IH35033221/50 19
IH35033245/50 25
IH35033240/25 40
IH35033241/25 32
IH35033246/25 38
IH35033242/25 50

E08824
687513