Beverage & Food Transfer Hose - Gambrinus Blue 10 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Beverage & Food Transfer Hose - Gambrinus Blue 10

Beverage & Food Transfer Hose - Gambrinus Blue 10

Gambrinus Blue 10 is engineered to handle fatty foods, milk in a variety of transfer and delivery applications, including milk collection.

Technical Specifications

  • Weight: 0.45 to 3.09 lb/ft, 0.67 to 4.60 kg/m
  • Industry: Food & Beverage
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR), Phtalates Free, Smooth
  • Brand: Parker
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Length: 40 m
  • Maximum Operating Pressure: 10 bar, 1 MPa, 150 psi
  • Product Type: Transfer Hose, Food Grade Hose
  • Design Factor: 3:1
  • Cover Material: Nitrile Butadiene Rubber (NBR)/PVC
  • Technology: Fluid & Gas Handling
  • Minimum Bend Radius: 120 to 750 mm, 4.724 to 29.528 inch
  • Product Style: Delivery
  • Division: Polymer Hose Division Europe
  • Materials of Construction: Rubber
  • Media: Food & Beverage
  • Specifications Met: BfR Class 2, CE 1935/2004, DM 26744.0, FDA
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 3/4 to 4 inch, 19 to 102 mm
  • Application: Food & Beverage Processing, In-Plant Automotive, Transportation
  • Hose Reinforcement Material: Synthetic Textile Fabric
  • Outside Diameter: 1.142 to 4.567 inch, 29 to 116 mm
Safety Warning

Full Product Description

Gambrinus Blue 10 bar is a hose designed for the milk industries, dairies and meets relevant European Comunity directives, national regulations and industry sanitary requirements. The special NRB compound makes it ideal also for other fatty an oily fluids. Manufactured on dedicated production lines and SS mandrel to guarantee the max cleanliness and hygienic standard through a careful production process. It provides clean, robust, worry-free service in diverse processing and transfer operations, from the smallest local dairy to the largest national ones. Gambrinus Blue is the excellent choice for applications where preservation of taste, aroma and colour are crucial.

Markets
• Food processing
• Transportation

Features/Benefits
• Withstand the rugged cleaning cycles used in food processing systems to offer an excellent service life expectation
• Animal Derivate Ingredient (ADI) free to protect consumers' health
• Good handiness, lightweight and resilent, thus more confort for users
• Accept industry-standard full-flow couplings to minimize bacteria growth
• Design Factor 3:1 for a stronger reliability

Applications
• Milk, fatty and oily food
• Sanitary products
• In-plant and transport

Related Documents

×
Products Hose I.D. (inch) Hose I.D. (mm)
IH36242431/40 3/4 19
IH36242432/40 0.984 25
IH36242434/40 1-1/4 32
IH36242435/40 1-1/2 38
IH36242436/40 1.575 40
IH36242437/40 1-3/4 45
IH36242438/40 2 51
IH36242439/40 2-3/8 60
IH36242440/40 2-1/2 63.5
IH36242441/40 2-3/4 70
IH36242442/40 3 76
IH36242443/40 3-1/8 80
IH36242444/20 4 102

E08824
687513