Beverage & Food Transfer Hose - Gambrinus Red 10 SM | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Beverage & Food Transfer Hose - Gambrinus Red 10 SM

Beverage & Food Transfer Hose - Gambrinus Red 10 SM

Gambrinus Red 10 bar SM is a food grade beer and wine suction and transfer hose for fixed and mobile installation.

Technical Specifications

  • Weight: 0.67 to 4.60 kg/m, 0.45 to 3.09 lb/ft
  • Industry: Food & Beverage
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Phtalates Free, Smooth
  • Brand: Parker
  • Maximum Operating Temperature: 120 °C, 248 °F
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Maximum Operating Pressure: 10 bar, 150 psi
  • Product Type: Food Grade Hose, Transfer Hose, Suction Hose
  • Design Factor: 3:1
  • Technology: Fluid & Gas Handling
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Vacuum Pressure Rating: 0.9 bar, 675.06 mm-Hg, 26.58 inch-Hg
  • Materials of Construction: Rubber
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 3.150 to 22.407 inch, 80 to 560 mm
  • Product Style: Suction and Delivery
  • Media: Food & Beverage
  • Specifications Met: BfR Class 2, CE 1935/2004, DM 26744.0, FDA
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 3/4 to 4 inch, 19 to 102 mm
  • Length: 20 to 40 m
  • Application: Food & Beverage Processing
  • Hose Reinforcement Material: Synthetic Textile Fabric with Embedded Steel Wire Helix
  • Operating Features: Sterilization at 130 °C for Max 30 Min.
  • Outside Diameter: 1.142 to 4.567 inch, 29 to 116 mm
Safety Warning

Full Product Description

Gambrinus Red 10 bar SM Hose is designed for the brewery and wine industries and meets relevant European Community directives, national regulations and industry sanitary requirements. With a special EPDM compound, this hose is also ideal for other non fatty fluids without alcoholic content such as soft drinks and fruit juices. This hose is carefully manufactured on dedicated production lines and SS mandrel for guaranteed maximized cleanliness and hygienic standards. It provides clean, robust, worry-free service in diverse processing and transfer operations, from the smallest local breweries to the largest national wineries. Gambrinus Red is an excellent choice for applications where preservation of taste, aroma and colour are crucial.

Markets
• Food processing
• Transportation

Features/Benefits            
• Withstand the rugged cleaning cycles used in food processing systems to offer an excellent service life expectation
• Tube compatible with liquids with alcoholic content up to 96% for a wider range of uses
• Animal Derivate Ingredient (ADI) free to protect consumers' health
• Good handiness, lightweight and resilent, thus more confort for users
• Accept industry-standard full-flow couplings to minimize bacteria growth
• Parker specific Stainless Steel crimped fittings availble to respond efficiently to heavy duty mission profile
• Design Factor 3:1 for a stronger reliability

Applications
• Beer and wine, fruit juices, alchool and spirits, non-fatty and non-oily foods
• Sanitary products
• In-plant and transport
• Vacuum

Related Documents

×
Products Hose I.D. (inch) Hose I.D. (mm)
IH36242501/40 3/4 19
IH36242502/40 0.984 25
IH36242503/40 1.181 30
IH36242504/40 1-1/4 32
IH36242505/40 1-1/2 38
IH36242506/40 1.575 40
IH36242507/40 1-3/4 45
IH36242508/40 2 51
IH36242509/40 2-3/8 60
IH36242510/40 2-1/2 63.5
IH36242511/40 3 76
IH36242512/40 3-1/8 80
IH36242513/20 4 102

E08824
687513