G35LCF - Raccordi per tubi idraulici ad alta pressione tubo-tubo DIN Ermeto | Italia

Raccordi per tubi idraulici ad alta pressione tubo-tubo DIN Ermeto | #G35LCF

Click to View CAD Model
G35LCF

Raccordi per tubi idraulici ad alta pressione tubo-tubo DIN Ermeto | #G35LCF

EO-PSR fittings produce high pressure, leak-free tube connections and components in hydraulic systems. The main feature of EO-PSR (acc. DIN 3861, DIN 2353) is the controlled progressive bite into the tube, due to a unique geometry.


Specifiche tecniche

  • Dimensioni connessione 1: 35 mm (O.D.)
  • Stile prodotto: Union
  • Materiale corpo: Steel
  • Accessori inclusi: Pre-assembled with Nut and EO-PSR Cutting Ring
  • Dimensioni connessione 2: 35 mm (O.D.)
  • Forma: Straight
  • Tipo di connessione 1: Male 24° Cone
  • Tipo di connessione 2: Male 24° Cone
  • Marchio: Ermeto
  • Divisione: High Pressure Connectors Europe Division
  • Tecnologia: Fluid & Gas Handling
  • Industria: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Applicazione: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
  • Tipo di prodotto: Hydraulic DIN Fittings
  • Forma: Union, Straight
  • Serie prodotto: EO Light
  • Configurazione: Tube to Tube
  • Pressione d'esercizio massima: 250 bar
  • Tipo di connessione 1: Male, 24° Cone
  • Dimensioni connessione 1: 35 mm Tube O.D.
  • Tipo di connessione 2: Male, 24° Cone
  • Dimensioni connessione 2: 35 mm Tube O.D.
  • Specifiche soddisfatte: DIN, ISO 8434
  • Per tipo di fluido: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessori inclusi: Pre-assembled with Nut and EO-PSR Cutting Ring
  • Materiale corpo: Steel
  • Tipo di guarnizione: Sealing Edge
  • Materiale di tenuta: n/a
  • Temperatura ambiente massima: 300 °C, 572 °F
  • Temperatura ambiente minima: -40 °C, -40 °F
  • Temperatura massima fluido: 300 °C, 572 °F
  • Temperatura minima fluido: -40 °C, -40 °F
Safety Warning

Informazioni articolo

EO-PSR - Ermeto Original Progressive Stop Ring fittings (acc. DIN 3861, DIN 2353) produce the high pressure, leak-free connections of tubes, components in hydraulic systems for reliable, trouble-free functioning of the entire units. With its basic function, the controlled progressive bite of EO-PSR into the tube, due to its unique internal geometry, is perfect for a broad range of applications, markets.
Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Material Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Features/benefits of the EO-PSR fitting range:
• High pressure: EO-PSR can be used in applications of up to 800 bar (S series) and 500 bar (L series). Stretches the range of applications.
• EO-LUB: Due to the special treatment of larger sized nuts (25S/28L and larger), the tightening torques of EO-PSR fittings have been reduced by 25%. Eases and speeds up assembly. Prevents under-assembly.
• Over-tightening protection: The special geometry of the EO-PSR prevents the over-assembly of EO-PSR fittings. Helps to avoid cost and time-consuming repair.
• Spring effect: Cost reduction because of the spring effect; re-tightening of the fitting is not necessary.
• Safe assembly: Maximum safety of assembly - two distinctive cutting edges provide a progressive increase of the tightening torque of the EO-PSR. The noticeable end point of the assembly process contributes to maximum safety of assembly.
• Multifunctional ring geometry - prevents over-tightening and additional costs for repair.
• Procurement is easy and fast. EO-PSR is available worldwide.
• Fast, easy and safe assembly - meets the requirements of the applicable standards for 24° cutting ring fittings.

Applications:
• Mobile hydraulics – hydraulic drive units, working hydraulic systems
• Power Generation – compressor stations in gas pipelines

Ulteriori informazioni Nascondi dettagli

Disegni CAD + soubory


Documenti correlati

×

QUANTITÀ:
Richiedi una quotazione

L’articolo è stato correttamente aggiunto al carrello quotazioni. VAI AL CARRELLO quotazioni

x

OK

x

Trova un distributore

Dove acquistare

Contatto locale

Parker Hannifin Italy Srl

Sales Company Italy

Via Caboto 1, Corsico

Corsico (Milano)

Italia

20094

Telefono

0039 02 451921

Ottieni il tuo account Parker oggi.

Creare un account per gestire tutte le operazioni con Parker, dalle preferenze di acquisto all'accesso alla propria applicazione.

E08824
687614