Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
This range of ergonomic polymer couplers has been designed for the safety of operators and machinery while giving very high energy efficiency performance.
Available in three profile standards, it is perfectly suited for any type of installation.
| Compliance, Certifications & Safety |
|---|
| Certificate of conformity - 2014 68 EU_connectic |
| Certificate of conformity - RoHS LPCE |
| Product Demos & Tutorials |
|---|
| Parker Rectus--Product Demo : KA Shut-off System - Single Shut-off Quick Coupling |
| Selector Guides |
|---|
| Transair Piping Designer Tool |
| Products | Profile | Diameter | Coupling Half | Body Material | Sleeve Material | Connection Type | Connection Size |
|---|---|---|---|---|---|---|---|
| 9080A06 08 | ARO | 5.5 DN | Plug | Steel | No sleeve | Tube | 8MM |
| 9080A06 10 | ARO | 5.5 DN | Plug | Steel | No sleeve | Tube | 10MM |
| 9080E07 10 | EURO | 7.2 DN | Plug | Steel | No sleeve | Tube | 10MM |
| 9080E07 12 | EURO | 7.2 DN | Plug | Steel | No sleeve | Tube | 12MM |
| 9080U06 08 | ISO B | 5.5 DN | Plug | Steel | No sleeve | Tube | 8MM |
| 9080U06 10 | ISO B | 5.5 DN | Plug | Steel | No sleeve | Tube | 10MM |
| 9080U06 60 | ISO B | 5.5 DN | Plug | Steel | No sleeve | Tube | 3/8INCH |
| 9080U08 10 | ISO B | 8.0 DN | Plug | Steel | No sleeve | Tube | 10MM |
| 9080U08 12 | ISO B | 8.0 DN | Plug | Steel | No sleeve | Tube | 12MM |
| 9080U08 62 | ISO B | 8.0 DN | Plug | Steel | No sleeve | Tube | n/a |
| 9084 22 13 | ARO | 5.5 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9084 22 17 | ARO | 5.5 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9084 22 21 | ARO | 5.5 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9086 22 13 | ARO | 5.5 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9086 22 17 | ARO | 5.5 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9086 22 21 | ARO | 5.5 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9087E07 17 | EURO | 7.2 DN | Plug | Steel | No sleeve | Male BSPP | G 3/8 |
| 9087E07 21 | EURO | 7.2 DN | Plug | Steel | No sleeve | Male BSPP | G 1/2 |
| 9087U06 13 | ISO B | 5.5 DN | Plug | Steel | No sleeve | Male BSPP | G 1/4 |
| 9087U06 17 | ISO B | 5.5 DN | Plug | Steel | No sleeve | Male BSPP | G 3/8 |
| 9087U06 21 | ISO B | 5.5 DN | Plug | Steel | No sleeve | Male BSPP | G 1/2 |
| 9087U08 13 | ISO B | 8.0 DN | Plug | Steel | No sleeve | Male BSPP | G 1/4 |
| 9087U08 17 | ISO B | 8.0 DN | Plug | Steel | No sleeve | Male BSPP | G 3/8 |
| 9087U08 21 | ISO B | 8.0 DN | Plug | Steel | No sleeve | Male BSPP | G 1/2 |
| 9086 30 13 | ISO B | 8.5 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9086 30 17 | ISO B | 8.5 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9086 30 21 | ISO B | 8.5 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9094A06 06 | ARO | 5.5 DN | Plug | Steel | No sleeve | Tube | 6MM |
| 9094A06 08 | ARO | 5.5 DN | Plug | Steel | No sleeve | Tube | 8MM |
| 9094A06 10 | ARO | 5.5 DN | Plug | Steel | No sleeve | Tube | 10MM |
| 9094E07 10 | EURO | 7.2 DN | Plug | Steel | No sleeve | Tube | 10MM |
| 9094E07 13 | EURO | 7.2 DN | Plug | Steel | No sleeve | Tube | 13MM |
| 9094E07 08 | EURO | 7.2 DN | Plug | Steel | No sleeve | Tube | 8MM |
| 9414A06 17 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 3/8 |
| 9414A06 21 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 1/2 |
| 9414E07 13 | EURO | 7.2 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 1/4 |
| 9414E07 17 | EURO | 7.2 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 3/8 |
| 9414E07 21 | EURO | 7.2 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 1/2 |
| 9414U06 13 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 1/4 |
| 9414U06 17 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 3/8 |
| 9414U06 21 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 1/2 |
| 9414U08 13 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 1/4 |
| 9414U08 17 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 3/8 |
| 9414U08 21 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 1/2 |
| 9416A06 13 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 1/4 |
| 9416E07 17 | EURO | 7.2 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 3/8 |
| 9416U06 13 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 1/4 |
| 9416U08 17 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 3/8 |
| 9421A06 06 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Tube | 6MM |
| 9421A06 08 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Tube | 8MM |
| 9421A06 10 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Tube | 10MM |
| 9421E07 08 | EURO | 7.2 DN | Coupler | Brass | Thecnical polymer | Tube | 8MM |
| 9421E07 10 | EURO | 7.2 DN | Coupler | Brass | Thecnical polymer | Tube | 10MM |
| 9421E07 13 | EURO | 7.2 DN | Coupler | Brass | Thecnical polymer | Tube | 13MM |
| 9421U06 06 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Tube | 6MM |
| 9421U06 08 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Tube | 8MM |
| 9421U06 10 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Tube | 10MM |
| 9421U08 06 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Tube | 6MM |
| 9421U08 08 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Tube | 8MM |
| 9421U08 10 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Tube | 10MM |
| 9421U08 13 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Tube | 13MM |
| 9440A06 17 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 3/8 |
| 9440E07 21 | EURO | 7.2 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 1/2 |
| 9440U06 17 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 3/8 |
| 9440U08 21 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 1/2 |
| 9094U06 06 | ISO B | 5.5 DN | Plug | Steel | No sleeve | Tube | 6MM |
| 9094U06 08 | ISO B | 5.5 DN | Plug | Steel | No sleeve | Tube | 8MM |
| 9094U06 10 | ISO B | 5.5 DN | Plug | Steel | No sleeve | Tube | 10MM |
| 9094U08 08 | ISO B | 8.0 DN | Plug | Steel | No sleeve | Tube | 8MM |
| 9094U08 10 | ISO B | 8.0 DN | Plug | Steel | No sleeve | Tube | 10MM |
| 9094U08 13 | ISO B | 8.0 DN | Plug | Steel | No sleeve | Tube | 13MM |
| 9401A06 13 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Male BSPP | G 1/4 |
| 9401A06 17 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Male BSPP | G 3/8 |
| 9401A06 21 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Male BSPP | G 1/2 |
| 9401E07 13 | EURO | 7.2 DN | Coupler | Brass | Thecnical polymer | Male BSPP | G 1/4 |
| 9401E07 17 | EURO | 7.2 DN | Coupler | Brass | Thecnical polymer | Male BSPP | G 3/8 |
| 9401E07 21 | EURO | 7.2 DN | Coupler | Brass | Thecnical polymer | Male BSPP | G 1/2 |
| 9401U06 13 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Male BSPP | G 1/4 |
| 9401U06 17 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Male BSPP | G 3/8 |
| 9401U06 21 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Male BSPP | G 1/2 |
| 9401U08 13 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Male BSPP | G 1/4 |
| 9401U08 17 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Male BSPP | G 3/8 |
| 9401U08 21 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Male BSPP | G 1/2 |
| 9405A06 13 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Male BSPT | R 1/4 |
| 9405A06 17 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Male BSPT | R 3/8 |
| 9405A06 21 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Male BSPT | R 1/2 |
| 9405U06 13 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Male BSPT | R 1/4 |
| 9405U06 14 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Male BSPT | R 3/8 |
| 9405U06 17 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Male BSPT | R 1/2 |
| 9405U06 18 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Male BSPT | R 1/4 |
| 9405U06 21 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Male BSPT | R 3/8 |
| 9405U06 22 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Male BSPT | R 1/2 |
| 9405U08 13 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Male BSPT | R 1/4 |
| 9405U08 14 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Male BSPT | R 3/8 |
| 9405U08 17 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Male BSPT | R 1/2 |
| 9405U08 18 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Male BSPT | R 1/4 |
| 9405U08 21 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Male BSPT | R 3/8 |
| 9405U08 22 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Male BSPT | R 1/2 |
| 9410A06 08 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Tube | 8MM |
| 9410A06 10 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Tube | 10MM |
| 9410E07 10 | EURO | 7.2 DN | Coupler | Brass | Thecnical polymer | Tube | 10MM |
| 9410E07 12 | EURO | 7.2 DN | Coupler | Brass | Thecnical polymer | Tube | 12MM |
| 9410U08 62 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Tube | n/a |
| 9410U06 08 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Tube | 8MM |
| 9410U06 10 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Tube | 10MM |
| 9410U06 60 | ISO B | 5.5 DN | Coupler | Brass | Thecnical polymer | Tube | 3/8INCH |
| 9410U08 10 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Tube | 10MM |
| 9410U08 12 | ISO B | 8.0 DN | Coupler | Brass | Thecnical polymer | Tube | 12MM |
| 9414A06 13 | ARO | 5.5 DN | Coupler | Brass | Thecnical polymer | Female BSPP | G 1/4 |
| 9086 25 10 | EURO | 7.4 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9086 25 13 | EURO | 7.4 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9086 25 17 | EURO | 7.4 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9086 25 21 | EURO | 7.4 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9086 23 13 | ISO B | 5.5 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9086 23 17 | ISO B | 5.5 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9086 23 21 | ISO B | 5.5 DN | Plug | Steel | No sleeve | n/a | n/a |
| 9087A06 13 | ARO | 5.5 DN | Plug | Steel | No sleeve | Male BSPP | G 1/4 |
| 9087A06 17 | ARO | 5.5 DN | Plug | Steel | No sleeve | Male BSPP | G 3/8 |
| 9087A06 21 | ARO | 5.5 DN | Plug | Steel | No sleeve | Male BSPP | G 1/2 |
| 9087E07 13 | EURO | 7.2 DN | Plug | Steel | No sleeve | Male BSPP | G 1/4 |