LIQUIfit+ Push-In Fittings for Sensitive Fluids | Product Series

Filter by

    No filters selected

Shape

Connection 2 Tube Outside Diameter

Connection 1 Thread Size

Connection 3 Tube Outside Diameter

Product Style

Connection 1 Type

Configuration

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
LIQUIfit+ Push-In Fittings for Sensitive Fluids

LIQUIfit+ Push-In Fittings for Sensitive Fluids OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Minimum Operating Temperature: -10 °C, 14 °F
  • Maximum Operating Pressure: 16 bar, 232 psi, 1.6 MPa
  • Maximum Operating Temperature: 95 °C, 203 °F
  • Tube Outside Diameter: 5/16 to 1/2 inch
  • Materials of Construction: Bio-based Polymer, Rubber
  • Application: Cooling, Food & Beverage, Vacuum
  • Connection Type: Push-to-Connect, Thread, Push-to-Connect, Push-to-Connect, Plug-in/Barb, Plug-in
  • Shape: Straight, Tee, Wye, Elbow 90°, Cross
  • Specifications Met: RoHS DI: 2002/95/EC, WRAS, REACH, FDA, NSF 61, NSF 51
Safety Warning

Full Product Description

Designed for the transfer of sensitive fluids, the LIQUIfit+ range reduces the growth of bacteria in your circuits. By providing you with 100% cleanliness after cleaning, the LIQUIfit+ fittings helps reducing maintenance costs. Those fittings can be directly connected to 304 and 316L stainless steel tubing, without grooving.

Features/Benefits:

- Zero Retention for 100% Cleanliness

• Up to 10 times less microbial growth within the fitting
• Elimination of 99.9% of bacteria during cleaning operations
• No degradation of the beverage taste
• Preservation of the integrity of sensitive or industrial fluids
• Extension of the fitting's life due to the absence of bacteria after cleaning

- Quality & Reliability

• 100% leak-tested in production
• Date coding to guarantee quality and traceability
• Quality approved for contact with food
• Excellent chemical resistance (chlorine, cleaning agents, UV...)
• Excellent long-term mechanical resistance
• Safety clip to avoid any untimely disconnection

- Innovative Technology

• Patented push-in connection, unique on stainless steel tubing (without preparation) and on polymer tubing
• Extremely compact
• 100% bio-based material
• Patented sealing technology (FR29461418)
• No tube movement after connection

Markets:

• Food and Beverage
• Medical
• Industrial Chemical Processing
• Pharmaceutical

Applications:

• Sensitive Fluids Conveying up to High Temperatures
• Brewing Systems
• Hot & Cold Drinks Dispensers
• Water Dispensers
• Water Purification Systems


Technologies:
• Push-In Connection and Disconnection
• Push-In Fittings
• Polymer Push-In Fittings
• Push-to-Connect Fittings
• Pneumatic Fittings
• Instant Fittings
• Quick Fittings
• Connectors

Technical Characteristics:
• Fluids: Beer, Water, Beverages, Industrial Fluids
• Materials: Biopolymer, EPDM
• Pressure: Vacuum to 16 bar
• Temperature: -10°C to +95°C
• Ø inch: 5-16" to 1/2"

Regulations:
• DI: 2002/95/EC (RoHS), 2011/65/EC
• RG: 1935/2004/EC
• FDA: 21 CFR
• NSF51
• NSF/ANSI 61 - C HOT

Product Types:
• Stud Fittings
• Equal Tube-To-Tube Connectors
• Unequal Tube-To-Tube Connectors
• Equal Elbow
• Unequal Elbow
• Equal Plug-In Elbow

Related Documents

×
Products Shape Connection 2 Tube Outside Diameter Connection 1 Thread Size Connection 3 Tube Outside Diameter Product Style Connection 1 Type Configuration
6331 08 00WP3 Elbow 90° - Plug-in with Tailpiece 5/16" (O.D.) 5/16" (O.D.)
6331 60 00WP3 Elbow 90° - Plug-in with Tailpiece 3/8" (O.D.) 3/8" (O.D.)
6332 60 00WP3 Elbow 90° Tube / Tube 3/8" (O.D.) 3/8" (O.D.)
6332 08 00WP3 Elbow 90° Tube / Tube 5/16" (O.D.) 5/16" (O.D.)
6332 08 60WP3 Elbow 90° Tube / Tube 5/16" (O.D.) 3/8" (O.D.)
6332 60 62WP3 Elbow 90° Tube / Tube 3/8" (O.D.) 1/2" (O.D.)
6332 62 00WP3 Elbow 90° Tube / Tube 1/2" (O.D.) 1/2" (O.D.)
6333 60 21WP3 3/8" (O.D.) G 1/2 Female Stud Fitting Thread BSPP
6333 60 23WP3 3/8" (O.D.) G 5/8 Female Stud Fitting Thread BSPP
6336 08 62WP3 5/16" (O.D.) 1/2" (O.D.) Tube to Tube
6336 60 00WP3 3/8" (O.D.) 3/8" (O.D.) Tube to Tube
6336 60 62WP3 3/8" (O.D.) 1/2" (O.D.) Tube to Tube
6336 62 00WP3 1/2" (O.D.) 1/2" (O.D.) Tube to Tube
6336 08 00WP3 5/16" (O.D.) 5/16" (O.D.) Tube to Tube
6336 08 60WP3 5/16" (O.D.) 3/8" (O.D.) Tube to Tube

687570
A43098