Metal Quick-Acting Couplers | Product Series

Filter by

    No filters selected

Body Material

Gripping Ring

O-Ring Material

Diameter Nominal (DN)

Connection 1 Thread Size (metric)

Connection 1 Thread Style

Connection 2 Tube O.D. (mm)

Connection 3 Tube O.D. (mm)

Color

Product Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Metal Quick-Acting Couplers

Metal Quick-Acting Couplers

Parker Legris offers a range of metal couplers compatible with a large selection of fluids.
Simple to install, with or without shut-off valves, these couplers offer a high flow rate capability.

Technical Specifications

  • Handle Type: NICKEL PLATED BRASS
  • Valve Type: no valve
  • Materials of Construction: Nickel-plated brass, Zinc-plated blister steel,
  • Seal Material: NBR
  • Media: Metal Blowgun: Compressed air, industrial fluids -- Water Pistol: Water, oil, industrial fluids
  • Application: Manufacturing Workshops, Assembly Machines, Robotics, Ejection, Automotive Process, Cooling, Packaging
  • Fitting Connection Type: Male thread, Female thread, BSPP, BSPT, Metric Straight Thread, Hose Barb, Push-to-connect
  • Brand: Legris
  • Flow Rate: 165 to 8500 L/min
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Diameter: Nominal: 2.0 to 19 mm
  • Maximum Operating Pressure: 20 bar, 290.075 psi
  • Vacuum Pressure Rating: 655 mm-Hg
  • Quantity per Box: 1 to 10
  • Weight: 0.010 to 0.155 kg
Safety Warning

Full Product Description

In order to fulfill the requirements of the widest range of industrial applications, Parker Legris offers a range of metal couplers compatible with a large selection of fluids.

Simple to install, with or without shut-off valves, these couplers offer a high flow rate capability.

Features/Benefits:

- Easy-to-Use

• Coupler with sliding sleeve: automatic connection and disconnection
• Wide variety of male probes
• Extremely compact
• Single or double shut-off models for greater safety
• Special range designed for pneumatic applications: 13 Series to 27
• Special range designed for the transmission of water and fluids: Midi and Maxi series

- Robust & Reliable

• 100% leak-tested in production
• Excellent shock and impact resistance
• Nickel-plated brass for corrosion resistance
• Stainless steel version for restrictive environments

- Optimum Performance

• Very wide range of flow rates
• "UltraFlo" technology: 18, 22, 23, 25 and 27 series
• Low pressure drop
• Long service life
• Maximum energy efficiency

Markets:

• Packaging
• Factory Automation
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities

Applications:

• Compressed Air and Water Circuits Automatic Connection and Disconnection
• Workshops
• Flushing
• Spraying
• Filling Systems
• Cleaning

Technologies:

• Quick acting coupler
• Metal coupler
• Double probe
• Y coupler
• Universal adaptor
• Adjustable nozzle
• Couplings
• Universal adapter
• Fluid coupling
• Couplers
• Quick coupling
• Universal coupling

Technical Characteristics:

• Compatible fluids: Compressed air, water
• Materials: nickel-plated brass, stainless steel 316L, nickel-plated steel, NBR, FKM, stainless steel
• Pressure: Vacuum to 20 bar
0 to 35 bar (stainless steel series)
• Temperature: -20°C to +100°C
-15°C to +200°C (stainless steel series)

Product Types:

• Coupler, Male BSPT and Parallel Metric Thread
• Coupler, Straight-Through, Male BSPT Thread
• Probe, Valved, Male BSPT Thread
• Probe, Straight-Through, Male BSPT Thread
• Probe without Shut-off, Male BSPT Thread
• Probe, Straight-Through with Barb Connection for Polyamide (PA) Tubing
• Probe, Straight-Through with Barb Connection for Flexible Tubing
• Probe, Straight-Through with LF 3000® Push-In Connection
• Coupler, Female BSPP Thread
• Probe, Straight-Through, Male BSPP Thread
• Probe, Straight-Through, Female BSPP Thread
• Probe, Straight-Through, with Barb Connection for Flexible Tubing
• Double Probe
• Coupler, Female BSPP Thread
• Coupler, Straight-Through, Female BSPP Thread
• Coupler with Barb Connection for Hose
• Coupler, Straight-Through, with Barb Connection for Hose
• Probe, Straight-Through, Male BSPP Thread
• Probe, Straight-Through, Female BSPP Thread
• Probe, Straight-Through, Female BSPP Thread
• Probe, Straight-Through, with Barb Connection for Flexible Tubing
• Probe, Straight-Through, with Barb Connection for Flexible Hose
• Y Coupler, Straight-Through
• Coupler with Tap, Male BSPP Thread
• Plug
• Universal Coupler Adaptor
• Universal Probe Adaptor
• Water Pistol
• Adjustable Nozzle
• Coupler, Straight-Through, Female BSPP Thread
• Coupler, Straight-Through with Barb Connection for Hose
• Coupler, Straight-Through, Male BSPP Thread
• Coupler, Straight-Through with Barb Connection for Flexible Hose
• Coupler, Male BSPP Thread
• Coupler, Female BSPP Thread
• Probe, Valved, Male BSPP Thread
• Probe, Straight-Through, Male BSPP Thread
• Probe, Valved, Female BSPP Thread
• Probe, Straight-Through, Female BSPP Thread
• Coupler, Male BSPP and Metric Thread
• Coupler, Female BSPP and Metric Thread
• Probe, Valved, Male BSPP and Metric Thread
• Probe, Straight-Through, Male BSPP and Metric Thread
• Probe, Valved, Female BSPP and Metric Thread
• Probe, Straight-Through, Female BSPP and Metric Thread
• Coupler, Male BSPP Thread
• Coupler, Female BSPP Thread
• Probe, Valved, Male BSPP Thread
• Probe, Straight-Through, Male BSPP Thread
• Probe, Valved, Female BSPP Thread
• Probe, Straight-Through, Female BSPP Thread

Related Documents

×
Products Body Material Gripping Ring O-Ring Material Diameter Nominal (DN) Connection 1 Thread Size (metric) Connection 1 Thread Style Connection 2 Tube O.D. (mm) Connection 3 Tube O.D. (mm) Color Product Type
0171 02 10 01 TECHNICAL POLYMER na NBR 2 R1/8 BSPT na na BLACK Metal Quick Acting Coupler
0171 02 10 02 TECHNICAL POLYMER na NBR 2 R1/8 BSPT na na GREEN Metal Quick Acting Coupler
0171 02 10 03 TECHNICAL POLYMER na NBR 2 R1/8 BSPT na na RED Metal Quick Acting Coupler
0171 02 10 04 TECHNICAL POLYMER na NBR 2 R1/8 BSPT na na BLUE Metal Quick Acting Coupler
0171 02 10 05 TECHNICAL POLYMER na NBR 2 R1/8 BSPT na na YELLOW Metal Quick Acting Coupler
0171 02 55 01 TECHNICAL POLYMER na NBR 2 M7x1 Metric BLACK Metal Quick Acting Coupler
0172 05 13 NICKEL PLATED BRASS na NBR 5 G1/4 BSPP na na na Metal Quick Acting Coupler
0180 04 00 NICKEL PLATED BRASS na na 3 na na 4 6 na Metal Quick Acting Coupler
0180 05 00 NICKEL PLATED BRASS na na 3 na na 5 6,5 na Metal Quick Acting Coupler
0181 03 04 NICKEL PLATED BRASS na na 2 na na 3 3,3 na Metal Quick Acting Coupler
0183 02 10 NICKEL PLATED BRASS na NBR 2 R1/8 BSPT na na na Metal Quick Acting Coupler
0184 02 10 NICKEL PLATED BRASS na na 2 R1/8 BSPT na na na Metal Quick Acting Coupler
0185 04 00 ZINC PLATED BLISTER STEEL na na 5 na na 4 6 na Metal Quick Acting Coupler
0185 07 00 ZINC PLATED BLISTER STEEL na na 5 na na 7 9 na Metal Quick Acting Coupler
0185 10 00 ZINC PLATED BLISTER STEEL na na 5 na na 10 12,2 na Metal Quick Acting Coupler
0186 05 13 ZINC PLATED BLISTER STEEL na na 5 G1/4 Female BSPP na na na Metal Quick Acting Coupler
0187 05 10 ZINC PLATED BLISTER STEEL na na 5 G1/8 BSPP na na na Metal Quick Acting Coupler
0187 05 13 ZINC PLATED BLISTER STEEL na na 5 G1/4 BSPP na na na Metal Quick Acting Coupler
0189 05 00 ZINC PLATED BLISTER STEEL na na 5 na na na na na Metal Quick Acting Coupler
0195 07 00 NICKEL PLATED BRASS na na 12 na na 7 9 na Metal Quick Acting Coupler
0195 10 00 NICKEL PLATED BRASS na na 12 na na 10 12,2 na Metal Quick Acting Coupler
0195 13 00 NICKEL PLATED BRASS na na 12 na na 13 15,2 na Metal Quick Acting Coupler
0195 16 00 NICKEL PLATED BRASS na na 12 na na 16 18,5 na Metal Quick Acting Coupler
0196 12 13 NICKEL PLATED BRASS na na 12 G1/4 BSPP na na na Metal Quick Acting Coupler
0196 12 17 NICKEL PLATED BRASS na na 12 G3/8 BSPP na na na Metal Quick Acting Coupler
0196 12 21 NICKEL PLATED BRASS na na 12 G1/2 Female BSPP na na na Metal Quick Acting Coupler
0171 03 10 01 TECHNICAL POLYMER na NBR 3 R1/8 BSPT na na BLACK Metal Quick Acting Coupler
0171 03 10 02 TECHNICAL POLYMER na NBR 3 R1/8 BSPT na na GREEN Metal Quick Acting Coupler
0171 03 10 03 TECHNICAL POLYMER na NBR 3 R1/8 BSPT na na RED Metal Quick Acting Coupler
0171 03 10 04 TECHNICAL POLYMER na NBR 3 R1/8 BSPT na na BLUE Metal Quick Acting Coupler
0171 03 10 05 TECHNICAL POLYMER na NBR 3 R1/8 BSPT na na YELLOW Metal Quick Acting Coupler
0172 12 17 NICKEL PLATED BRASS na NBR 12 G3/8 BSPP na na na Metal Quick Acting Coupler
0172 12 21 NICKEL PLATED BRASS na NBR 12 G1/2 Female BSPP na na na Metal Quick Acting Coupler
0181 04 06 NICKEL PLATED BRASS na na 3 na na 4 4,7 na Metal Quick Acting Coupler
2203 12 00 NICKEL PLATED BRASS na na 12 na na na na na Metal Quick Acting Coupler
2270 21 00 NICKEL PLATED BRASS na NBR 12 G1/2 Male BSPP na na na Metal Quick Acting Coupler
2272 12 21 NICKEL PLATED BRASS na NBR 12 G1/2 Straight-Through Female BSPP na na na Metal Quick Acting Coupler
2272 12 27 NICKEL PLATED BRASS na NBR 12 G3/4 Female BSPP na na na Metal Quick Acting Coupler
2272 12 34 NICKEL PLATED BRASS na NBR 12 G1 Female BSPP na na na Metal Quick Acting Coupler
2292 12 00 NICKEL PLATED BRASS na NBR 12 na Universal Coupler na na na Metal Quick Acting Coupler
2293 12 00 NICKEL PLATED BRASS na NBR 12 na Y Coupler na na na Metal Quick Acting Coupler
2294 12 17 NICKEL PLATED BRASS na na 12 G3/8 Male BSPP na na na Metal Quick Acting Coupler
2294 12 21 NICKEL PLATED BRASS na na 12 G1/2 Male BSPP na na na Metal Quick Acting Coupler
2294 12 27 NICKEL PLATED BRASS na na 12 G3/4 Male BSPP na na na Metal Quick Acting Coupler
2294 12 34 NICKEL PLATED BRASS na na 12 G1 Male BSPP na na na Metal Quick Acting Coupler
2295 12 12 NICKEL PLATED BRASS na na 12 na na 12 13,5 na Metal Quick Acting Coupler
2295 12 15 NICKEL PLATED BRASS na na 12 na na 15 16,5 na Metal Quick Acting Coupler
2295 12 19 NICKEL PLATED BRASS na na 12 na na 19 20,5 na Metal Quick Acting Coupler
2296 12 21 NICKEL PLATED BRASS na na 12 G1/2 Female BSPP Hex Head na na na Metal Quick Acting Coupler
2296 12 27 NICKEL PLATED BRASS na na 12 G3/4 Female BSPP na na na Metal Quick Acting Coupler
2296 12 34 NICKEL PLATED BRASS na na 12 G1 Female BSPP na na na Metal Quick Acting Coupler
2297 12 12 NICKEL PLATED BRASS na NBR 12 na Straight-through 12 13,5 na Metal Quick Acting Coupler
2297 12 15 NICKEL PLATED BRASS na NBR 12 na Straight-through 15 16,5 na Metal Quick Acting Coupler
2297 12 19 NICKEL PLATED BRASS na NBR 12 na Straight-through 19 20,5 na Metal Quick Acting Coupler
2398 12 01 NICKEL PLATED BRASS na NBR 12 na na na na na Metal Quick Acting Coupler
2511 12 12 NICKEL PLATED BRASS na NBR 12 12 13,5 Metal Quick Acting Coupler
2511 12 15 NICKEL PLATED BRASS na NBR 12 15 16,5 Metal Quick Acting Coupler
2511 12 19 NICKEL PLATED BRASS na NBR 12 19 20,5 Metal Quick Acting Coupler
2272 18 34 NICKEL PLATED BRASS na NBR 19 G1 BSPP na na na Metal Quick Acting Coupler
2294 18 27 NICKEL PLATED BRASS na na 19 G3/4 BSPP na na na Metal Quick Acting Coupler
2294 18 34 NICKEL PLATED BRASS na na 19 G1 BSPP na na na Metal Quick Acting Coupler
2295 18 20 NICKEL PLATED BRASS na na 19 na na 19 21 na Metal Quick Acting Coupler
2297 18 20 NICKEL PLATED BRASS na NBR 19 na na 19 20,7 na Metal Quick Acting Coupler
3150 00 61 NICKEL PLATED BRASS STAINLESS STEEL NBR 3 na na 4 na na Metal Quick Acting Coupler

687570
A43098