Compact Hydraulic Power Unit - 165 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Compact Hydraulic Power Unit - 165 Series

Compact Hydraulic Power Unit - 165 Series

Parker 165 Series provides reliable power and improved performance in a fully self-contained compact hydraulic power unit. Engineered for intermittent duty, units come in three different pump sizes to provide a flow of up to 5.3 lpm (1.4 gpm).

Technical Specifications

  • For Fluid Type: Hydraulic Fluids
  • Operating Pressure: 241 bar, 3500 psi
  • Flow Rate: 5.4 L/min, 1.4 gal/min
  • Minimum Opening Pressure: 200 psi, 13.0 bar, 200.0 psi
  • Tank Capacity: 0.11 to 1.5 gal, 0.41 to 5.3 L, 0.11 to 1.5 gal
  • Motor Power Output Rating: 1 HP, 0.8 kW
  • Maximum Flow Rate: 5.4 L/min, 1.4 gal/min
  • Materials of Construction: Aluminum, Plastic, Steel
  • Motor Type: 12 VDC, 24 VDC
  • Pump Flow Rate: 0.52 cm3/rev, 0.82 cm3/rev, 1.06 cm3/rev, 0.032 inch3/rev, 0.050 inch3/rev, 0.065 inch3/rev
  • Flow Direction: Variety of Circuits Including Reversible Locking

Full Product Description

The 165 Series compact hydraulic power units are completely self-contained with a DC motor, gear pump, reservoir, internal valving, load hold checks and pressure relief valves. Designed specifically for intermittent service, these units allow you to control power – and cost. The 165 Series is compact, flexible and efficient. It offers hydraulic power packs in three standard sizes for single or bi-directional applications and a variety of hydraulic circuit options.

Single direction hydraulic power units are commonly used to charge accumulators, power single direction hydraulic motors and single-acting cylinders, as well as for use with multi-function circuits through external valving. Bi-directional hydraulic power units are commonly used to operate double-acting cylinders and reversible motors.

Markets:
• Industrial
• Medical
• Packaging
• Material Handling
• Manufacturing
• Construction

Features/Benefits:
• Design Flexibility
• Bi-directional, reversible units
• Vertical and horizontal mounting
• Double-acting cylinders with two-way motors  
• Multiple reservoir sizes
• Improved Performance
• Thermal relief valve to allow bleed-off of built-up pressure Back-pressure circuits to provide closed-loop operation Soft seat load hold valves

Applications:
• Wheelchair lifts
• Scissor lift tables
• RV levelers
• RV room slides
• Cab tilts
• Mobile sign lifts
• Boat lifts
• Pallet movers

Technical Characteristics:
• 800 W (1 HP), 12 & 24 VDC motors
• Flow rates from 2.8 to 5.3 lpm (.75 to 1.4 gpm)
• Pressures capability of 241 bar (3500 psi)
• Available in three standard pump sizes

Related Documents

×

687904
687492