3 Way Solenoid Valves for High Pressure Hydraulic Applications | Product Series

Filter by

    No filters selected

Flow Rate

Maximum Inlet Pressure Rating

Configuration

Actuation Type

Flow Direction

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
3 Way Solenoid Valves for High Pressure Hydraulic Applications

3 Way Solenoid Valves for High Pressure Hydraulic Applications

High pressure solenoid valves are direct acting 3-way, 2-position spool-type to cover a wide range of flows up to 57 lpm (15 gpm) and pressures as high as 350 bar (5000 psi). These screw-in cartridge valves are fast to respond to coil voltage.

Technical Specifications

  • Flow Rate: 2, 2.25, 3, 3.25, 3.5, 4, 4.5, 5, 6, 7, 8, 11,12,13,14, 15 gal/min, 7.5, 8.4, 11.3, 12.3, 13.2, 15, 17, 18.8, 22.7, 26.5, 30, 41.6, 45.4, 49.2, 53, 56.8 L/min
  • Maximum Inlet Pressure Rating: 3000, 3600, 5000 psi, 210, 250, 350 bar
  • Configuration: Normally Closed, Normally Open, Selector
  • Actuation Type: Electrical, Manual
  • Flow Direction: 2-1 De-energized, 2-3 De-energized, 3-1 De-energized, 2-1 Energized, 2-3 Energized, 3-1 Energized
  • Seal Material: D-Ring (Standard), Nitrile, Fluorocarbon
  • Maximum Flow Rate: 2, 2.25, 3, 3.25, 3.5, 4, 4.5, 5, 6, 7, 8, 11,12,13,14, 15 gal/min, 7.5, 8.4, 11.3, 12.3, 13.2, 15, 17, 18.8, 22.7, 26.5, 30, 41.6, 45.4, 49.2, 53, 56.8 L/min
  • Mounting Type: Screw in cartridge valve
  • Operation Type: Solenoid operated, Manually operated
  • Maximum Operating Pressure: 3000, 3600, 5000 psi, 210, 250, 350 bar
  • Leak Rate: 82 @ 3000 PSI (210 BAR), 120 @ 3600 PSI (250 BAR), 180 @ 3600 PSI (250 BAR), 160 @ 5000 PSI (350 BAR), 250 @ 5000 PSI (350 BAR) cm3/min
  • Cavity Size: C08-3, C10-3, C16-3
  • Function: 3-way
  • Override Functionality: N/A, Pull and Release, Push and Twist, Push Type
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 23 to 27 lb-ft, 32 to 36 lb-ft, 37 to 41 lb-ft, 40 lb-ft, 51 to 55 lb-ft, 31 to 37 Nm, 43 to 49 Nm, 50 to 56 Nm, 54 Nm, 69 to 75 Nm
  • Coil Nut Tightening Torque: 3, 5-7 lb-ft, 4.1, 7-10 Nm
  • Operating Temperature: -35 to +200, -34 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, +93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Coil Type: 1/2" Super Coil, 5/8" Super Coil, 1" DS Coil
  • Input Voltage: 85% of rated voltage at 72°F (20°C) min
  • Response Time: 50, 50-100, 90-100 ms
  • Weight: 0.28, 0.42, 1.3 lb, 0.13, 0.19, 0.59 kg
  • Body Material: N/A
Safety Warning

Full Product Description

Parker’s direct acting 3-way, 2-position spool-type solenoid valves feature a proven design that ensures reliable and predictable performance with low pressure drop and minimal hysteresis. These valves can operate with hydraulic system flows as high as 57 lpm (15 gpm) and pressures up to 350 bar (5000 psi) with normally-open, normally closed, or selector configurations available. Parker’s 3-way, 2-position spool-type solenoid valves are ideal for switching or unloading applications that don’t necessarily require low poppet style leakage, but instead easy solenoid driven directional controls. These valves can be used on a wide range of machinery within the mobile, industrial, or manufacturing markets.

Markets:
• Aerial
• Agriculture
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Replaceable one-piece coils with low amp draw
• High flow capacity
• Manual override options
• Standard bodies and cavities
• No dynamic seals
• Low hysteresis
• All external parts zinc plated

Applications:
• Switching applications
• Unloading applications
• Diverter applications

Additional Technical Insight:
Direct acting spool valves are fast to respond to coil voltage and will allow flow passage between 2 ports while blocking the remaining port.  Some leakage will be present due to spool clearances.

Related Documents

×
Products Flow Rate Maximum Inlet Pressure Rating Configuration Actuation Type Flow Direction Seal Material
DSL103B 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical 2-1 De-energized, 2-3 Energized D-Ring (Standard)
DSL103BN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical 2-1 De-energized, 2-3 Energized Nitrile
DSL103BV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical 2-1 De-energized, 2-3 Energized Fluorocarbon
DSL103BP 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized D-Ring (Standard)
DSL103BPN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized Nitrile
DSL103BPV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized Fluorocarbon
DSL103BT 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized D-Ring (Standard)
DSL103BTN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized Nitrile
DSL103BTV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized Fluorocarbon
DSL103C 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical 3-1 De-energized, 2-1 Energized D-Ring (Standard)
DSL083BN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical 2-1 De-energized, 2-3 Energized Nitrile
DSL083BV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical 2-1 De-energized, 2-3 Energized Fluorocarbon
DSL083BP 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized D-Ring (Standard)
DSL083BPN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized Nitrile
DSL083BPV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized Fluorocarbon
DSL083BT 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized D-Ring (Standard)
DSL083BTN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized Nitrile
DSL083BTV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized Fluorocarbon
DSL083C 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Open Electrical 3-1 De-energized, 2-1 Energized D-Ring (Standard)
DSL083CN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Open Electrical 3-1 De-energized, 2-1 Energized Nitrile
DSL083CV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Open Electrical 3-1 De-energized, 2-1 Energized Fluorocarbon
DSL083CP 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized D-Ring (Standard)
DSL083CPN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized Nitrile
DSL083CPV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized Fluorocarbon
DSL083CT 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized D-Ring (Standard)
DSL083CTN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized Nitrile
DSL083CTV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized Fluorocarbon
DSL083N 3.25, 4 GAL/MIN, 12.3, 15 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical 2-3 De-energized, 2-1 Energized D-Ring (Standard)
DSL083NN 3.25, 4 GAL/MIN, 12.3, 15 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical 2-3 De-energized, 2-1 Energized Nitrile
DSL083NV 3.25, 4 GAL/MIN, 12.3, 15 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical 2-3 De-energized, 2-1 Energized Fluorocarbon
DSL083NP 3.25, 4 GAL/MIN, 12.3, 15 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized D-Ring (Standard)
DSL083NPN 3.25, 4 GAL/MIN, 12.3, 15 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized Nitrile
DSL083NPV 3.25, 4 GAL/MIN, 12.3, 15 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized Fluorocarbon
DSL083NT 3.25, 4 GAL/MIN, 12.3, 15 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized D-Ring (Standard)
DSL083NTN 3.25, 4 GAL/MIN, 12.3, 15 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized Nitrile
DSL083NTV 3.25, 4 GAL/MIN, 12.3, 15 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized Fluorocarbon
DSH083A 2, 3 GAL/MIN, 7.5, 11.3 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical 2-1 De-energized, 3-1 Energized D-Ring (Standard)
DSH083AN 2, 3 GAL/MIN, 7.5, 11.3 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical 2-1 De-energized, 3-1 Energized Nitrile
DSH083AV 2, 3 GAL/MIN, 7.5, 11.3 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical 2-1 De-energized, 3-1 Energized Fluorocarbon
DSH083AT 2, 3 GAL/MIN, 7.5, 11.3 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized D-Ring (Standard)
DSH083ATN 2, 3 GAL/MIN, 7.5, 11.3 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized Nitrile
DSH083ATV 2, 3 GAL/MIN, 7.5, 11.3 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized Fluorocarbon
DSH083B 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed, Selector Electrical 2-1 De-energized, 2-3 Energized D-Ring (Standard)
DSH083BN 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed, Selector Electrical 2-1 De-energized, 2-3 Energized Nitrile
DSH083BV 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed, Selector Electrical 2-1 De-energized, 2-3 Energized Fluorocarbon
DSH083BT 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized D-Ring (Standard)
DSH083BTN 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized Nitrile
DSH083BTV 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized Fluorocarbon
DSH083C 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Open Electrical 3-1 De-energized, 2-1 Energized D-Ring (Standard)
DSH083CN 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Open Electrical 3-1 De-energized, 2-1 Energized Nitrile
DSH083CV 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Open Electrical 3-1 De-energized, 2-1 Energized Fluorocarbon
DSH083CT 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized D-Ring (Standard)
DSH083CTN 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized Nitrile
DSH083CTV 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized Fluorocarbon
DSH083N 3, 4 GAL/MIN, 11.3, 15 L/MIN 5000 PSI, 350 BAR Normally Open, Selector Electrical 2-3 De-energized, 2-1 Energized D-Ring (Standard)
DSH083NN 3, 4 GAL/MIN, 11.3, 15 L/MIN 5000 PSI, 350 BAR Normally Open, Selector Electrical 2-3 De-energized, 2-1 Energized Nitrile
DSH083NV 3, 4 GAL/MIN, 11.3, 15 L/MIN 5000 PSI, 350 BAR Normally Open, Selector Electrical 2-3 De-energized, 2-1 Energized Fluorocarbon
DSH083NT 3, 4 GAL/MIN, 11.3, 15 L/MIN 5000 PSI, 350 BAR Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized D-Ring (Standard)
DSH083NTN 3, 4 GAL/MIN, 11.3, 15 L/MIN 5000 PSI, 350 BAR Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized Nitrile
DSH083NTV 3, 4 GAL/MIN, 11.3, 15 L/MIN 5000 PSI, 350 BAR Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized Fluorocarbon
DSL103A 4.5, 6 GAL/MIN, 17, 22.7 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical 2-1 De-energized, 3-1 Energized D-Ring (Standard)
DSL103AN 4.5, 6 GAL/MIN, 17, 22.7 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical 2-1 De-energized, 3-1 Energized Nitrile
DSL103AV 4.5, 6 GAL/MIN, 17, 22.7 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical 2-1 De-energized, 3-1 Energized Fluorocarbon
DSL103AP 4.5, 6 GAL/MIN, 17, 22.7 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized D-Ring (Standard)
DSL103APN 4.5, 6 GAL/MIN, 17, 22.7 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized Nitrile
DSL103APV 4.5, 6 GAL/MIN, 17, 22.7 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized Fluorocarbon
DSL103AT 4.5, 6 GAL/MIN, 17, 22.7 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized D-Ring (Standard)
DSL103ATN 4.5, 6 GAL/MIN, 17, 22.7 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized Nitrile
DSL103ATV 4.5, 6 GAL/MIN, 17, 22.7 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized Fluorocarbon
DSL103CN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical 3-1 De-energized, 2-1 Energized Nitrile
DSL103CV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical 3-1 De-energized, 2-1 Energized Fluorocarbon
DSL103CP 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized D-Ring (Standard)
DSL103CPN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized Nitrile
DSL103CPV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized Fluorocarbon
DSL103CT 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized D-Ring (Standard)
DSL103CTN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized Nitrile
DSL103CTV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized Fluorocarbon
DSL103N 5, 8 GAL/MIN, 18.8, 30 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical 2-3 De-energized, 2-1 Energized D-Ring (Standard)
DSL103NN 5, 8 GAL/MIN, 18.8, 30 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical 2-3 De-energized, 2-1 Energized Nitrile
DSL103NV 5, 8 GAL/MIN, 18.8, 30 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical 2-3 De-energized, 2-1 Energized Fluorocarbon
DSL103NP 5, 8 GAL/MIN, 18.8, 30 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized D-Ring (Standard)
DSL103NPN 5, 8 GAL/MIN, 18.8, 30 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized Nitrile
DSL103NPV 5, 8 GAL/MIN, 18.8, 30 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized Fluorocarbon
DSL103NT 5, 8 GAL/MIN, 18.8, 30 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized D-Ring (Standard)
DSL103NTN 5, 8 GAL/MIN, 18.8, 30 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized Nitrile
DSL103NTV 5, 8 GAL/MIN, 18.8, 30 L/MIN 3600 PSI, 250 BAR Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized Fluorocarbon
DSH103A 4, 4.5 GAL/MIN, 15, 17 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical 2-1 De-energized, 3-1 Energized D-Ring (Standard)
DSH103AN 4, 4.5 GAL/MIN, 15, 17 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical 2-1 De-energized, 3-1 Energized Nitrile
DSH103AV 4, 4.5 GAL/MIN, 15, 17 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical 2-1 De-energized, 3-1 Energized Fluorocarbon
DSH103AT 4, 4.5 GAL/MIN, 15, 17 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized D-Ring (Standard)
DSH103ATN 4, 4.5 GAL/MIN, 15, 17 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized Nitrile
DSH103ATV 4, 4.5 GAL/MIN, 15, 17 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized Fluorocarbon
DSH103B 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed, Selector Electrical 2-1 De-energized, 2-3 Energized D-Ring (Standard)
DSH103BN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed, Selector Electrical 2-1 De-energized, 2-3 Energized Nitrile
DSH103BV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed, Selector Electrical 2-1 De-energized, 2-3 Energized Fluorocarbon
DSH103BT 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized D-Ring (Standard)
DSH103BTN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized Nitrile
DSH103BTV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Closed, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized Fluorocarbon
DSH103C 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical 3-1 De-energized, 2-1 Energized D-Ring (Standard)
DSH103CN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical 3-1 De-energized, 2-1 Energized Nitrile
DSH103CV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical 3-1 De-energized, 2-1 Energized Fluorocarbon
DSH103CT 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized D-Ring (Standard)
DSH103CTN 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized Nitrile
DSH103CTV 8 GAL/MIN, 30 L/MIN 5000 PSI, 350 BAR Normally Open Electrical, Manual 3-1 De-energized, 2-1 Energized Fluorocarbon
DSH103N 4, 8 GAL/MIN, 15, 30 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical 2-3 De-energized, 2-1 Energized D-Ring (Standard)
DSH103NN 4, 8 GAL/MIN, 15, 30 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical 2-3 De-energized, 2-1 Energized Nitrile
DSH103NV 4, 8 GAL/MIN, 15, 30 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical 2-3 De-energized, 2-1 Energized Fluorocarbon
DSH103NT 4, 8 GAL/MIN, 15, 30 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized D-Ring (Standard)
DSH103NTN 4, 8 GAL/MIN, 15, 30 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized Nitrile
DSH103NTV 4, 8 GAL/MIN, 15, 30 L/MIN 5000 PSI, 350 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-3 De-energized, 2-1 Energized Fluorocarbon
DS163 11, 12, 13 GAL/MIN, 41.6, 45.4, 49.2 L/MIN 3000 PSI, 210 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized Nitrile
DS163V 11, 12, 13 GAL/MIN, 41.6, 45.4, 49.2 L/MIN 3000 PSI, 210 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized Fluorocarbon
DS163B 7, 14, 15 GAL/MIN, 26.5, 53, 56.8 L/MIN 3000 PSI, 210 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized Nitrile
DS163BV 7, 14, 15 GAL/MIN, 26.5, 53, 56.8 L/MIN 3000 PSI, 210 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 2-3 Energized Fluorocarbon
DSL083A 2.25, 3.5 GAL/MIN, 8.4, 13.2 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical 2-1 De-energized, 3-1 Energized D-Ring (Standard)
DSL083AN 2.25, 3.5 GAL/MIN, 8.4, 13.2 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical 2-1 De-energized, 3-1 Energized Nitrile
DSL083AV 2.25, 3.5 GAL/MIN, 8.4, 13.2 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical 2-1 De-energized, 3-1 Energized Fluorocarbon
DSL083AP 2.25, 3.5 GAL/MIN, 8.4, 13.2 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized D-Ring (Standard)
DSL083APN 2.25, 3.5 GAL/MIN, 8.4, 13.2 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized Nitrile
DSL083APV 2.25, 3.5 GAL/MIN, 8.4, 13.2 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized Fluorocarbon
DSL083AT 2.25, 3.5 GAL/MIN, 8.4, 13.2 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized D-Ring (Standard)
DSL083ATN 2.25, 3.5 GAL/MIN, 8.4, 13.2 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized Nitrile
DSL083ATV 2.25, 3.5 GAL/MIN, 8.4, 13.2 L/MIN 3600 PSI, 250 BAR Normally Closed, Normally Open, Selector Electrical, Manual 2-1 De-energized, 3-1 Energized Fluorocarbon
DSL083B 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR Normally Closed, Selector Electrical 2-1 De-energized, 2-3 Energized D-Ring (Standard)

A54675
687505