1/2" Super Coil | Product Series

Filter by

    No filters selected

Voltage

Connection Type

Power Consumption

Diode

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
1/2 Super Coil

1/2" Super Coil

Parker's broad range of solenoid and proportional cartridge valves are complemented by a wide selection of options in the Super Coil series of IP69K DC and AC coils. Multiple voltage and termination styles are standard cataloged options.

Technical Specifications

  • Input Voltage: 12 VDC, 24 VDC, 115 VAC
  • Connection Type: Din, Integral Deutsch, Integral Deutsch w/Anti-vibration ring, Integral Deutsch w/Anti-vibration ring and Zener Diode, Dual Lead Wire, Dual Spade, Dual Lead Wire w/Conduit
  • Power Consumption: 14, 16, 19 W
  • Diode Included: No, Yes
  • Current: 0.17, 0.2, 0.58, 0.79, 1.15, 1.58 A
  • Resistance: 7.58, 10.43, 30.3, 41.74, 576, 680 Ω
  • Duty Cycle: Continuous @ 100% voltage
  • Function: 1/2" Super Coil
  • Coil Type: Puissant, Standard
  • Maximum Operating Temperature: +392 °F, +200 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Weight: 0.44 lb, 0.2 kg
  • Actuation Type: N/A
  • Body Material: N/A
  • Flow Rate: N/A
  • For Fluid Type: N/A
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: N/A
  • Seal Material: N/A
Safety Warning

Full Product Description

The robust design of Parker's 1/2" Super Coil is especially suited for challenging environments. Internal wires have a class N rating, providing longer life at typical temperatures. All coils are DC wound.  An internal full wave rectifier is added for AC current, eliminating inrush current, and allowing for voltage interchangeability. Coils are offered in a wide variety of terminations, including integrally molded connectors and voltages to meet your system requirements. Coil is encased in a thermoplastic polyester resin. This allows for higher temperature exposure and less distortion. This resin is also resistant to moisture, caustic solutions and fungus providing protection for coil windings. Zinc plated low carbon steel frame surrounds coil, increasing flux density. Low carbon steel provides better magnetic properties and greater permeability. Internally molded diodes are available. Polarity is molded into coil for ease of installation. External ridges provide a larger coil surface area, which allows for better heat dissipation. Parker’s Super Coil is a robust IP69K product that has undergone extensive water dunk, endurance, high pressure water spray, and chemical solvent testing.

Markets:
• Oil and Gas
• Material Handling Equipment
• Construction Equipment
• Agriculture Machinery
• Vocational & Municipal Equipment
• Transportation

Features/Benefits:
• 1/2 inch inner diameter  
• Integral Deutsch connector coil exceeds IP69K standards
• Integral Deutsch connector coil thermal shock dunk test rated
• Integral Amp Jr. coil exceeds IP67 standards for thermal shock, water resistance and “dunk capability”
• Universal 50/60 Hz operation
• Waterproof coil hermetically sealed, requires no O-rings or waterproofing kits
• External plated steel flux-carrying band (unlike encapsulated band) enables coil to withstand severe thermal shocks without cracking
• Symmetrical coil can be reversed without affecting performance

Applications:
• Power Units
• Drills
• Presses
• Mixers
• Balers
• Combines
• Cranes
• Compactors
For additional voltage or termination options, please consult the factory for details.

Additional technical insight:
1/2 inch coils are typically used with 08 and 09 size cartridges or with pilot operated valves.  Typically, low watt coils are used in low pressure (less than 3000 psi) applications and the high watt coils in high pressure (up to 5000 psi) applications.

Related Documents

×
Products Voltage Connection Type Power Consumption Diode
CCS012A 12 VDC Amp Jr 14 - Low Watt No
CCS012AD 12 VDC Amp Jr 14 - Low Watt Yes
CCS012D 12 VDC Din 14 - Low Watt No
CCS012H 12 VDC Integral Deutsch 14 - Low Watt No
CCS012HE 12 VDC Integral Deutsch 14 - Low Watt Yes
CCS012L 12 VDC Dual Lead Wire 14 - Low Watt No
CCS012LD 12 VDC Dual Lead Wire w/Deutsch 14 - Low Watt No
CCS012LE 12 VDC Dual Lead Wire 14 - Low Watt Yes
CCS012PF 12 VDC Packard Female 14 - Low Watt No
CCS012PM 12 VDC Packard Male 14 - Low Watt No
CCS012S 12 VDC Dual Spade 14 - Low Watt No
CCS012W 12 VDC Dual Screw 14 - Low Watt No
CCS012WE 12 VDC Dual Screw 14 - Low Watt Yes
CCS012Y 12 VDC Single Screw 14 - Low Watt No
CCS024A 24 VDC Amp Jr 14 - Low Watt No
CCS024AD 24 VDC Amp Jr 14 - Low Watt Yes
CCS024D 24 VDC Din 14 - Low Watt No
CCS024H 24 VDC Integral Deutsch 14 - Low Watt No
CCS024HE 24 VDC Integral Deutsch 14 - Low Watt Yes
CCS024L 24 VDC Dual Lead Wire 14 - Low Watt No
CCS024LD 24 VDC Dual Lead Wire w/Deutsch 14 - Low Watt No
CCS024LE 24 VDC Dual Lead Wire 14 - Low Watt Yes
CCS024PF 24 VDC Packard Female 14 - Low Watt No
CCS024PM 24 VDC Packard Male 14 - Low Watt No
CCS024S 24 VDC Dual Spade 14 - Low Watt No
CCS024W 24 VDC Dual Screw 14 - Low Watt No
CCS024WE 24 VDC Dual Screw 14 - Low Watt Yes
CCS024Y 24 VDC Single Screw 14 - Low Watt No
CCP012A 12 VDC Amp Jr 19 - High Watt No
CCP012AD 12 VDC Amp Jr 19 - High Watt Yes
CCP012D 12 VDC Din 19 - High Watt No
CCP012H 12 VDC Integral Deutsch 19 - High Watt No
CCP012HE 12 VDC Integral Deutsch 19 - High Watt Yes
CCP012L 12 VDC Dual Lead Wire 19 - High Watt No
CCP012LD 12 VDC Dual Lead Wire w/Deutsch 19 - High Watt No
CCP012LE 12 VDC Dual Lead Wire 19 - High Watt Yes
CCP012PF 12 VDC Packard Female 19 - High Watt No
CCP012PM 12 VDC Packard Male 19 - High Watt No
CCP012S 12 VDC Dual Spade 19 - High Watt No
CCP012W 12 VDC Dual Screw 19 - High Watt No
CCP012WE 12 VDC Dual Screw 19 - High Watt Yes
CCP012Y 12 VDC Single Screw 19 - High Watt No
CCP024A 24 VDC Amp Jr 19 - High Watt No
CCP024AD 24 VDC Amp Jr 19 - High Watt Yes
CCP024D 24 VDC Din 19 - High Watt No
CCP024H 24 VDC Integral Deutsch 19 - High Watt No
CCP024HE 24 VDC Integral Deutsch 19 - High Watt Yes
CCP024L 24 VDC Dual Lead Wire 19 - High Watt No
CCP024LD 24 VDC Dual Lead Wire w/Deutsch 19 - High Watt No
CCP024LE 24 VDC Dual Lead Wire 19 - High Watt Yes
CCP024PF 24 VDC Packard Female 19 - High Watt No
CCP024PM 24 VDC Packard Male 19 - High Watt No
CCP024S 24 VDC Dual Spade 19 - High Watt No
CCP024W 24 VDC Dual Screw 19 - High Watt No
CCP024WE 24 VDC Dual Screw 19 - High Watt Yes
CCP024Y 24 VDC Single Screw 19 - High Watt No
CCS115C 115 VAC Dual Lead Wire w/Conduit 16 - Low Watt No
CCS115D 115 VAC Din 16 - Low Watt No
CCP115C 115 VAC Dual Lead Wire w/Conduit 19 - High Watt No
CCP115D 115 VAC Din 19 - High Watt No
CCP012HSN 12 VDC Integral Deutsch w/Anti-vibration ring 19 - High Watt No
CCP012HSZN 12 VDC Integral Deutsch w/Anti-vibration ring and Zener Diode 19 - High Watt Yes
CCP024HSN 24 VDC Integral Deutsch w/Anti-vibration ring 19 - High Watt No
CCP024HSZN 24 VDC Integral Deutsch w/Anti-vibration ring and Zener Diode 19 - High Watt Yes
CCS012HSN 12 VDC Integral Deutsch w/Anti-vibration ring 14 - Low Watt No
CCS012HSZN 12 VDC Integral Deutsch w/Anti-vibration ring and Zener Diode 14 - Low Watt Yes
CCS024HSN 24 VDC Integral Deutsch w/Anti-vibration ring 14 - Low Watt No
CCS024HSZN 24 VDC Integral Deutsch w/Anti-vibration ring and Zener Diode 14 - Low Watt Yes

A54675
687505