Directional Control Proportional Valves | Product Series

Filter by

    No filters selected

Flow Rate

Maximum Inlet Pressure Rating

Configuration

Override Functionality

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Directional Control Proportional Valves

Directional Control Proportional Valves

Parker’s family of 3-position, 4-way proportional directional control valves come standard with closed or float center spools and are capable of flows up to 32 lpm (8.5 gpm) and pressures as high as 350 bar (5000 psi).

Technical Specifications

  • Flow Rate: 0.9, 1, 1.4, 2.7, 4, 4.5, 5, 5.5, 8.5 gal/min, 3.4, 4, 5.3, 10, 15, 17, 19, 21, 32 L/min
  • Maximum Inlet Pressure Rating: 3000, 5000 psi, 210, 350 bar
  • Configuration: Closed Center, Floating Center
  • Override Functionality: N/A, Detented, Non-Detented, Push and Pull
  • Seal Material: D-Ring (Standard), Fluorocarbon, Nitrile
  • Maximum Flow Rate: 0.9, 1, 1.4, 2.7, 4, 4.5, 5, 5.5, 8.5 gal/min, 3.4, 4, 5.3, 10, 15, 17, 19, 21, 32 L/min
  • Flow Rate Accuracy: +/- 15% @ 75% Nominal Current and Constant DeltaP Maintained with Pressure Compensator
  • Maximum Operating Pressure: 3000, 5000 psi, 210, 350 bar
  • Maximum Tank Pressure: 3000 psi, 210 bar
  • Leak Rate: 10 @ 3000 PSI (210 BAR) cm3/min
  • Cavity Size: C08-4, C10-4
  • Function: Proportional Directional Control
  • Operation Type: Solenoid operated, Manually operated
  • Actuation Type: Electrical, Manual
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 22, 25 lb-ft, 30, 34 Nm
  • Coil Nut Tightening Torque: 3 lb-ft, 4.1 Nm
  • Operating Temperature: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, -93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Coil Type: 1/2" Super Coil, 5/8" Super Coil High Watt (CAP)
  • Current: 1.15 @ 12 VDC, 1.58 @ 12 VDC, 2.33 @ 12 VDC, 0.58 @ 24 VDC, 0.79 @ 24 VDC, 1.17 @ 24 VDC A
  • Power Consumption: 14, 19, 28 W
  • Frequency: 100 to 400 Hz
  • Response Time: 50 ms
  • Variation of Opening Point: 25% - 30% of Input Signal
  • Hysteresis: Less than 6%
  • Weight: 0.34, 0.57 lb, 0.15, 0.28 kg
  • Body Material: N/A
Safety Warning

Full Product Description

Parker’s selection of 3-position, 4-way proportional directional control valves provide predictable and precise controls for applications that require bidirectional flow and controllability. These valves are capable of handling flows up to 32 lpm (8.5 gpm) and pressures as high as 350 bar (5000 psi). These valves can be used in conjunction with an external compensator finer control is required, however these valves are ideal for variable flow actuator or motor applications that need exact control with to ability to stop completely and an acceptable rate of leakage due to the inherent characteristic spool design. Parker’s 3-position, 4-way proportional directional control valves can pair with any Current Controlled Pulse Width Modulation (PWM) valve driver and can be used on a variety of mobile and industrial applications within the agriculture, construction, and manufacturing markets.

Markets:
• Agriculture
• Construction
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• One piece cartridge housing
• Regulates flow proportionally to input solenoid current
• All external parts zinc plated

Applications:
• Applications requiring precise controls
• Variable flow applications
• Actuator control
• Motor speed control

Additional Technical Insight:
Recommended to be used with a Current Controlled Pulse Width Modulation (PWM) valve driver.

Related Documents

×
Products Flow Rate Maximum Inlet Pressure Rating Configuration Override Functionality Seal Material
GP0251N 4, 4.5 GAL/MIN, 15, 17 L/MIN 5000 PSI, 350 BAR Normally Closed N/A Nitrile
GP0251V 4, 4.5 GAL/MIN, 15, 17 L/MIN 5000 PSI, 350 BAR Normally Closed N/A Fluorocarbon
GP02511N 4, 4.5 GAL/MIN, 15, 17 L/MIN 5000 PSI, 350 BAR Normally Closed Non-Detented Nitrile
GP02511V 4, 4.5 GAL/MIN, 15, 17 L/MIN 5000 PSI, 350 BAR Normally Closed Non-Detented Fluorocarbon
GP02512N 4, 4.5 GAL/MIN, 15, 17 L/MIN 5000 PSI, 350 BAR Normally Closed Detented Nitrile
GP02512V 4, 4.5 GAL/MIN, 15, 17 L/MIN 5000 PSI, 350 BAR Normally Closed Detented Fluorocarbon
GP0251LN 0.9, 1.4 GAL/MIN, 3.4, 5.3 L/MIN 5000 PSI, 350 BAR Normally Closed N/A Nitrile
GP0251LV 0.9, 1.4 GAL/MIN, 3.4, 5.3 L/MIN 5000 PSI, 350 BAR Normally Closed N/A Fluorocarbon
GP0251L1N 0.9, 1.4 GAL/MIN, 3.4, 5.3 L/MIN 5000 PSI, 350 BAR Normally Closed Non-Detented Nitrile
GP0251L1V 0.9, 1.4 GAL/MIN, 3.4, 5.3 L/MIN 5000 PSI, 350 BAR Normally Closed Non-Detented Fluorocarbon
GP0251L2N 0.9, 1.4 GAL/MIN, 3.4, 5.3 L/MIN 5000 PSI, 350 BAR Normally Closed Detented Nitrile
GP0251L2V 0.9, 1.4 GAL/MIN, 3.4, 5.3 L/MIN 5000 PSI, 350 BAR Normally Closed Detented Fluorocarbon
GP0252N 4.5, 5.5 GAL/MIN, 17, 21 L/MIN 5000 PSI, 350 BAR Normally Closed N/A Nitrile
GP0252V 4.5, 5.5 GAL/MIN, 17, 21 L/MIN 5000 PSI, 350 BAR Normally Closed N/A Fluorocarbon
GP02521N 4.5, 5.5 GAL/MIN, 17, 21 L/MIN 5000 PSI, 350 BAR Normally Closed Non-Detented Nitrile
GP02521V 4.5, 5.5 GAL/MIN, 17, 21 L/MIN 5000 PSI, 350 BAR Normally Closed Non-Detented Fluorocarbon
GP02522N 4.5, 5.5 GAL/MIN, 17, 21 L/MIN 5000 PSI, 350 BAR Normally Closed Detented Nitrile
GP02522V 4.5, 5.5 GAL/MIN, 17, 21 L/MIN 5000 PSI, 350 BAR Normally Closed Detented Fluorocarbon
GP0253N 2.7, 4 GAL/MIN, 10, 15 L/MIN 5000 PSI, 350 BAR Floating Center N/A Nitrile
GP0253V 2.7, 4 GAL/MIN, 10, 15 L/MIN 5000 PSI, 350 BAR Floating Center N/A Fluorocarbon
GP02531N 2.7, 4 GAL/MIN, 10, 15 L/MIN 5000 PSI, 350 BAR Floating Center Non-Detented Nitrile
GP02531V 2.7, 4 GAL/MIN, 10, 15 L/MIN 5000 PSI, 350 BAR Floating Center Non-Detented Fluorocarbon
GP02532N 2.7, 4 GAL/MIN, 10, 15 L/MIN 5000 PSI, 350 BAR Floating Center Detented Nitrile
GP02532V 2.7, 4 GAL/MIN, 10, 15 L/MIN 5000 PSI, 350 BAR Floating Center Detented Fluorocarbon
GP0253LN 1, 1.4 GAL/MIN, 4, 5.3 L/MIN 5000 PSI, 350 BAR Floating Center N/A Nitrile
GP0253LV 1, 1.4 GAL/MIN, 4, 5.3 L/MIN 5000 PSI, 350 BAR Floating Center N/A Fluorocarbon
GP0253L1N 1, 1.4 GAL/MIN, 4, 5.3 L/MIN 5000 PSI, 350 BAR Floating Center Non-Detented Nitrile
GP0253L1V 1, 1.4 GAL/MIN, 4, 5.3 L/MIN 5000 PSI, 350 BAR Floating Center Non-Detented Fluorocarbon
GP0253L2N 1, 1.4 GAL/MIN, 4, 5.3 L/MIN 5000 PSI, 350 BAR Floating Center Detented Nitrile
GP0253L2V 1, 1.4 GAL/MIN, 4, 5.3 L/MIN 5000 PSI, 350 BAR Floating Center Detented Fluorocarbon
GP0254N 4, 5 GAL/MIN, 15, 19 L/MIN 5000 PSI, 350 BAR Floating Center N/A Nitrile
GP0254V 4, 5 GAL/MIN, 15, 19 L/MIN 5000 PSI, 350 BAR Floating Center N/A Fluorocarbon
GP02541N 4, 5 GAL/MIN, 15, 19 L/MIN 5000 PSI, 350 BAR Floating Center Non-Detented Nitrile
GP02541V 4, 5 GAL/MIN, 15, 19 L/MIN 5000 PSI, 350 BAR Floating Center Non-Detented Fluorocarbon
GP02542N 4, 5 GAL/MIN, 15, 19 L/MIN 5000 PSI, 350 BAR Floating Center Detented Nitrile
GP02542V 4, 5 GAL/MIN, 15, 19 L/MIN 5000 PSI, 350 BAR Floating Center Detented Fluorocarbon
DSP105C1 8.5 GAL/MIN, 32 L/MIN 3000 PSI, 210 BAR Normally Closed N/A D-Ring (Standard)
DSP105C1N 8.5 GAL/MIN, 32 L/MIN 3000 PSI, 210 BAR Normally Closed N/A Nitrile
DSP105C1V 8.5 GAL/MIN, 32 L/MIN 3000 PSI, 210 BAR Normally Closed N/A Fluorocarbon
DSP105C1M 8.5 GAL/MIN, 32 L/MIN 3000 PSI, 210 BAR Normally Closed Push and Pull D-Ring (Standard)
DSP105C1MN 8.5 GAL/MIN, 32 L/MIN 3000 PSI, 210 BAR Normally Closed Push and Pull Nitrile
DSP105C1MV 8.5 GAL/MIN, 32 L/MIN 3000 PSI, 210 BAR Normally Closed Push and Pull Fluorocarbon
DSP105C4 8.5 GAL/MIN, 32 L/MIN 3000 PSI, 210 BAR Floating Center N/A D-Ring (Standard)
DSP105C4N 8.5 GAL/MIN, 32 L/MIN 3000 PSI, 210 BAR Floating Center N/A Nitrile
DSP105C4V 8.5 GAL/MIN, 32 L/MIN 3000 PSI, 210 BAR Floating Center N/A Fluorocarbon
DSP105C4M 8.5 GAL/MIN, 32 L/MIN 3000 PSI, 210 BAR Floating Center Push and Pull D-Ring (Standard)
DSP105C4MN 8.5 GAL/MIN, 32 L/MIN 3000 PSI, 210 BAR Floating Center Push and Pull Nitrile
DSP105C4MV 8.5 GAL/MIN, 32 L/MIN 3000 PSI, 210 BAR Floating Center Push and Pull Fluorocarbon

A54675
687505