4 Way 3 Position Spool Type Solenoid Valve | Product Series

Filter by

    No filters selected

Flow Rate

Maximum Inlet Pressure Rating

Configuration

Actuation Type

Seal Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
4 Way 3 Position Spool Type Solenoid Valve

4 Way 3 Position Spool Type Solenoid Valve

Parker has a large selection of direct acting 4-way, 3-position spool-type solenoid valves to cover a wide range of flow requirements up to 57 lpm (15 gpm) and pressures as high as 350 bar (5000 psi); closed, open, float, and tandem centers available.

Technical Specifications

  • Flow Rate: 3.5, 4, 4.5, 5, 7, 11, 15 gal/min, 13.3, 15, 17, 18.8, 26.5, 42, 57 L/min
  • Maximum Inlet Pressure Rating: 3600, 5000 psi, 250, 350 bar
  • Configuration: Closed Center, Floating Center, Open Center, Tandem Center, Pump Unload, Port 2 blocked
  • Actuation Type: Electrical, Manual
  • Seal Material: D-Ring (Standard), Nitrile, Fluorocarbon
  • Maximum Flow Rate: 3.5, 4, 4.5, 5, 7, 11, 15 gal/min, 13.3, 15, 17, 18.8, 26.5, 42, 57 L/min
  • Mounting Type: Screw in cartridge valve
  • Operation Type: Solenoid operated, Manually operated
  • Maximum Operating Pressure: 3600, 5000 psi, 250, 350 bar
  • Maximum Tank Pressure: N/A, 3000 psi, N/A, 210 bar
  • Leak Rate: 160 @ 3000 PSI (210 BAR), 160 @ 3600 PSI (250 BAR), 250 @ 5000 PSI (350 BAR), 500 @ 5000 PSI (350 BAR) cm3/min
  • Cavity Size: C08-4, C10-4, C12-4L
  • Function: 4-way
  • Override Functionality: N/A, Detented, Non-Detented, Push/Pull, Push/Pull - Center Detent, Push/Pull - All Detent
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 22, 25, 37-41, 55 lb-ft, 30, 34, 50-56, 74 Nm
  • Coil Nut Tightening Torque: 3, 5-7 lb-ft, 4.1, 7-10 Nm
  • Operating Temperature: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, +93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Coil Type: 1/2" Super Coil, 5/8" Super Coil
  • Input Voltage: 85% of rated voltage at 72°F (20°C) min
  • Response Time: 30 to 60 ms, 40 to 150 ms, 50 ms
  • Weight: 0.4, 0.58, 0.64, 1 lb, 0.18, 0.26, 0.29, 0.45 kg
  • Body Material: N/A
Safety Warning

Full Product Description

Parker’s direct acting 4-way, 3-position spool-type solenoid valves feature a robust design that ensures reliable and repeatable performance with minimized pressure drop. These valves can operate with hydraulic system flows up to 57 lpm (15 gpm) and pressures as high as 350 bar (5000 psi) with open, closed, float, and tandem center configurations available. Parker’s 4-way, 3-position spool-type solenoid valves also have manual override options and are perfect for double acting cylinders, pilot circuits, and bi-directional motor applications while utilizing an easy to configure and use double-solenoid stack. These valves can be used on a wide range of machinery within the mobile, industrial, or manufacturing markets.

Markets:
• Aerial
• Agriculture
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Replaceable one-piece coils with low amp draw
• High flow capacity
• High pressure capability
• Manual override options
• Low hysteresis
• All external parts zinc plated

Applications:
• Reversing flow
• Actuator applications
• Bi-directional motors
• Pilot circuits

Additional Technical Insight:
Direct acting spool valves are fast to respond to coil voltage and can quickly re-direct or block flow to actuator ports. Some leakage will be present due to spool clearances.

Related Documents

×
Products Flow Rate Maximum Inlet Pressure Rating Configuration Actuation Type Seal Type
GS025100N 4.5 GAL/MIN, 17 L/MIN 5000 PSI, 350 BAR Closed Center Electrical Nitrile
GS025100V 4.5 GAL/MIN, 17 L/MIN 5000 PSI, 350 BAR Closed Center Electrical Fluorocarbon
GS025110N 4.5 GAL/MIN, 17 L/MIN 5000 PSI, 350 BAR Closed Center Electrical, Manual Nitrile
GS025110V 4.5 GAL/MIN, 17 L/MIN 5000 PSI, 350 BAR Closed Center Electrical, Manual Fluorocarbon
GS025120N 4.5 GAL/MIN, 17 L/MIN 5000 PSI, 350 BAR Closed Center Electrical, Manual Nitrile
GS025120V 4.5 GAL/MIN, 17 L/MIN 5000 PSI, 350 BAR Closed Center Electrical, Manual Fluorocarbon
GS025300N 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Floating Center Electrical Nitrile
GS025300V 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Floating Center Electrical Fluorocarbon
GS025310N 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Floating Center Electrical, Manual Nitrile
GS025310V 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Floating Center Electrical, Manual Fluorocarbon
GS025320N 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Floating Center Electrical, Manual Nitrile
GS025320V 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR Floating Center Electrical, Manual Fluorocarbon
GS025700N 3.5 GAL/MIN, 13 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical Nitrile
GS025700V 3.5 GAL/MIN, 13 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical Fluorocarbon
GS025710N 3.5 GAL/MIN, 13 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical, Manual Nitrile
GS025710V 3.5 GAL/MIN, 13 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical, Manual Fluorocarbon
GS025720N 3.5 GAL/MIN, 13 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical, Manual Nitrile
GS025720V 3.5 GAL/MIN, 13 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical, Manual Fluorocarbon
GS025900N 3.5 GAL/MIN, 13 L/MIN 5000 PSI, 350 BAR Open Center Electrical Nitrile
GS025900V 3.5 GAL/MIN, 13 L/MIN 5000 PSI, 350 BAR Open Center Electrical Fluorocarbon
GS025910N 3.5 GAL/MIN, 13 L/MIN 5000 PSI, 350 BAR Open Center Electrical, Manual Nitrile
GS025910V 3.5 GAL/MIN, 13 L/MIN 5000 PSI, 350 BAR Open Center Electrical, Manual Fluorocarbon
GS025920N 3.5 GAL/MIN, 13 L/MIN 5000 PSI, 350 BAR Open Center Electrical, Manual Nitrile
GS025920V 3.5 GAL/MIN, 13 L/MIN 5000 PSI, 350 BAR Open Center Electrical, Manual Fluorocarbon
DSL105C1 7 GAL/MIN, 26 L/MIN 3600 PSI, 250 BAR Closed Center Electrical D-Ring (Standard)
DSL105C1N 7 GAL/MIN, 26 L/MIN 3600 PSI, 250 BAR Closed Center Electrical Nitrile
DSL105C1V 7 GAL/MIN, 26 L/MIN 3600 PSI, 250 BAR Closed Center Electrical Fluorocarbon
DSL105C1M 7 GAL/MIN, 26 L/MIN 3600 PSI, 250 BAR Closed Center Electrical, Manual D-Ring (Standard)
DSL105C1MN 7 GAL/MIN, 26 L/MIN 3600 PSI, 250 BAR Closed Center Electrical, Manual Nitrile
DSL105C1MV 7 GAL/MIN, 26 L/MIN 3600 PSI, 250 BAR Closed Center Electrical, Manual Fluorocarbon
DSL105C2 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Open Center Electrical D-Ring (Standard)
DSL105C2N 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Open Center Electrical Nitrile
DSL105C2V 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Open Center Electrical Fluorocarbon
DSL105C2M 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Open Center Electrical, Manual D-Ring (Standard)
DSL105C2MN 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Open Center Electrical, Manual Nitrile
DSL105C2MV 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Open Center Electrical, Manual Fluorocarbon
DSL105C4 7 GAL/MIN, 26 L/MIN 3600 PSI, 250 BAR Floating Center Electrical D-Ring (Standard)
DSL105C4N 7 GAL/MIN, 26 L/MIN 3600 PSI, 250 BAR Floating Center Electrical Nitrile
DSL105C4V 7 GAL/MIN, 26 L/MIN 3600 PSI, 250 BAR Floating Center Electrical Fluorocarbon
DSL105C4M 7 GAL/MIN, 26 L/MIN 3600 PSI, 250 BAR Floating Center Electrical, Manual D-Ring (Standard)
DSL105C4MN 7 GAL/MIN, 26 L/MIN 3600 PSI, 250 BAR Floating Center Electrical, Manual Nitrile
DSL105C4MV 7 GAL/MIN, 26 L/MIN 3600 PSI, 250 BAR Floating Center Electrical, Manual Fluorocarbon
DSL105C7 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Pump Unload, Port 2 blocked Electrical D-Ring (Standard)
DSL105C7N 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Pump Unload, Port 2 blocked Electrical Nitrile
DSL105C7V 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Pump Unload, Port 2 blocked Electrical Fluorocarbon
DSL105C7M 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Pump Unload, Port 2 blocked Electrical, Manual D-Ring (Standard)
DSL105C7MN 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Pump Unload, Port 2 blocked Electrical, Manual Nitrile
DSL105C7MV 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Pump Unload, Port 2 blocked Electrical, Manual Fluorocarbon
DSL105C9 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Tandem Center Electrical D-Ring (Standard)
DSL105C9N 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Tandem Center Electrical Nitrile
DSL105C9V 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Tandem Center Electrical Fluorocarbon
DSL105C9M 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Tandem Center Electrical, Manual D-Ring (Standard)
DSL105C9MN 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Tandem Center Electrical, Manual Nitrile
DSL105C9MV 5 GAL/MIN, 19 L/MIN 3600 PSI, 250 BAR Tandem Center Electrical, Manual Fluorocarbon
GS045200ND 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Closed Center Electrical Nitrile
GS045200VD 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Closed Center Electrical Fluorocarbon
GS045250ND 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Closed Center Electrical, Manual Nitrile
GS045250VD 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Closed Center Electrical, Manual Fluorocarbon
GS045260ND 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Closed Center Electrical, Manual Nitrile
GS045260VD 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Closed Center Electrical, Manual Fluorocarbon
GS045400ND 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Floating Center Electrical Nitrile
GS045400VD 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Floating Center Electrical Fluorocarbon
GS045450ND 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Floating Center Electrical, Manual Nitrile
GS045450VD 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Floating Center Electrical, Manual Fluorocarbon
GS045460ND 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Floating Center Electrical, Manual Nitrile
GS045460VD 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Floating Center Electrical, Manual Fluorocarbon
GS045700ND 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical Nitrile
GS045700VD 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical Fluorocarbon
GS045750ND 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical, Manual Nitrile
GS045750VD 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical, Manual Fluorocarbon
GS045760ND 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical, Manual Nitrile
GS045760VD 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical, Manual Fluorocarbon
GS045900ND 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Open Center Electrical Nitrile
GS045900VD 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Open Center Electrical Fluorocarbon
GS045950ND 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Open Center Electrical, Manual Nitrile
GS045950VD 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Open Center Electrical, Manual Fluorocarbon
GS045960ND 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Open Center Electrical, Manual Nitrile
GS045960VD 11 GAL/MIN, 42 L/MIN 5000 PSI, 350 BAR Open Center Electrical, Manual Fluorocarbon
DSH12552N 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Closed Center Electrical Nitrile
DSH12552V 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Closed Center Electrical Fluorocarbon
DSH12552DNN 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Closed Center Electrical, Manual Nitrile
DSH12552DNV 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Closed Center Electrical, Manual Fluorocarbon
DSH12554N 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Floating Center Electrical Nitrile
DSH12554V 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Floating Center Electrical Fluorocarbon
DSH12554DNN 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Floating Center Electrical, Manual Nitrile
DSH12554DNV 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Floating Center Electrical, Manual Fluorocarbon
DSH12557N 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical Nitrile
DSH12557V 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical Fluorocarbon
DSH12557DNN 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical, Manual Nitrile
DSH12557DNV 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Tandem Center Electrical, Manual Fluorocarbon
DSH12559N 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Open Center Electrical Nitrile
DSH12559V 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Open Center Electrical Fluorocarbon
DSH12559DNN 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Open Center Electrical, Manual Nitrile
DSH12559DNV 15 GAL/MIN, 57 L/MIN 5000 PSI, 350 BAR Open Center Electrical, Manual Fluorocarbon

A54675
687505