320R-RAC-02 - Marine Fuel Filter Water Separator – Racor Spin-on Series | United Arab Emirates & Middle East

Marine Fuel Filter Water Separator – Racor Spin-on Series | #320R-RAC-02

320R-RAC-02

Marine Fuel Filter Water Separator – Racor Spin-on Series | #320R-RAC-02

Marine Spin-on U.L. Listed FF/WS with Aluminum Bowl


Technical Specifications

  • Port Size: 1/4”-18 NPTF
  • Micron Rating: 98% @ 10 Micron
  • UL Certification: Yes
  • Filtered Medium: Gasoline
  • Bowl Material: Aluminum Bowl
  • Integral Primer Pump: No
  • Flow Rate: 60 gph / 227 lph
  • Product Series: Marine Spin-on FF/WS, Gasoline Spin-on
  • Brand: Racor
  • Mounting Type: Bracket Included
  • Clean Pressure Drop: 0.6 psi, 4.19 kPa
  • Compatible Element: S3228TUL = 10 micron
    S3227 = 10 micron
    S3228SUL = 2 micron
  • Filter Element Type: 10 Micron Aquabloc Spin-on
  • Height: 9 inch, 22.9 cm
  • Width: 4 inch, 10.2 cm
  • Depth: 4 inch, 10.2 cm
  • Weight: 2.0 lb / 0.5 Kg
  • Maximum Operating Pressure: 7 psi, 48.3 kPa
  • Head Material: Power Coated Aluminium Alloy
  • Number of Ports: 2 Inlet / 1 Outlet
  • Operating Temperature: -40 to 250 °F, -40 to 121 °C
  • Maximum Fluid Temperature: 190.0 °F, 88.0 °C
Safety Warning

Item Information

No matter how carefully gasoline or diesel is handled, contamination in the form of dirt, sludge or water will always find its way into your marine vessel’s fuel tank. With modern engines now injecting fuel at over 36,000 psi (2,500 bar) and injector tolerances measured in microns, even a small amount of dirt or water corrosion can cause damaged components, reduced engine efficiency, and in severe cases, complete injector break-down.

Racor Marine Spin-on Series Fuel Filter Water Separators provide maximum protection of modern marine diesel and gasoline engines by effectively removing contaminants from fuel, such as water, silica, sand, dirt, and rust. The mounting head and filter body are protected with a durable electrostatically-applied powder coating for superior corrosion resistance. The unique spin-on filter design is easy to service and features a reusable clear engineered plastic or metal contaminant collection bowl with a self-venting drain or metal plug.

Filters can be mounted on-engine or remotely, and come with hand-operated fuel priming pumps, which allow for easy filter replacement and air purge. When it’s time for service, only the filter element is replaced—the bowl and drain plug are reused. Water-in-fuel (WIF) sensor upgrades are available for diesel applications to alert operators to drain accumulated water from the bowl.

All Marine Spin-on Series Fuel Filter Water Separators utilize Racor’s high-efficiency Aquabloc® engineered media, which repels water and removes solid contaminants from fuel at 98% efficiency of their micron rating. Depending on the product selected, three different micron ratings are available for purchase, including:

30 micron (98%@30 micron) – Ideally suited as a pre-filter to protect downstream filters from excessive contamination. Extends the life of on-engine filters.

10 micron (98%@10 micron) - Captures more contaminants than 30 micron elements, and is more effective at stopping water. Extends the life of the entire fuel system.

“2” micron (98%@4 microns) – Provides maximum water removal and filtration and is capable of protecting all modern injection systems, while greatly extending the life of difficult-to-service on-engine filters.

How it works:

Racor Marine Spin-on Series Fuel Filter Water Separators use Aquabloc® media to reliably remove dirt and water from diesel and gasoline. Aquabloc® media is pleated, corrugated, and arranged for high water rejection and long service life. Fuel entering the filter head is diverted downward past the vertical media pleats, allowing larger water droplets and contamination particles to fall directly to the collection bowl. Smaller water droplets converge and coalesce on the specially treated media surface until they are large enough to also drop to the collection bowl. Small contamination particles are stopped at the surface of the Aquabloc® media, while even smaller particles are held deeper in its layers. This results in dry, clean motor fuel being delivered to your engine.

Notes on use:

• Gasoline filters used in an enclosed location should use a metal bowl.
• Clear bowls in gasoline systems are a routine inspection item: Inspect for damage, deformation, and discoloration often, and replace as necessary.
• Heaters and water probes must NOT be used in gasoline
• Gasoline filters available first fit with 10 micron media element only.

Notes on selection:

To ensure selection of the proper Spin-on Series marine filter, follow the steps below:

1. Choose your engine fuel to be filtered; gasoline or diesel fuel.
2. Select total flow rate through the fuel system (gpm or lpm).
3. Choose bowl material. Engineered plastic bowls are only available for gasoline outboard applications.
4. If available, choose or reject hand primer feature.
5. If available, select media micron rating.
6. Choose port size.
7. Select UL Certified or not.

Markets:

• Marine Power Generation
• Marine Propulsion

Applications:

• Diesel and Biodiesel Engines
• Gasoline Engines

Benefits:

• Offers exceptional removal of water that enters the system through condensation in the fuel tank. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
• Removes hard particles present in air that are introduced during fueling, such as sand and silica.
• Prevents costly injector damage and increases operational life of downstream filters.
• Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.
• High-efficiency Aquabloc® media helps OEMs’ diesel engines adhere to rigid government emission standards.
• UL-listed filters meet ABYC, ASTM, ISO, and many other global standards for filters used in marine engine rooms.
• Corrosion-resistant construction means bowls will not deteriorate from water collection, alcohol blended fuels, exposure to harsh additives, salt spray or UV light.

Features:

• Water-in-fuel (WIF) sensor upgrades are available for diesel applications to alert operators of accumulated water in the bowl.
• Reusable, clear plastic or metal collection bowl with self-venting drain
• Metal bowl units for inboard-powered boats meet 33 CFR and USCG regulations
• Replacement cartridge elements exhibit high dirt-holding capacity and long service life.
• Corrosion-resistant coatings and construction
• Gasket and o-ring materials designed for diesel and gasoline use.
• Ports available: ¼”-18 NPTF, 3/8”-18 NPTF, ½”-14 NPTF
• Hand primer available on selected models.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Middle East FZE

Sales Company Middle East

P.O. Box 262193

JAFZA VIEW 19, Office 1603

Jebel Ali, Dubai

United Arab Emirates

Phone

00971 04 8127100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

A54675
687630