High Pressure Gland Nuts | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Gland Nuts

High Pressure Gland Nuts

High pressure gland nuts are designed to be used with Polyflex fittings.

Technical Specifications

  • Connection Size: 7/16"-20 inch Thread, UNF, 9/16"-18 inch Thread, 13/16"-16 inch Thread, 3/4"-14 inch Thread, NPS inch Thread, 1-3/8"-12 inch Thread, 3/4"-16 inch Thread, 1-1/8"-12 inch Thread
  • Shape: Straight
  • Application: Oilfield, Marine
  • Connection Type: Field Attachable
  • Hose Inside Diameter: 1/4 to 1 inch, 6 to 25 mm
  • Maximum Operating Pressure: 4140 bar, 60000 psi, 414 MPa, 20000 to 60000 psi, 138 to 414 MPa
  • Hex Size: 0.5 to 1.375 inch, 12.7 to 42.67 mm
Safety Warning

Full Product Description

High pressure gland nuts are designed to be used with Polyflex fittings.

Markets:
• Hydraulics
• Industrial
• Oil & Gas


Related Documents

×
Products Maximum Working Pressure (psi) Connection Thread Size
Y2N-4C 20000 psi 7/16"-20 UNF
Y2N-6C 20000 psi 9/16"-18 UNF
Y2N-9C 20000 psi 13/16"-16 UNF
Y2N-12C 20000 psi 3/4"-14 NPS
Y2N-16C 20000 psi 1-3/8"-12 UNF
Y4N-4C 60000 psi 9/16"-18 UNF
Y4N-6C 60000 psi 3/4"-16 UNF
Y4N-9C 60000 psi 1-1/8"-12 UNF
KCGL40-316-ACL40* n/a 9/16"-18 UNF
KCGL60-316-ACL60 n/a 3/4"-16 UNF
KCGL90-316-ACL90 n/a 1-1/8"-12 UNF

A54675
687563