High Pressure Nipples | Product Series

Filter by

    No filters selected

Maximum Working Pressure (psi)

Tube O.D. (inch)

Length

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Nipples

High Pressure Nipples

High pressure nipples are designed to be used with Polyflex fittings.

Technical Specifications

  • Tube Outside Diameter: 1/4 to 1 inch
  • Shape: Straight
  • Application: Oilfield, Marine
  • Connection Type: Field Attachable
  • Maximum Operating Pressure: 60000 psi, 4140 bar, 414 MPa
  • Length: 2-3/4 inch, 3 to 12 mm
Safety Warning

Full Product Description

High pressure nipples are designed to be used with Polyflex fittings.

Markets:
• Hydraulics
• Industrial
• Oil & Gas


Related Documents

×
Products Maximum Working Pressure (psi) Tube O.D. (inch) Length
Y204-0275C 20000 psi 1/4" (O.D.) 2-3/4"
Y204-0300C 20000 psi 1/4" (O.D.) 3"
Y204-0400C 20000 psi 1/4" (O.D.) 4"
Y206-0300C 20000 psi 3/8" (O.D.) 3"
Y206-0600C 20000 psi 3/8" (O.D.) 6"
Y206-1200C 20000 psi 3/8" (O.D.) 12"
Y209-0400C 20000 psi 9/16" (O.D.) 4"
Y209-0600C 20000 psi 9/16" (O.D.) 6"
Y209-0800C 20000 psi 9/16" (O.D.) 8"
Y404-0275C 60000 psi 1/4" (O.D.) 2-3/4"
Y404-0300C 60000 psi 1/4" (O.D.) 3"
Y404-0400C 60000 psi 1/4" (O.D.) 4"
Y404-0600C 60000 psi 1/4" (O.D.) 6"
Y406-0300C 60000 psi 3/8" (O.D.) 3"
Y409-0400C 60000 psi 9/16" (O.D.) 4"
Y409-0600C 60000 psi 9/16" (O.D.) 6"
Y409-0800C 60000 psi 9/16" (O.D.) 8"

A54675
687563