Angle Tilt Sensor - ATS | Product Series

Filter by

    No filters selected

Number of Outputs

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Angle Tilt Sensor - ATS

Angle Tilt Sensor - ATS OBSOLETE

Parker's ATS Angle/Tilt Sensors are Hall Effect devices with an output dependent upon the angular movement in one or two horizontal planes. Offered in single or dual axis configurations, they are non-contacting and fit most every level application need.

Technical Specifications

  • Power Supply Voltage: 5 VDC Regulated
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -35 °C
  • Ingress Protection Rating: 67
  • Electrical Connection: DTM04-3P, DTM04-4P
  • Housing Material: ABS Plastic
  • Mounting Option: Flanged, Bracket
  • Mounting Hole Diameter: 4.3 mm (x2), 7.14 mm (x4)
  • Operating Current: 12 mA max., 24 mA max.
  • Output Current Rating: 2 mA (max.), 5 mA (max.)
  • Output Voltage: ±10 degrees
  • Signal Output: 0.5 to 4.5 VDC
  • Linearity: ±0.6%, ±0.5%
  • Hysteresis: < 0.5 %, < 1.0 %
  • Model Number: ATS50, ATS90
  • Sensor Type: Tip/tilt

Full Product Description

Parker's Analog/Tilt Sensors deliver a proportional analog output over an angular range of ±10 degrees and are used to determine the amount of tilt in leveling applications.   The sensors are utilize Hall Effect technolgy for trouble free operation and a high level of EMI immunity.  They are built in a single package with no external moving components and are internally dampened to reduce errors caused by vibration and sudden movements.  The sensors are very robust and able to withstand rugged applications   The potted design combined with the sealed connector give the sensors IP67 protection for outdoor applications.  The mechanical features offered provide for easy installation and removal, even in field conditions.

These features make the ATS a perfect choice for any application where reliable positioning for a stable, level work platform is desired.

Markets:
• Aerial
• Construction equipment
• Material handling equipment

Features/Benefits:
• ABS plastic body for corrosion resistance.
• ±10 degrees range.
• No moving parts.

Applications:
• Cranes
• Scissor lifts
• Telehandlers
• Utility vehicles

Related Documents

×
Products Number of Outputs
01759ECD 1 (single axis)
01716ECD 2 (dual axis)

687463
936514