Bent Axis Fixed Motors - Large Frame Series F12 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bent Axis Fixed Motors - Large Frame Series F12 Bent Axis Fixed Motors - Large Frame Series F12 Bent Axis Fixed Motors - Large Frame Series F12 Bent Axis Fixed Motors - Large Frame Series F12

Bent Axis Fixed Motors - Large Frame Series F12

Parker F12 hydraulic motor series has operating pressures up to 500 bar (7,250 psi) and speeds up to 7.300 rpm. The F12 motor is a robust design motor, and can be used in numerous applications in both open and closed loop circuits. Sizes from 30-250 cc.

Technical Specifications

  • Body Material: Cast Iron
  • Drain Option: Yes
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Single
  • Control Method: No
  • Energy Recovery Capability: Yes
  • Filter Included: NO
  • For Fluid Type: Standard Hydraulic Fluids
  • Maximum Displacement: 242 cm3/rev, 14.76 inch3/rev
  • Maximum Flow Rate: 95.83 gal/min, 363 L/min
  • Maximum Fluid Temperature: 115 °C, 239 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F
  • Maximum Noise Level: 88 dBA
  • Maximum Operating Pressure: 500 bar, 7250 psi
  • Radial Load Capacity: 1900 kg, 4180 lb
  • Maximum Operating Speed: 7300 RPM
  • Maximum Kinematic Viscosity: 1000 cSt, 4664 SUS
  • Minimum Kinematic Viscosity: 8 cSt, 37.3 SUS
  • Weight: 77 kg Max., 77 kg Max., 169.4 lb Max.
  • Media: Hydraulic, Hydraulic Fluids
  • Mounting Option: SAE, ISO, CETOP, CARTRIDGE
  • Port Connection: SAE, ISO, BSPP
  • Port Type: Flange
  • Port Location: Side Ports, Rear Ports, Opposing Ports, Configurable
  • Pump Type: Piston, Fixed
  • Direction of Rotation: Clockwise, Counter Clockwise, Bi-Rotational
  • Sensor Type: Speed, Rotation
  • Shaft Type: SAE, ISO
  • Thru-Drive Capability: No

Full Product Description

The high efficient Parker bent axis design motors, with unique spherical piston concept gives thermal shock resistance. The motors are rated up to 500 bar pressure levels, and speeds up to 7300 rpm. The well proven gear synchronization and double tapered bearing concept gives a very robust and reliable motor in demanding applications, applicable for both open and closed loop systems.  Combined with our well proven track record of durable motors, we have an outstanding uptime. Sizes from 30 - 250cc

Rigorous product testing and continuous product development help to ensure our hydraulic motors operate at optimum efficiency and can perform in the most demanding environments.

Markets:
• Industrial
• Energy
• Government (Non Aerospace)
• HVAC
• Mobile
• Natural Resources
• Transportation (Non Aerospace)

Features/Benefits:
• Displacement from 30 - 250 cc – support various applications.
• Gear synchronization – robust and reliable
• High overall efficiency – reducing greenhouse gas emissions and fuel consumption.
• Low noise level – meeting industry noise emissions.
• Low weight – reducing greenhouse gas emissions and fuel consumption.
• Laminated piston rings – low internal leakage, high overall efficiency
• High speed capability – suitable for a variety of applications
• Operating pressures up to 500 bar
• Shaft end and mounting flange meet ISO, SAE and Cartridge standards.
• Small installation dimensions – fits wide range of applications.
• Tolerates low and high temperature shocks –- suitable for the most demanding environments.

Applications:
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment
• Other Mobile
• Mining
• Oil & Gas
• Power Generation
• Defense
• Marine (Non – Military)
• Air Conditioning
• Heating
• Machine Tools
• Aerial
• Rail

For detailed technical information on F12 motors please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.  

* Made in Sweden

Related Documents

Compliance, Certifications & Safety
DECLARATION OF COMPLIANCE - Conformity 2.1
×

687463
687925