Bent Axis Fixed Motors - Small Frame Series F11 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bent Axis Fixed Motors - Small Frame Series F11 Bent Axis Fixed Motors - Small Frame Series F11 Bent Axis Fixed Motors - Small Frame Series F11 Bent Axis Fixed Motors - Small Frame Series F11

Bent Axis Fixed Motors - Small Frame Series F11

Parker F11 hydraulic motor series has operating pressures up to 420 bar (6,100 psi) and speeds up to 14.000 rpm. The F11 motor is a robust design motor, and can be used in numerous applications in both open and closed loop circuits. Sizes from 5-19 cc.

Technical Specifications

  • Body Material: Cast Iron
  • Drain Option: Yes
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Single
  • Control Method: No
  • Energy Recovery Capability: Yes
  • Filter Included: NO
  • For Fluid Type: Standard Hydraulic Fluids
  • Maximum Displacement: 19 cm3/rev, 1.16 inch3/rev
  • Maximum Flow Rate: 17.56 gal/min, 66.5 L/min
  • Maximum Fluid Temperature: 115 °C, 239 °F
  • Minimum Fluid Temperature: -40 °F
  • Maximum Noise Level: 80 dBA
  • Maximum Operating Pressure: 420 bar, 6090 psi
  • Radial Load Capacity: 400 kg, 880 lb
  • Maximum Operating Speed: 14000 RPM
  • Maximum Kinematic Viscosity: 1000 cSt, 4664 SUS
  • Minimum Kinematic Viscosity: 8 cSt, 37.3 SUS
  • Weight: 11 kg Max., 24.2 lb Max.
  • Media: Hydraulic, Hydraulic Fluids
  • Mounting Option: SAE, ISO, CETOP, CARTRIDGE
  • Port Connection: SAE, ISO, BSPP
  • Port Type: Straight Threaded
  • Port Location: Rear Ports
  • Pump Type: Piston, Fixed
  • Direction of Rotation: Clockwise, Counter Clockwise, Bi-Rotational
  • Sensor Type: Speed, Rotation
  • Shaft Type: SAE, ISO
  • Thru-Drive Capability: No

Full Product Description

The high efficient Parker bent axis design motors, with unique spherical piston concept gives thermal shock resistance. The motors are rated up to 420bar pressure levels, and speeds up to 14000rpm. The well proven gear synchronization and double tapered bearing concept gives a very robust and reliable motor in demanding applications, applicable for both open and closed loop systems.  Combined with our well proven track record of durable motors, we have an outstanding uptime. Sizes from 5-19cc

Rigorous product testing and continuous product development help to ensure our hydraulic motors operate at optimum efficiency and can perform in the most demanding environments.

Markets:
• Industrial
• Energy
• Government (Non Aerospace)
• HVAC
• Mobile
• Natural Resources
• Transportation (Non Aerospace)

Features/Benefits:
• Displacement from 5-19 cc – support various applications.
• Gear synchronization – robust and reliable
• High overall efficiency – reducing greenhouse gas emissions and fuel consumption.
• Low noise level – meeting industry noise emissions.
• Low weight – reducing greenhouse gas emissions and fuel consumption.
• Laminated piston rings –- low internal leakage, high overall efficiency
• High speed capability – suitable for a variety of applications
• Operating pressures up to 420 bar
• Shaft end and mounting flange meet ISO, SAE and CETOP standards.
• Small installation dimensions – fits wide range of applications.
• Tolerates low and high temperature shocks –- suitable for the most demanding environments.

Applications:
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment
• Other Mobile
• Mining
• Oil & Gas
• Power Generation
• Defense
• Marine (Non – Military)
• Air Conditioning
• Heating
• Machine Tools
• Aerial
• Rail

For detailed technical information on F11 motors please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support.  

* Made in Sweden

Related Documents

×

687463
687925