Electronic High Pressure Mobile Pump - Series eP2/eP3 | Product Series

Filter by

    No filters selected

Pump Type

Displacement (cc/rev)

Rotation

Threads

Sensor type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Electronic High Pressure Mobile Pump  - Series eP2/eP3 Electronic High Pressure Mobile Pump  - Series eP2/eP3 Electronic High Pressure Mobile Pump  - Series eP2/eP3 Electronic High Pressure Mobile Pump  - Series eP2/eP3

Electronic High Pressure Mobile Pump - Series eP2/eP3

eP2/eP3 variable, swashplate piston pumps with electr. controlled displacement control for the open circuit up to 350 bar and a max. operating speed of 2600 rpm is available from 75 to 145 cc/rev and can be used for mobile applications.

Technical Specifications

  • Pump Type: Piston, Variable
  • Body Material: Cast Iron
  • Configuration: Single, Multiple
  • Displacement: 60 to 145 cm3/rev, 3.7 to 8.9 inch3/rev
  • Operating Pressure: 320 bar, 350 bar, 4600 psi, 5000 psi
  • Flow Rate: 362 L/min, 79 gal/min
  • For Fluid Type: Standard Hydraulic Fluids, Synthetic Hydraulic Fluids, Fire Resistant, Biodegradable
  • Technology: Hydraulics
  • Maximum Operating Speed: 2200 to 2600 RPM
  • Minimum Fluid Temperature: -40 °F
  • Maximum Fluid Temperature: 115 °C, 239 °F
  • Weight: 37 to 78 kg, 81 to 172 lb
  • Shaft Type: SAE, DIN
  • Mounting Option: SAE
  • Port Type: Flange, Straight Threaded
  • Port Connection: SAE, ISO
  • Port Location: Side Ports
  • Direction of Rotation: Clockwise, Counterclockwise
  • Circuit Path: Open
  • Sensor Type: Swashplate, Pressure
  • Maximum Noise Level: 74 to 80 dBA
  • Drain Option: Yes
  • Filter Included: No
  • Radial Load Capacity: Consult Parker
  • Minimum Kinematic Viscosity: 10 cSt
  • Maximum Kinematic Viscosity: 1000 cSt
  • Thru-Drive Capability: Yes
  • Energy Recovery Capability: No
  • Control Method: Pressure, Displacement, Torque, Speed Control
  • Charge Pump Included: Optional

Full Product Description

Parker eP2/eP3 series is based on proven P2/P3 series and pave the way into the digital world. The electronically closed loop displacement control can be supplemented by pressure and speed signal. These improves your hydraulic system in all categories.

In addition, provided by the pump control module (PCM) the smart controller software in combination with a high connectivity allows real time adaption of the controller characteristic and a remote diagnosis. Furthermore, the PCM ensures a smooth implementation and a high-performance usage of the pump.

Markets:
• Material Handling Equipment
• Construction Equipment
• Mining
• Water Drilling
• Forestry Equipment
• Agriculture Machinery
• Vocational & Municipal Equipment
• Defense
• Other Mobile

Features/Benefits:
• Based on proven P2/P3 series and their features/benefits
• Higher energy efficiency due to loss of ∆p 
• Software controller enable real time adaption of controller characteristic to current machine function
• Remote connectivity improves the field service

Applications:
• Reachstackers
• Heavy Lift Trucks
• (All Terrain) Mobile Cranes
• Cargo Loaders
• (Articulated) Dump Trucks
• Wheel Loaders
• (Surface) Drill Rigs
• Roadheaders
• Forestry Forwarders
• Forestry Harvesters
• Agriculture Harvesters
• (Flail) Mowers
• Defense Vehicles

For detailed technical information on eP2/eP3 pumps please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support. 

* Made in Germany

Related Documents

×
Products Pump Type Displacement (cc/rev) Rotation Threads Sensor type
P2075L00C1C00E_00N00S1B1U Standard 75 Left (CCW) Metric Threads Without Pressure Sensor
P2075R00C1C00E_00N00S1B1U Standard 75 Right (CW) Metric Threads Without Pressure Sensor
P2075R00C1C00E_00N00S1C1U Standard 75 Right (CW) UNC Threads With Pressure Sensor
P2075R00C1C00E_00N00S1D1U Standard 75 Right (CW) Metric Threads With Pressure Sensor
P2145L00D1D00E_00N00S1B1U Standard 145 Left (CCW) Metric Threads Without Pressure Sensor
P2145R00D1D00E_00N00S1B1U Standard 145 Right (CW) Metric Threads Without Pressure Sensor
P2145R00D1D00E_00N00S1C1U Standard 145 Right (CW) UNC Threads With Pressure Sensor
P2145R00D1D00E_00N00S1D1U Standard 145 Right (CW) Metric Threads With Pressure Sensor
P3145L00D1D00E_00N00S1B1U Super Charged For Higher Self-Priming Speed 145 Left (CCW) Metric Threads Without Pressure Sensor
P3145R00D1D00E_00N00S1B1U Super Charged For Higher Self-Priming Speed 145 Right (CW) Metric Threads Without Pressure Sensor
P3145R00D1D00E_00N00S1C1U Super Charged For Higher Self-Priming Speed 145 Right (CW) UNC Threads With Pressure Sensor
P3145R00D1D00E_00N00S1D1U Super Charged For Higher Self-Priming Speed 145 Right (CW) Metric Threads With Pressure Sensor

687463
687925