High Pressure Mobile Pump – P2/P3 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Mobile Pump – P2/P3 Series High Pressure Mobile Pump – P2/P3 Series High Pressure Mobile Pump – P2/P3 Series High Pressure Mobile Pump – P2/P3 Series

High Pressure Mobile Pump – P2/P3 Series

Variable, swashplate piston pumps designed for operation in open circuit, mobile hydraulic systems. Perfect choice when it comes to cost-saving installation as well as high productivity and power density. Displacements from 60 to 145 cc/rev.

Technical Specifications

  • Pump Type: Piston, Variable
  • Body Material: Cast Iron
  • Configuration: Single, Multiple
  • Displacement: 60 to 145 cm3/rev, 3.7 to 8.9 inch3/rev
  • Operating Pressure: 320 bar, 350 bar, 4600 psi, 5000 psi
  • Flow Rate: 362 L/min, 79 gal/min
  • For Fluid Type: Standard Hydraulic Fluids, Synthetic Hydraulic Fluids, Fire Resistant, Biodegradable
  • Media: Hydraulic Fluids, Liquids
  • Maximum Operating Speed: 2200 to 2800 RPM
  • Minimum Fluid Temperature: -40 °F
  • Maximum Fluid Temperature: 115 °C, 239 °F
  • Weight: 37 to 78 kg, 81 to 172 lb
  • Shaft Type: SAE, DIN
  • Mounting Option: SAE
  • Port Type: Flange, Straight Threaded
  • Port Connection: SAE, ISO
  • Port Location: Side Ports
  • Direction of Rotation: Clockwise, Counterclockwise
  • Circuit Path: Open
  • Sensor Type: No
  • Maximum Noise Level: 74 to 80 dBA
  • Drain Option: Yes
  • Filter Included: No
  • Radial Load Capacity: Consult Parker
  • Minimum Kinematic Viscosity: 10 cSt
  • Maximum Kinematic Viscosity: 1000 cSt
  • Thru-Drive Capability: Yes
  • Energy Recovery Capability: No
  • Control Method: Pressure, Remote Pressure, Load Sense, Torque
  • Charge Pump Included: Optional

Full Product Description

Parker P2/P3 series has been designed to meet the specific demands of heavy duty mobile applications. With continuous pressure ratings of up to 350 bar P2/P3 provides a high-power density and enables downsizing of mobile machinery. Optimized envelope and unique port layout ensure a fast and cost saving mounting on mobile transmissions. A wide range of options allows an adaption to the application specific needs.
The availability of both a standard (P2) and a supercharged, internally boosted version (P3) allows for high flow operation at the most diverse inlet conditions. As a standard every P2/P3 comes with an integrated pre-compression volume which ensures low ripple operation and reduced noise emissions.


Markets:
• Material Handling Equipment
• Construction Equipment
• Mining
• Water Drilling
• Forestry Equipment
• Agriculture Machinery
• Vocational & Municipal Equipment
• Other Mobile
• Defense


Features/Benefits:
• High range of different displacements up to 145 cc/rev
• Operating pressures up to 350 bar (continuous)
• Various controllers like pressure, load-sensing and torque
• Self-priming speeds up to 2800 rpm
• Cost saving installation due to dedicated envelope design and unique port layout for direct mount on mobile transmission PTO’s
• Available as single pump or multi pump
• Integrated pre-compression volume – reduced pulsation and noise level
• Robust, heavy duty design


Applications:
• Material Handling Equipment like Reachstackers, Heavy Lift Trucks
• Construction Equipment like Mobile Cranes
• Mining like Wheel Loaders, Dump Trucks
• Water Drilling like Drill Rigs
• Forestry Equipment like Forwarders, Harvesters
• Agriculture Machinery like Harvesters
• Vocational & Municipal Equipment like Mowers
• Other Mobile
• Defense


For detailed technical information on P2/P3 pumps please download our latest catalogue and installation manuals under Product Support and/or contact your local Parker dealer for support. 

* Made in Germany

Related Documents

Communities, Blogs & Industry Links
LANDING PAGE - eReady Pumps
×

687463
687925